Flat Belts-Food Transfer/With Meandering Prevention Crosspiece

Brand :
MISUMI

Caution

    Product Description

    Flat Belts-Food Transfer/With Meandering Prevention Crosspiece
    This conveyor belt is not only ideal for use in mini belt conveyor systems but also boasts food industry. It is available in a wide range of sizes to suit your needs.
    [Feature]
    ● Belt Width Minimum / Maximum (mm.) : 50 mm. and 500 mm.
    ● Thickness (mm.): 0.8, 1.3, 1.4, 1.7 and 2.5
    ● Belt Length (m.) : The size is configurable between 0.5 to 20 m, and the minimum length can be increased by increments 0.01 m.
    ● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 20, 25, 30, 50 and 100
    ● Surface Cover Material: Thermoplastic Polyurethane
    ● Color: White and Sky Blue
    [Application]
    It is used in conjunction with pulleys to transfer materials in a conveyor system.

    Flat Belts with Anti-Meandering Guide: Food Conveying Type

    Suited to keeping the belt running straight and stable against lateral force. The belt surface has low adhesion, suited to sticky or strongly adhering workpieces. Surface: thermoplastic polyurethane; back: polyester canvas. Surface shape: flat, diamond. Colors: white, sky blue. Belt width: 50–500 mm. Belt circumference: 0.5–20 m.

    • Belt width W: 50–500 mm, in 10 mm increments.
    • Circumference L: 0.50–20.00 m, in 0.01 m increments, with L ≥ W×4. In the current part-number list all types are listed up to 18.00 m.
    • Exception: KBLTDSB starts at 0.80 m for widths 310, 320, 330 and 340 mm.
    • Shipped endless-processed. The inner circumference is the belt circumference.
    • For belt tolerances, see the linked flat belt tolerance information.
    • See the drawing for the guide shape and pulley/idler relief dimensions.

    Related products: flat belt pulleys and idlers.

    Specifications by type

    TypeColorPliesSurface shape[M] MaterialFriction coefficient
    (reference, vs. polished steel)
    Thickness (mm)Unit mass (kg/m²)Allowable tension (N/mm)Min. pulley Ø (mm)Continuous operating temp. (°C)
    SurfaceBackFrontBack
    KBLDSWWhite1FlatThermoplastic polyurethanePolyester canvas0.60.20.80.7420−30 to 100
    KBLTDSBSky blue1FlatThermoplastic polyurethanePolyester canvas0.60.20.80.7420−30 to 100
    KBLWSDSNWhite2FlatThermoplastic polyurethanePolyester canvas0.60.21.41.5825 (20)*2−30 to 100
    KBLWDSNWhite2FlatThermoplastic polyurethanePolyester canvas0.60.21.71.9850−30 to 100
    KBLWDSTWhite3FlatThermoplastic polyurethanePolyester canvas0.60.22.52.612100−30 to 100
    PHBLDSBSky blue1DiamondThermoplastic polyurethanePolyester canvas0.60.21.31420−30 to 100
    PHBLBDSNSky blue2DiamondThermoplastic polyurethanePolyester canvas0.60.21.71.6330−30 to 100
    PHBLWDSNWhite2DiamondThermoplastic polyurethanePolyester canvas0.60.21.71.6330−30 to 100
    • *2: The value in parentheses is the minimum pulley diameter when the allowable tension is set to 5 N/mm.
    • See the oil and chemical resistance information for each type.

    Usage notes

    • Belts with the anti-meandering guide cannot be used with a knife edge.

    Belt properties

    ◎ = excellent, ○ = applicable, △ = may be attacked, − = not applicable.

    TypeFood hygieneAntibacterial / anti-moldFray preventionWater / moist-heat resistanceHeat-shrink preventionSurface cleanabilityRub-in shrinkage preventionSodium hypochlorite resistanceNon-adhesionOil resistance
    KBLDSW○○○○○−−○−○
    KBLTDSB○○○○○−−○−○
    KBLWSDSN○○○○○−−○−○
    KBLWDSN○○○○○−−○−○
    KBLWDST○○○○○−−○−○
    PHBLDSB○○○○○−−○◎○
    PHBLBDSN○○○○○−−○◎○
    PHBLWDSN○○○○○−−○◎○
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat