Flat Belts-With Meandering Prevention Crosspiece Non-Adhesive

Caution
Product Description
Flat Belts-With Meandering Prevention Crosspiece Non-Adhesive
This conveyor belt is not only ideal for use in mini belt conveyor systems but also boasts heat-resistant and is suitable for transferring highly adhensive objects. It is available in a wide range of sizes to suit your needs.
[Feature]
● Belt Width Minimum / Maximum (mm.) : 50 mm. and 500 mm.
● Thickness (mm.): 0.8 and 1.4
● Belt Length (m.) : The size is configurable between 0.5 to 20 m, and the minimum length can be increased by increments 0.01 m.
● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 20, 25 and 30
● Surface Cover Material: Thermoplastic Polyurethane
● Color: White , Green , Lime Green and Sky Blue
[Application]
It is used in conjunction with pulleys to transfer materials in a conveyor system.