(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flat Belts-Oil Resistant/With Meandering Prevention Crosspiece
This conveyor belt is not only ideal for use in mini belt conveyor systems but also boasts oil-resistant properties and is available in a wide range of sizes to suit your needs.
[Feature]
● Belt Width Minimum / Maximum (mm.) : 50 mm. and 500 mm.
● Thickness (mm.): 0.8, 1.0, 1.3, and 1.4
● Belt Length (m.) : The size is configurable between 0.5 to 20 m, and the minimum length can be increased by increments 0.01 m.
● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 20 and 25
● Surface Cover Material: Oil Resistant Polyurethane and Thermoplastic Polyurethane
● Color: White and Green
[Application]
It is used in conjunction with pulleys to transfer materials in a conveyor system.
Part Number |
---|
KOBLGDST50-[0.7-20/0.01] |
KOBLGDST60-[0.7-20/0.01] |
KOBLGDST70-[0.7-20/0.01] |
KOBLGDST80-[0.7-20/0.01] |
KOBLGDST90-[0.7-20/0.01] |
KOBLGDST100-[0.7-20/0.01] |
KOBLGDST110-[0.7-20/0.01] |
KOBLGDST120-[0.7-20/0.01] |
KOBLGDST130-[0.7-20/0.01] |
KOBLGDST140-[0.7-20/0.01] |
KOBLGDST150-[0.7-20/0.01] |
KOBLGDST160-[0.7-20/0.01] |
KOBLGDST170-[0.7-20/0.01] |
KOBLGDST180-[0.7-20/0.01] |
KOBLGDST190-[0.7-20/0.01] |
KOBLGDST200-[0.7-20/0.01] |
KOBLGDST210-[0.7-20/0.01] |
KOBLGDST220-[0.7-20/0.01] |
KOBLGDST230-[0.7-20/0.01] |
KOBLGDST240-[0.7-20/0.01] |
KOBLGDST250-[0.7-20/0.01] |
KOBLGDST260-[0.7-20/0.01] |
KOBLGDST270-[0.7-20/0.01] |
KOBLGDST280-[0.7-20/0.01] |
KOBLGDST290-[0.7-20/0.01] |
KOBLGDST300-[0.7-20/0.01] |
KOBLGDST310-[0.7-20/0.01] |
KOBLGDST320-[0.7-20/0.01] |
KOBLGDST330-[0.7-20/0.01] |
KOBLGDST340-[0.7-20/0.01] |
KOBLGDST350-[0.7-20/0.01] |
KOBLGDST360-[0.7-20/0.01] |
KOBLGDST370-[0.7-20/0.01] |
KOBLGDST380-[0.7-20/0.01] |
KOBLGDST390-[0.7-20/0.01] |
KOBLGDST400-[0.7-20/0.01] |
KOBLGDST410-[0.7-20/0.01] |
KOBLGDST420-[0.7-20/0.01] |
KOBLGDST430-[0.7-20/0.01] |
KOBLGDST440-[0.7-20/0.01] |
KOBLGDST450-[0.7-20/0.01] |
KOBLGDST460-[0.7-20/0.01] |
KOBLGDST470-[0.7-20/0.01] |
KOBLGDST480-[0.7-20/0.01] |
KOBLGDST490-[0.7-20/0.01] |
KOBLGDST500-[0.7-20/0.01] |
OHBLGDSN50-[0.5-20/0.01] |
OHBLGDSN60-[0.5-20/0.01] |
OHBLGDSN70-[0.5-20/0.01] |
OHBLGDSN80-[0.5-20/0.01] |
OHBLGDSN90-[0.5-20/0.01] |
OHBLGDSN100-[0.5-20/0.01] |
OHBLGDSN110-[0.5-20/0.01] |
OHBLGDSN120-[0.5-20/0.01] |
OHBLGDSN130-[0.5-20/0.01] |
OHBLGDSN140-[0.5-20/0.01] |
OHBLGDSN150-[0.5-20/0.01] |
OHBLGDSN160-[0.5-20/0.01] |
OHBLGDSN170-[0.5-20/0.01] |
OHBLGDSN180-[0.5-20/0.01] |
OHBLGDSN190-[0.5-20/0.01] |
OHBLGDSN200-[0.5-20/0.01] |
OHBLGDSN210-[0.5-20/0.01] |
OHBLGDSN220-[0.5-20/0.01] |
OHBLGDSN230-[0.5-20/0.01] |
OHBLGDSN240-[0.5-20/0.01] |
OHBLGDSN250-[0.5-20/0.01] |
OHBLGDSN260-[0.5-20/0.01] |
OHBLGDSN270-[0.5-20/0.01] |
OHBLGDSN280-[0.5-20/0.01] |
OHBLGDSN290-[0.5-20/0.01] |
OHBLGDSN300-[0.5-20/0.01] |
OHBLGDSN310-[0.5-20/0.01] |
OHBLGDSN320-[0.5-20/0.01] |
OHBLGDSN330-[0.5-20/0.01] |
OHBLGDSN340-[0.5-20/0.01] |
OHBLGDSN350-[0.5-20/0.01] |
OHBLGDSN360-[0.5-20/0.01] |
OHBLGDSN370-[0.5-20/0.01] |
OHBLGDSN380-[0.5-20/0.01] |
OHBLGDSN390-[0.5-20/0.01] |
OHBLGDSN400-[0.5-20/0.01] |
OHBLGDSN410-[0.5-20/0.01] |
OHBLGDSN420-[0.5-20/0.01] |
OHBLGDSN430-[0.5-20/0.01] |
OHBLGDSN440-[0.5-20/0.01] |
OHBLGDSN450-[0.5-20/0.01] |
OHBLGDSN460-[0.5-20/0.01] |
OHBLGDSN470-[0.5-20/0.01] |
OHBLGDSN480-[0.5-20/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Specifications | Surface Cover Color | Surface Cover Material | Belt Width W (mm) | Tension Member Material | No. of Plies | Friction Coefficient (Ref. Against Polished Steel) Front | Friction Coefficient (Ref. Against Polished Steel) Back | Thickness (mm) | Unit Mass (kg/m²) | Allowable Tension (N/mm) | Min. Pulley Dia. (Ø) | Continuous Use Temperature (°C) | Circumference Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 50 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 60 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 70 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 80 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 90 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 100 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 110 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 120 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 130 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 140 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 150 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 160 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 170 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 180 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 190 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 200 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 210 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 220 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 230 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 240 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 250 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 260 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 270 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 280 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 290 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 300 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 310 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 320 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 330 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 340 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 350 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 360 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 370 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 380 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 390 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 400 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 410 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 420 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 430 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 440 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 450 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 460 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 470 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 480 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 490 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 11 Day(s) | - | Oil Resistant | [Green] Green | [Rubber (NBR Nitrile Rubber )] Acrylic, Nitrile Butadiene Rubber | 500 | [Polyurethane] Cross-linked Polyurethane | 3-ply | - | - | 1 | 0.95 | 4.6 | 20 | -20~100 | 0.7 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 50 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 60 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 70 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 80 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 90 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 100 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 110 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 120 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 130 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 140 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 150 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 160 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 170 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 180 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 190 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 200 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 210 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 220 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 230 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 240 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 250 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 260 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 270 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 280 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 290 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 300 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 310 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 320 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 330 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 340 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 350 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 360 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 370 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 380 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 390 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 400 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 410 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 420 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 430 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 440 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 450 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 460 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 470 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 | ||
- | BELT | 1 Piece(s) | 9 Day(s) | 10 | Oil Resistant | White | - | 480 | [Polyester] Polyester | 2-ply | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 | -30~80 | 0.5 ~ 20 |
Loading...
Surface Cover Shape | Flat | Knife Edge(mm) | Not Provided |
---|
How can we improve?
How can we improve?