1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Belts-With Meandering Prevention Crosspiece

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat Belts-With Meandering Prevention Crosspiece
This conveyor belt is ideal for use in both general purpose and mini belt conveyor systems, with a wide range of sizes available to choose from.
[Feature]
● Belt Width Minimum / Maximum (mm.) : 50 mm. and 500 mm.
● Thickness (mm.): 1.0, 1.6, and 2.0
● Belt Length (m.) : The size is configurable between 0.5 to 20 m, and the minimum length can be increased by increments 0.01 m.
● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 20, 25 and 50
● Surface Cover Material: Thermoplastic Polyurethane
● Color: White and Green
[Application]
It is used in conjunction with pulleys to transfer materials in a conveyor system.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GBLDSG50-[0.5-20/0.01]
GBLDSG60-[0.5-20/0.01]
GBLDSG70-[0.5-20/0.01]
GBLDSG80-[0.5-20/0.01]
GBLDSG90-[0.5-20/0.01]
GBLDSG100-[0.5-20/0.01]
GBLDSG110-[0.5-20/0.01]
GBLDSG120-[0.5-20/0.01]
GBLDSG130-[0.5-20/0.01]
GBLDSG140-[0.5-20/0.01]
GBLDSG150-[0.5-20/0.01]
GBLDSG160-[0.5-20/0.01]
GBLDSG170-[0.5-20/0.01]
GBLDSG180-[0.5-20/0.01]
GBLDSG190-[0.5-20/0.01]
GBLDSG200-[0.5-20/0.01]
GBLDSG210-[0.5-20/0.01]
GBLDSG220-[0.5-20/0.01]
GBLDSG230-[0.5-20/0.01]
GBLDSG240-[0.5-20/0.01]
GBLDSG250-[0.5-20/0.01]
GBLDSG260-[0.5-20/0.01]
GBLDSG270-[0.5-20/0.01]
GBLDSG280-[0.5-20/0.01]
GBLDSG290-[0.5-20/0.01]
GBLDSG300-[0.5-20/0.01]
GBLDSG310-[0.5-20/0.01]
GBLDSG320-[0.5-20/0.01]
GBLDSG330-[0.5-20/0.01]
GBLDSG340-[0.5-20/0.01]
GBLDSG350-[0.8-20/0.01]
GBLDSG360-[0.5-20/0.01]
GBLDSG370-[0.5-20/0.01]
GBLDSG380-[0.5-20/0.01]
GBLDSG390-[0.5-20/0.01]
GBLDSG400-[0.5-20/0.01]
GBLDSG410-[0.5-20/0.01]
GBLDSG420-[0.5-20/0.01]
GBLDSG430-[0.5-20/0.01]
GBLDSG440-[0.5-20/0.01]
GBLDSG450-[0.8-20/0.01]
GBLDSG460-[0.5-20/0.01]
GBLDSG470-[0.5-20/0.01]
GBLDSG480-[0.5-20/0.01]
GBLDSG490-[0.5-20/0.01]
GBLDSG500-[0.5-20/0.01]
GBLDSW50-[0.5-20/0.01]
GBLDSW60-[0.5-20/0.01]
GBLDSW70-[0.5-20/0.01]
GBLDSW80-[0.5-20/0.01]
GBLDSW90-[0.5-20/0.01]
GBLDSW100-[0.5-20/0.01]
GBLDSW110-[0.5-20/0.01]
GBLDSW120-[0.5-20/0.01]
GBLDSW130-[0.5-20/0.01]
GBLDSW140-[0.5-20/0.01]
GBLDSW150-[0.5-20/0.01]
GBLDSW160-[0.5-20/0.01]
GBLDSW170-[0.5-20/0.01]
GBLDSW180-[0.5-20/0.01]
GBLDSW190-[0.5-20/0.01]
GBLDSW200-[0.5-20/0.01]
GBLDSW210-[0.5-20/0.01]
GBLDSW220-[0.5-20/0.01]
GBLDSW230-[0.5-20/0.01]
GBLDSW240-[0.5-20/0.01]
GBLDSW250-[0.5-20/0.01]
GBLDSW260-[0.5-20/0.01]
GBLDSW270-[0.5-20/0.01]
GBLDSW280-[0.5-20/0.01]
GBLDSW290-[0.5-20/0.01]
GBLDSW300-[0.5-20/0.01]
GBLDSW310-[0.5-20/0.01]
GBLDSW320-[0.5-20/0.01]
GBLDSW330-[0.5-20/0.01]
GBLDSW340-[0.5-20/0.01]
GBLDSW350-[0.5-20/0.01]
GBLDSW360-[0.5-20/0.01]
GBLDSW370-[0.5-20/0.01]
GBLDSW380-[0.5-20/0.01]
GBLDSW390-[0.5-20/0.01]
GBLDSW400-[0.5-20/0.01]
GBLDSW410-[0.5-20/0.01]
GBLDSW420-[0.5-20/0.01]
GBLDSW430-[0.5-20/0.01]
GBLDSW440-[0.5-20/0.01]
GBLDSW450-[0.5-20/0.01]
GBLDSW460-[0.5-20/0.01]
GBLDSW470-[0.5-20/0.01]
GBLDSW480-[0.5-20/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Specifications Surface Cover Color Belt Width W
(mm)
No. of Plies Thickness
(mm)
Unit Mass
(kg/m²)
Allowable Tension
(N/mm)
Min. Pulley Dia.
(Ø)
Circumference Length
(m)

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green501-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green601-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green701-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green801-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green901-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green1001-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green1101-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green1201-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green1301-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green1401-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green1501-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green1601-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green1701-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green1801-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green1901-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green2001-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green2101-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green2201-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green2301-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green2401-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green2501-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green2601-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green2701-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green2801-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green2901-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green3001-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green3101-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green3201-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green3301-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green3401-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green3501-ply10.94200.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green3601-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green3701-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green3801-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green3901-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green4001-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green4101-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green4201-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green4301-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green4401-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green4501-ply10.94200.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green4601-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green4701-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green4801-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green4901-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt Conveyor[Green] Green5001-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite501-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite601-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite701-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite801-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite901-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite1001-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite1101-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite1201-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite1301-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite1401-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite1501-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite1601-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite1701-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite1801-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite1901-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite2001-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite2101-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite2201-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite2301-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite2401-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite2501-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite2601-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite2701-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite2801-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite2901-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite3001-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite3101-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite3201-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite3301-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite3401-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite3501-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite3601-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite3701-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite3801-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite3901-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite4001-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite4101-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite4201-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite4301-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite4401-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite4501-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite4601-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite4701-ply10.94200.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10For Mini Belt ConveyorWhite4801-ply10.94200.5 ~ 20

Loading...

Basic Information

Tension Member Material Polyester Canvas Friction Coefficient (Ref. Against Polished Steel) Front 0.7 Friction Coefficient (Ref. Against Polished Steel) Back 0.2
Knife Edge(mm) Not Provided Continuous Use Temperature(°C) -30 - +100