1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Belts-For Inclined Transfer/With Meandering Prevention Crosspiece

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat Belts-For Inclined Transfer/With Meandering Prevention Crosspiece
This conveyor belt is ideal for use in both inclined transfer and mini belt conveyor systems, with a wide range of sizes available to choose from.
[Feature]
● Belt Width Minimum / Maximum (mm.) : 50 mm. and 500 mm.
● Belt Length (m.) : The size is configurable between 0.5 to 20 m.
[Application]
It is used in conjunction with pulleys to transfer materials in a conveyor system.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LHBLGADSN50-[0.5-20/0.01]
LHBLGADSN60-[0.5-20/0.01]
LHBLGADSN70-[0.5-20/0.01]
LHBLGADSN80-[0.5-20/0.01]
LHBLGADSN90-[0.5-20/0.01]
LHBLGADSN100-[0.5-20/0.01]
LHBLGADSN110-[0.5-20/0.01]
LHBLGADSN120-[0.5-20/0.01]
LHBLGADSN130-[0.5-20/0.01]
LHBLGADSN140-[0.5-20/0.01]
LHBLGADSN150-[0.5-20/0.01]
LHBLGADSN160-[0.5-20/0.01]
LHBLGADSN170-[0.5-20/0.01]
LHBLGADSN180-[0.5-20/0.01]
LHBLGADSN190-[0.5-20/0.01]
LHBLGADSN200-[0.5-20/0.01]
LHBLGADSN210-[0.5-20/0.01]
LHBLGADSN220-[0.5-20/0.01]
LHBLGADSN230-[0.5-20/0.01]
LHBLGADSN240-[0.5-20/0.01]
LHBLGADSN250-[0.5-20/0.01]
LHBLGADSN260-[0.5-20/0.01]
LHBLGADSN270-[0.5-20/0.01]
LHBLGADSN280-[0.5-20/0.01]
LHBLGADSN290-[0.5-20/0.01]
LHBLGADSN300-[0.5-20/0.01]
LHBLGADSN310-[0.5-20/0.01]
LHBLGADSN320-[0.5-20/0.01]
LHBLGADSN330-[0.5-20/0.01]
LHBLGADSN340-[0.5-20/0.01]
LHBLGADSN350-[0.5-20/0.01]
LHBLGADSN360-[0.5-20/0.01]
LHBLGADSN370-[0.5-20/0.01]
LHBLGADSN380-[0.5-20/0.01]
LHBLGADSN390-[0.5-20/0.01]
LHBLGADSN400-[0.5-20/0.01]
LHBLGADSN410-[0.5-20/0.01]
LHBLGADSN420-[0.5-20/0.01]
LHBLGADSN430-[0.5-20/0.01]
LHBLGADSN440-[0.5-20/0.01]
LHBLGADSN450-[0.5-20/0.01]
LHBLGADSN460-[0.5-20/0.01]
LHBLGADSN470-[0.5-20/0.01]
LHBLGADSN480-[0.5-20/0.01]
LHBLGADSN490-[0.5-20/0.01]
LHBLGADSN500-[0.5-20/0.01]
LHBLGDSN50-[0.5-20/0.01]
LHBLGDSN60-[0.5-20/0.01]
LHBLGDSN70-[0.5-20/0.01]
LHBLGDSN80-[0.5-20/0.01]
LHBLGDSN90-[0.5-20/0.01]
LHBLGDSN100-[0.5-20/0.01]
LHBLGDSN110-[0.5-20/0.01]
LHBLGDSN120-[0.5-20/0.01]
LHBLGDSN130-[0.5-20/0.01]
LHBLGDSN140-[0.5-20/0.01]
LHBLGDSN150-[0.5-20/0.01]
LHBLGDSN160-[0.5-20/0.01]
LHBLGDSN170-[0.5-20/0.01]
LHBLGDSN180-[0.5-20/0.01]
LHBLGDSN190-[0.5-20/0.01]
LHBLGDSN200-[0.5-20/0.01]
LHBLGDSN210-[0.5-20/0.01]
LHBLGDSN220-[0.5-20/0.01]
LHBLGDSN230-[0.5-20/0.01]
LHBLGDSN240-[0.5-20/0.01]
LHBLGDSN250-[0.5-20/0.01]
LHBLGDSN260-[0.5-20/0.01]
LHBLGDSN270-[0.5-20/0.01]
LHBLGDSN280-[0.5-20/0.01]
LHBLGDSN290-[0.5-20/0.01]
LHBLGDSN300-[0.5-20/0.01]
LHBLGDSN310-[0.5-20/0.01]
LHBLGDSN320-[0.5-20/0.01]
LHBLGDSN330-[0.5-20/0.01]
LHBLGDSN340-[0.5-20/0.01]
LHBLGDSN350-[0.5-20/0.01]
LHBLGDSN360-[0.5-20/0.01]
LHBLGDSN370-[0.5-20/0.01]
LHBLGDSN380-[0.5-20/0.01]
LHBLGDSN390-[0.5-20/0.01]
LHBLGDSN400-[0.5-20/0.01]
LHBLGDSN410-[0.5-20/0.01]
LHBLGDSN420-[0.5-20/0.01]
LHBLGDSN430-[0.5-20/0.01]
LHBLGDSN440-[0.5-20/0.01]
LHBLGDSN450-[0.5-20/0.01]
LHBLGDSN460-[0.5-20/0.01]
LHBLGDSN470-[0.5-20/0.01]
LHBLGDSN480-[0.5-20/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Cover Color Surface Cover Material Belt Width W
(mm)
Surface Cover Shape Tension Member Material No. of Plies Friction Coefficient (Ref. Against Polished Steel) Front Thickness
(mm)
Unit Mass
(kg/m²)
Allowable Tension
(N/mm)
Min. Pulley Dia.
(Ø)
Continuous Use Temperature
(°C)
Circumference Length
(m)

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC50[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC60[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC70[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC80[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC90[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC100[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC110[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC120[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC130[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC140[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC150[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC160[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC170[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC180[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC190[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC200[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC210[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC220[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC230[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC240[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC250[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC260[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC270[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC280[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC290[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC300[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC310[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC320[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC330[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC340[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC350[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC360[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC370[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC380[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC390[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC400[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC410[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC420[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC430[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC440[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC450[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC460[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC470[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC480[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC490[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) -[Green] Green[Vinyl Chloride] PVC500[Woven Cloth] Deep Groove[Polyester] Polyester Canvas2-ply1.25.34.2880-10~700.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC50-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC60-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC70-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC80-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC90-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC100-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC110-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC120-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC130-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC140-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC150-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC160-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC170-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC180-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC190-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC200-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC210-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC220-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC230-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC240-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC250-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC260-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC270-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC280-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC290-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC300-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC310-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC320-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC330-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC340-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC350-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC360-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC370-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC380-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC390-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC400-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC410-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC420-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC430-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC440-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC450-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC460-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC470-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10[Green] Green[Vinyl Chloride] PVC480-[Polyester] Polyester Canvas2-ply1.12.32.48100 (70) *1-10~600.5 ~ 20

Loading...

Basic Information

Belt Specifications Inclined Transfer Friction Coefficient (Ref. Against Polished Steel) Back 0.2 Knife Edge(mm) Not Provided