(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flat Belts-With Meandering Prevention Crosspiece For Sliding
This conveyor belt is ideal for use in both sliding transfer and mini belt conveyor systems, with a wide range of sizes available to choose from.
[Feature]
● Belt Width Minimum / Maximum (mm.) : 50 mm. and 500 mm.
● Thickness (mm.): 0.6 and 1.3
● Belt Length (m.) : The size is configurable between 0.5 to 20 m, and the minimum length can be increased by increments 0.01 m.
● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 20, 30 and 40
● Surface Cover Material: Polyester canvas and polyester
● Color: White and Green
[Application]
It is used in conjunction with pulleys to transfer materials in a conveyor system.
Part Number |
---|
SHBLTDS50-[0.5-20/0.01] |
SHBLTDS60-[0.5-20/0.01] |
SHBLTDS70-[0.5-20/0.01] |
SHBLTDS80-[0.5-20/0.01] |
SHBLTDS90-[0.5-20/0.01] |
SHBLTDS100-[0.5-20/0.01] |
SHBLTDS110-[0.5-20/0.01] |
SHBLTDS120-[0.5-20/0.01] |
SHBLTDS130-[0.5-20/0.01] |
SHBLTDS140-[0.5-20/0.01] |
SHBLTDS150-[0.5-20/0.01] |
SHBLTDS160-[0.5-20/0.01] |
SHBLTDS170-[0.5-20/0.01] |
SHBLTDS180-[0.5-20/0.01] |
SHBLTDS190-[0.5-20/0.01] |
SHBLTDS200-[0.5-20/0.01] |
SHBLTDS210-[0.5-20/0.01] |
SHBLTDS220-[0.5-20/0.01] |
SHBLTDS230-[0.5-20/0.01] |
SHBLTDS240-[0.5-20/0.01] |
SHBLTDS250-[0.5-20/0.01] |
SHBLTDS260-[0.5-20/0.01] |
SHBLTDS270-[0.5-20/0.01] |
SHBLTDS280-[0.5-20/0.01] |
SHBLTDS290-[0.5-20/0.01] |
SHBLTDS300-[0.5-20/0.01] |
SHBLTDS310-[0.5-20/0.01] |
SHBLTDS320-[0.5-20/0.01] |
SHBLTDS330-[0.5-20/0.01] |
SHBLTDS340-[0.5-20/0.01] |
SHBLTDS350-[0.5-20/0.01] |
SHBLTDS360-[0.5-20/0.01] |
SHBLTDS370-[0.5-20/0.01] |
SHBLTDS380-[0.5-20/0.01] |
SHBLTDS390-[0.5-20/0.01] |
SHBLTDS400-[0.5-20/0.01] |
SHBLTDS410-[0.5-20/0.01] |
SHBLTDS420-[0.5-20/0.01] |
SHBLTDS430-[0.5-20/0.01] |
SHBLTDS440-[0.5-20/0.01] |
SHBLTDS450-[0.5-20/0.01] |
SHBLTDS460-[0.5-20/0.01] |
SHBLTDS470-[0.5-20/0.01] |
SHBLTDS480-[0.5-20/0.01] |
SHBLTDS490-[0.5-20/0.01] |
SHBLTDS500-[0.5-20/0.01] |
SHBLTDSG50-[0.5-20/0.01] |
SHBLTDSG60-[0.5-20/0.01] |
SHBLTDSG70-[0.5-20/0.01] |
SHBLTDSG80-[0.5-20/0.01] |
SHBLTDSG90-[0.5-20/0.01] |
SHBLTDSG100-[0.5-20/0.01] |
SHBLTDSG110-[0.5-20/0.01] |
SHBLTDSG120-[0.5-20/0.01] |
SHBLTDSG130-[0.5-20/0.01] |
SHBLTDSG140-[0.5-20/0.01] |
SHBLTDSG150-[0.5-20/0.01] |
SHBLTDSG160-[0.5-20/0.01] |
SHBLTDSG170-[0.5-20/0.01] |
SHBLTDSG180-[0.5-20/0.01] |
SHBLTDSG190-[0.5-20/0.01] |
SHBLTDSG200-[0.5-20/0.01] |
SHBLTDSG210-[0.5-20/0.01] |
SHBLTDSG220-[0.5-20/0.01] |
SHBLTDSG230-[0.5-20/0.01] |
SHBLTDSG240-[0.5-20/0.01] |
SHBLTDSG250-[0.5-20/0.01] |
SHBLTDSG260-[0.5-20/0.01] |
SHBLTDSG270-[0.5-20/0.01] |
SHBLTDSG280-[0.5-20/0.01] |
SHBLTDSG290-[0.5-20/0.01] |
SHBLTDSG300-[0.5-20/0.01] |
SHBLTDSG310-[0.5-20/0.01] |
SHBLTDSG320-[0.5-20/0.01] |
SHBLTDSG330-[0.5-20/0.01] |
SHBLTDSG340-[0.5-20/0.01] |
SHBLTDSG350-[0.5-20/0.01] |
SHBLTDSG360-[0.5-20/0.01] |
SHBLTDSG370-[0.5-20/0.01] |
SHBLTDSG380-[0.5-20/0.01] |
SHBLTDSG390-[0.5-20/0.01] |
SHBLTDSG400-[1.5-20/0.01] |
SHBLTDSG410-[0.5-20/0.01] |
SHBLTDSG420-[0.5-20/0.01] |
SHBLTDSG430-[0.5-20/0.01] |
SHBLTDSG440-[0.5-20/0.01] |
SHBLTDSG450-[0.5-20/0.01] |
SHBLTDSG460-[0.5-20/0.01] |
SHBLTDSG470-[0.5-20/0.01] |
SHBLTDSG480-[0.5-20/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Specifications | Surface Cover Color | Belt Width W (mm) | No. of Plies | Thickness (mm) | Unit Mass (kg/m²) | Allowable Tension (N/mm) | Min. Pulley Dia. (Ø) | Continuous Use Temperature (°C) | Circumference Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 50 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 60 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 70 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 80 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 90 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 100 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 110 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 120 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 130 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 140 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 150 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 160 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 170 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 180 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 190 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 200 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 210 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 220 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 230 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 240 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 250 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 260 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 270 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 280 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 290 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 300 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 310 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 320 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 330 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 340 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 350 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 360 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 370 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 380 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 390 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 400 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 410 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 420 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 430 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 440 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 450 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 460 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 470 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 480 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 490 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | Excellent in Sliding Property | White | 500 | 2-ply | 1.3 | 1.1 | 8 | 40 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 50 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 60 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 70 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 80 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 90 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 100 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 110 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 120 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 130 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 140 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 150 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 160 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 170 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 180 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 190 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 200 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 210 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 220 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 230 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 240 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 250 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 260 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 270 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 280 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 290 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 300 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 310 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 320 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 330 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 340 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 350 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 360 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 370 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 380 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 390 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 400 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 1.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 410 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 420 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 430 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 440 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 450 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 460 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 470 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 | ||
- | BELTS | 1 Piece(s) | 9 Day(s) | 10 | For Mini Belt Conveyor / Excellent in Sliding Property | [Green] Green | 480 | 1-ply | 0.6 | 0.4 | 4 | 20 | -30-80 | 0.5 ~ 20 |
Loading...
Surface Cover Material | Polyester Canvas | Tension Member Material | Polyester Canvas | Friction Coefficient (Ref. Against Polished Steel) Front | 0.2 |
---|---|---|---|---|---|
Friction Coefficient (Ref. Against Polished Steel) Back | 0.2 | Knife Edge(mm) | Not Provided |
How can we improve?
How can we improve?