Flat Belts-Packaged Goods Transfer/Electronic Parts Transfer

Brand :
MISUMI

Caution

    Product Description

    Flat Belts-Packaged Goods Transfer/Electronic Parts Transfer
    This conveyor belt is not only ideal for use in mini belt conveyor systems but also boasts electronic industry. It is available in a wide range of sizes to suit your needs.
    [Feature]
    ● Belt Width Minimum / Maximum (mm.) : 10 mm. and 500 mm.
    ● Thickness (mm.): 0.8, 0.9, 1.4, 1.8, and 2
    ● Belt Length (m.) : The size is configurable between 0.5 to 20 m, and the minimum length can be increased by increments 0.01 m.
    ● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 15, 25 and 30
    ● Surface Cover Material: Conductive Polyurethane, Suede Non-Woven Fabric
    ● Color: White, Green and Black
    [Application]
    It is used in conjunction with pulleys to transfer materials in a conveyor system.

    Flat belts for packaged-goods and electronic-parts transfer

    Flat-surface belts for transferring packaged goods or electronic parts with pulleys. The belt circumference L is measured along the back surface as the inner circumference. A greater ply count permits higher allowable tension but needs a larger minimum pulley diameter, so check both. A pulley below the minimum diameter may cause slipping.

    • W is configurable from 10 mm to 500 mm for the stated standard range (DHBLT also W 5).
    • L is configurable in 0.01 m increments within the range assigned to the selected width and Type.
    • FBLG, FBLW, FBLGN and FBLWN require a circumference of 0.70 m or more.

    Types and components

    Belt circumference is the length of the belt underside (inner circumference).

    Flat belt tolerances

    Width toleranceThickness toleranceLength tolerance
    WidthToleranceThicknessToleranceJoint toleranceLengthTolerance
    –400±2–1.0±0.1±0.3–2000±10
    401–500±31.1–1.5±0.22001–7000±20
    1.6–2.07001–10000±0.3%
    2.1–5.5±0.410001–

    Permanent belt elongation is max. 1% of the total length (reference).

    TypeColorPly
    Quantity
    Surface
    shape
    MaterialFriction coefficient
    (reference value vs. polished steel)
    Thickness
    mm
    Unit mass
    kg/m²
    Allowable tension
    N/mm
    (length direction)
    Min. pulley dia.
    φmm
    Knife
    Edge
    Continuous use
    Temperature
    °C
    SurfaceBackFrontBack
    FBLWWhite1FlatSuede-like nonwoven fabricPolyester canvas--1.81.2425×-5–60
    FBLGNGreen2FlatSuede-like nonwoven fabricPolyester canvas--21.5530×-5–60
    DHBLTBlack1FlatConductive polyurethanePolyester0.30.150.913.530R10-10–80
    DHBLTSBlack1FlatConductive polyurethanePolyester0.80.20.80.7415R3-10–80
    DHBLGNBlack2FlatThermoplastic polyurethanePolyester canvas0.60.21.41.5825(15)*1(R3)*1-30–80
    • *1: Values in ( ) are for an allowable tension of 5 N/mm.

    Ply number is the number of fabric layers in the belt. More layers give a higher allowable tension but a larger minimum pulley diameter.

    TypeFood hygieneAntibacterial, antifungalPrevents frayingWater and humid heat resistancePrevents heat shrinkageSurface cleanabilityPrevents rub-in shrinkageSodium hypochlorite resistanceNon-stickOil resistance
    FBLW△-----○-○-
    FBLGN△-----○-○-
    DHBLT○--△△△△△△△
    DHBLTS--○------○
    DHBLGN--○------○

    ◎: excellent, ◯: suitable, △: may be attacked, -: not suitable

    Previous standard (until 2014)

    TypeFriction coefficient
    (reference value vs. polished steel)
    Thickness
    mm
    Unit mass
    kg/m²
    Allowable tension
    N/mm
    Min. pulley dia.
    φmm
    Knife edgeContinuous use temperature
    °C
    FrontBack
    DHBLT0.20.10.60.7325R3-10–80

    Part numbers and dimensions

    Ordering example

    Type-Circumference L (m)
    TypeBelt width
    DHBLT50-4.23
    TypeCircumference L (m)
    TypeBelt width
    W(mm)
    Specified
    0.01 m increments
    DHBLT50.50– 3.00
    FBLW*2
    FBLGN*2
    DHBLT
    DHBLTS
    DHBLGN
    100.50–20.00
    15
    20
    250.80–20.00
    30
    35
    40
    50
    60
    70
    75
    80
    90
    100
    110
    120
    125
    130
    140
    150
    160
    170
    180
    190
    200
    210
    220
    230
    240
    250
    260
    270
    280
    290
    300
    310
    320
    330
    340
    350
    360
    370
    380
    390
    400
    410
    420
    430
    440
    450
    460
    470
    480
    490
    500
    • The DHBLT joint may be about 0.3 mm thicker. *2: FBLW and FBLGN are specified from circumference 0.70.
    • For calculating the length of flat belts used on MISUMI conveyors, see below.
    • *Formulas differ by conveyor. Always check the "Belt length formula" on the product page you use.

    Formula example (GVHA): (2L+98)/1000, length unit: m

    • *Rounded to 2 decimal places. L is the distance between conveyor pulleys. Example GVHA-30-500-25-T100-IM-5-D-AS: L = 500, (1000+98)/1000 = 1.1 (1.098 rounded)

    Belt part number example: DHBLT30-1.1

    Technical information

    • Below the minimum pulley diameter, the belt may slip on the pulley.

    Belt life is hard to calculate; replace the belt when damage or surface wear is seen.

    • Run the belt in the direction of the arrow printed on the body.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat