Flat Belts-Heat Resistant/Non-Adhesive

Caution
Product Description
Flat Belts-Heat Resistant/Non-Adhesive
This conveyor belt is not only ideal for use in mini belt conveyor systems but also boasts heat-resistant and is suitable for transferring highly adhensive objects. It is available in a wide range of sizes to suit your needs.
[Feature]
● Belt Width Minimum / Maximum (mm.) : 10 mm. and 500 mm.
● Thickness (mm.): 1, 1.6 and 2.0
● Belt Length (m.) : The size is configurable between 0.5 to 20 m, and the minimum length can be increased by increments 0.01 m.
● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 15 and 25
● Surface Cover Material: Thermoplastic Polyurethane
● Color: White and Green
[Application]
It is used in conjunction with pulleys to transfer materials in a conveyor system.
Dimensional Drawing

[ ! ]Endless jointing is applied before the product is shipped.
[ ! ]The belt circumference refers to the length of the belt's inner surface (inner circumference).
| Type | Type Number | Color | Number of Plies | Surface Shape | [ M ] Material | Friction Coefficient (Reference Value Against Polished Steel) | Thickness mm | Unit Mass kg/m2 | Allowable Tension N/mm | Minimum Pulley Diameter ⌀mm | Knife Edge | Continuous Operating Temperature °C | ||
| Surface | Back | Front | Back | |||||||||||
| HHBLT | (1) | White | 2 | Flat Surface | Silicone rubber | Polyester | 1.7 | 0.25 | 1.6 | 1.8 | 5 | 75 | × | -40 to 180 |
| NSHBLT | (2) | White | 1 | Flat Surface | Polyurethane | Polyester | 0.2 | 0.15 | 0.9 | 1 | 3.5 | 20 | R5 | -10 to 80 |
| NSHBLTS | (3) | White | 1 | Glossy surface | Polyurethane | Polyester | 0.6 | 0.2 | 0.8 | 0.7 | 4 | 15 | R3 | -10 to 80 |
| NSHB | (4) | Sky Blue | 1 | Glossy surface | Thermoplastic Polyurethane | Polyester Canvas | 0.6 | 0.2 | 0.8 | 0.7 | 4 | 15 | R3 | -30 to 100 |
| NSHBLG | (5) | Lime Green | 1 | Glossy surface | Thermoplastic Polyurethane | Polyester Canvas | 0.6 | 0.2 | 0.8 | 0.7 | 4 | 15 | R3 | -30 to 100 |
| NSHBWN | (6) | White | 2 | Glossy surface | Thermoplastic Polyurethane | Polyester Canvas | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25(15)* | (R3)* | -30 to 100 |
| NSHBN | (7) | Sky Blue | 2 | Glossy surface | Thermoplastic Polyurethane | Polyester Canvas | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25(15)* | (R3)* | -30 to 100 |
| NSHBLGN | (8) | Lime Green | 2 | Glossy surface | Thermoplastic Polyurethane | Polyester Canvas | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25(15)* | (R3)* | -30 to 100 |
| HFHBG | (9) | Green | 1 | Flat Surface | Thermoplastic Polyurethane | Polyester Canvas | 0.4 | 0.2 | 0.8 | 0.7 | 4 | 15 | R3 | -30 to 100 |
| HFHBW | (10) | White | 1 | Flat Surface | Thermoplastic Polyurethane | Polyester Canvas | 0.4 | 0.2 | 0.8 | 0.7 | 4 | 15 | R3 | -30 to 100 |
| HFHBGN | (11) | Green | 2 | Flat Surface | Thermoplastic Polyurethane | Polyester Canvas | 0.4 | 0.2 | 1.4 | 1.4 | 8 | 30 (15)* | (R3)* | -30 to 100 |
| HFHBWN | (12) | White | 2 | Flat Surface | Thermoplastic Polyurethane | Polyester Canvas | 0.4 | 0.2 | 1.4 | 1.4 | 8 | 30 (15)* | (R3)* | -30 to 100 |
| BHFHBWN | (13) | White | 2 | Flat Surface | Thermoplastic Polyurethane | Polyester Canvas | 0.4 | 0.2 | 1.4 | 1.5 | 8 | 30 (15)* | (R3)* | -30 to 100 |
[ ! ]The ply count refers to the number of fabric layers in the belt. The greater the number of fabric layers, the higher the allowable tension, but the larger the minimum pulley diameter.
[ ! ]HHBLT is spec.-designed to be of heat resistant specification. Others are non-adhesive.
[ ! ]Previous standard content: Up to 2014
| Type | Friction Coefficient (Reference Value Against Polished Steel) | Thickness mm | Unit Mass kg/m2 | Allowable Tension N/mm | Minimum Pulley Diameter ⌀mm | Knife Edge | Continuous Operating Temperature °C | |
| Front | Back | |||||||
| HHBLT | 1.5 | 0.1 | 1.3 | 1.4 | 5 | 75 | × | -40 to 180 |
Width tolerance | Thickness tolerance | Length tolerance | ||||||
| Width | Tolerance | Thickness | Tolerance | Joint tolerance | Length | Tolerance | ||
Up to 400 | ±2 | Up to 1.0 | ±0.1 | ±0.3 | Up to 2000 | ±10 | ||
| 401 to 500 | ±3 | 1.1 to 1.5 | ±0.2 | 2001 to 7000 | ±20 | |||
| 1.6 to 2.0 | 7001 to 10000 | ±0.3% | ||||||
| 2.1 to 5.5 | ±0.4 | 10001 or more | ||||||