Flat Belts-Oil Resistant

Caution
- This product is Non-RoHS
Product Description
Flat Belts-Oil Resistant
This conveyor belt is not only ideal for use in mini belt conveyor systems but also boasts oil-resistant properties and is available in a wide range of sizes to suit your needs.
[Feature]
● Belt Width Minimum / Maximum (mm.) : 10 mm. and 500 mm.
● Thickness (mm.): 0.8, 1, 1.3 and 1.4
● Belt Length (m.) : The size is configurable between 0.5 to 20 m, and the minimum length can be increased by increments 0.01 m.
● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 15, 20 and 25
● Surface Cover Material: Oil-Resistant Chloroethylene and Oil-Resistant Polyurethane
● Color: White, Navy and Green
[Application]
It is used in conjunction with pulleys to transfer materials in a conveyor system.