Flat Belts-For Inclined Transfer

Brand :
MISUMI

Caution

    Product Description

    Flat Belts-For Inclined Transfer
    This conveyor belt is ideal for use in both inclined transfer and mini belt conveyor systems, with a wide range of sizes available to choose from.
    [Feature]
    ● Belt Width Minimum / Maximum (mm.) : 10 mm. and 500 mm.
    ● Thickness Minimum/ Maximum (mm.): 0.9 mm. and 5.5 mm.
    ● Belt Length (m.) : The size is configurable between 0.5 to 20 m, and the minimum length can be increased by increments 0.01 m.

    ● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 25 , 30, 50, 75, 80 and 100
    ● Surface Cover Material: PVC and Thermoplastic Elastomer
    ● Color: White, Green and Grey
    [Application]
    It is used in conjunction with pulleys to transfer materials in a conveyor system.

    Flat Belts for Inclined Transfer

    High-grip endless flat belts for inclined transfer and mini belt conveyors. Surface patterns include vertical groove, flat, shallow groove, basket weave, deep groove, rough top and herringbone, covering incline angles up to 30°.

    • Supplied with endless processing. The inner circumference is the circumference L.
    • Surface materials: soft polyurethane, thermoplastic polyurethane, PVC, special thermoplastic elastomer. Back: polyester or polyester canvas.
    • Colors: green, white, gray.

    Features and drawing

    • Shipped endless (joined).
    • The inner circumference is the belt length.

    Flat Belts for Inclined Transfer

    TypeType
    No.
    Inclination
    Angle
    ColorPly
    Quantity
    Surface
    shape
    MaterialFriction coefficient
    (reference value vs. polished steel)
    Thickness
    mm
    Unit mass
    kg/m²
    Allowable tension
    N/mm
    Min. pulley dia.
    φmm
    Knife
    Edge
    Continuous use temperature
    °C
    SurfaceBackFrontBack
    LHBLT①15° or lessGreen1Vertical slotSoft polyurethanePolyester1.70.11.51.6430×-10–80
    LHBLTWH②15° or lessWhite1FlatSoft polyurethanePolyester1.70.150.913.525×-10–80
    LHBLWN③15° or lessWhite2Vertical slotThermoplastic polyurethanePolyester canvas1.60.22.32.2850(25)*×-30–80
    LHBLYAN④15° or lessGray2Shallow groovePVCPolyester canvas1.20.23.33.4880×-10–70
    LHBLGASN⑤15° or lessGreen2Basket weavePVCPolyester canvas1.10.22.32.48100(70)*×-10–60
    LHBLGAN⑥20° or lessGreen2Deep groovePVCPolyester canvas1.20.25.34.2880×-10–70
    LHBLGTN⑦20° or lessGreen2Rough topPVCPolyester canvas1.10.25.56.51280×-10–70
    LHBLYTN⑧20° or lessGray2Rough topPVCPolyester canvas1.10.25.56.51280×-10–70
    LHBLGYN⑨30° or lessGreen2HerringboneSpecial thermoplastic elastomerPolyester canvas20.23.43850×-10–60
    LHBLYFN⑩30° or lessGray2HerringboneSpecial thermoplastic elastomerPolyester canvas20.23.43875(50)*×-10–60
    • *: Values in ( ) are for an allowable tension of 5 N/mm.

    Former standard (until 2014)

    TypeSurface patternFriction coefficient
    (reference value vs. polished steel)
    Thickness
    mm
    Unit mass
    kg/m²
    Allowable tension
    N/mm
    Min. pulley dia.
    φmm
    Knife edgeContinuous use temperature
    °C
    FrontBack
    LHBLTWHVertical slot1.70.11.51.6430×-10–80

    Part numbers and dimensions

    Ordering example

    Type-Circumference L (m)
    TypeBelt width
    LHBLT350-4.23
    TypeCircumference L (m)
    TypeBelt width
    W(mm)
    Specified
    0.01 m increments
    LHBLT
    LHBLTWH
    LHBLWN
    LHBLYAN
    LHBLGASN
    LHBLGAN
    LHBLGTN
    LHBLYTN
    LHBLGYN
    LHBLYFN
    100.50–20.00
    15
    20
    250.80–20.00
    30
    35
    40
    50
    60
    70
    75
    80
    90
    100
    110
    120
    125
    130
    140
    150
    160
    170
    180
    190
    200
    210
    220
    230
    240
    250
    260
    270
    280
    290
    300
    310
    320
    330
    340
    350
    360
    370
    380
    390
    400
    410
    420
    430
    440
    450
    460
    470
    480
    490
    500

    The joint of LHBLT and LHBLTWH may be about 0.5 mm thicker.

    TypeInclination angleFood hygieneAntibacterial, antifungalPrevents frayingWater and humid heat resistancePrevents heat shrinkageSurface cleanabilityPrevents rub-in shrinkageSodium hypochlorite resistanceNon-stickOil resistance
    LHBLT15° or less○--△△△△△△△
    LHBLTWH15° or less○--△△△△△△△
    LHBLWN15° or less○-○------○
    LHBLYAN15° or less--○-------
    LHBLGASN15° or less----------
    LHBLGAN20° or less--○-------
    LHBLGTN20° or less----------
    LHBLYTN20° or less----------
    LHBLGYN30° or less----------
    LHBLYFN30° or less--○-------

    ◎: excellent, ◯: suitable, △: may be attacked, -: not suitable

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat