(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flat Belts for Sliding-Vertical Direction/Lateral Direction
This conveyor belt is ideal for use in both vertical or lateral direction conveyor systems, with a wide range of sizes available to choose from.
[Feature]
● Belt Width Minimum / Maximum (mm.) : 10 mm. and 500 mm.
● Thickness (mm.): 0.5 mm. and 1.3 mm.
● Belt Length (m.) : The size is configurable between 0.5 to 20 m., and the minimum length can be increased by increments 0.01 m.
● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 25 and 30
● Surface Cover Material: Urethane Impregnated and Polyester canvas
● Color: White and Green
[Application]
It is used in conjunction with pulleys to transfer materials in a conveyor system.
Part Number |
---|
SHBLT10-[0.5-20/0.01] |
SHBLT15-[0.5-20/0.01] |
SHBLT20-[0.5-20/0.01] |
SHBLT25-[0.5-20/0.01] |
SHBLT30-[0.5-20/0.01] |
SHBLT35-[0.5-20/0.01] |
SHBLT40-[0.5-20/0.01] |
SHBLT50-[0.5-20/0.01] |
SHBLT60-[0.5-20/0.01] |
SHBLT70-[0.5-20/0.01] |
SHBLT75-[0.5-20/0.01] |
SHBLT80-[0.5-20/0.01] |
SHBLT90-[0.5-20/0.01] |
SHBLT100-[0.5-20/0.01] |
SHBLT110-[0.5-20/0.01] |
SHBLT120-[0.5-20/0.01] |
SHBLT125-[0.5-20/0.01] |
SHBLT130-[0.5-20/0.01] |
SHBLT140-[0.5-20/0.01] |
SHBLT150-[0.5-20/0.01] |
SHBLT160-[0.5-20/0.01] |
SHBLT170-[0.5-20/0.01] |
SHBLT180-[0.5-20/0.01] |
SHBLT190-[0.5-20/0.01] |
SHBLT200-[0.5-20/0.01] |
SHBLT210-[0.5-20/0.01] |
SHBLT220-[0.5-20/0.01] |
SHBLT230-[0.5-20/0.01] |
SHBLT240-[0.5-20/0.01] |
SHBLT250-[0.5-20/0.01] |
SHBLT260-[0.5-20/0.01] |
SHBLT270-[0.5-20/0.01] |
SHBLT280-[0.5-20/0.01] |
SHBLT290-[0.5-20/0.01] |
SHBLT300-[0.5-20/0.01] |
SHBLT310-[0.8-20/0.01] |
SHBLT320-[0.8-20/0.01] |
SHBLT330-[0.8-20/0.01] |
SHBLT340-[0.8-20/0.01] |
SHBLT350-[0.8-20/0.01] |
SHBLT360-[0.8-20/0.01] |
SHBLT370-[0.8-20/0.01] |
SHBLT380-[0.8-20/0.01] |
SHBLT390-[0.8-20/0.01] |
SHBLT400-[0.8-20/0.01] |
SHBLT410-[0.8-20/0.01] |
SHBLT420-[0.8-20/0.01] |
SHBLT430-[0.8-20/0.01] |
SHBLT440-[0.8-20/0.01] |
SHBLT450-[0.8-20/0.01] |
SHBLT460-[0.8-20/0.01] |
SHBLT470-[0.8-20/0.01] |
SHBLT480-[0.8-20/0.01] |
SHBLT490-[0.8-20/0.01] |
SHBLT500-[0.8-20/0.01] |
SHBLTG10-[0.5-20/0.01] |
SHBLTG15-[0.5-20/0.01] |
SHBLTG20-[0.5-20/0.01] |
SHBLTG25-[0.5-20/0.01] |
SHBLTG30-[0.5-20/0.01] |
SHBLTG35-[0.5-20/0.01] |
SHBLTG40-[0.5-20/0.01] |
SHBLTG50-[0.5-20/0.01] |
SHBLTG60-[0.5-20/0.01] |
SHBLTG70-[0.5-20/0.01] |
SHBLTG75-[0.5-20/0.01] |
SHBLTG80-[0.5-20/0.01] |
SHBLTG90-[0.5-20/0.01] |
SHBLTG100-[0.5-20/0.01] |
SHBLTG110-[0.5-20/0.01] |
SHBLTG120-[0.5-20/0.01] |
SHBLTG125-[0.5-20/0.01] |
SHBLTG130-[0.5-20/0.01] |
SHBLTG140-[0.5-20/0.01] |
SHBLTG150-[0.5-20/0.01] |
SHBLTG160-[0.5-20/0.01] |
SHBLTG170-[0.5-20/0.01] |
SHBLTG180-[0.5-20/0.01] |
SHBLTG190-[0.5-20/0.01] |
SHBLTG200-[0.5-20/0.01] |
SHBLTG210-[0.5-20/0.01] |
SHBLTG220-[0.5-20/0.01] |
SHBLTG230-[0.5-20/0.01] |
SHBLTG240-[0.5-20/0.01] |
SHBLTG250-[0.5-20/0.01] |
SHBLTG260-[0.5-20/0.01] |
SHBLTG270-[0.5-20/0.01] |
SHBLTG280-[0.5-20/0.01] |
SHBLTG290-[0.5-20/0.01] |
SHBLTG300-[0.5-20/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Specifications | Surface Cover Color | Surface Cover Material | Belt Width W (mm) | Surface Cover Shape | Tension Member Material | No. of Plies | Friction Coefficient (Ref. Against Polished Steel) Front | Friction Coefficient (Ref. Against Polished Steel) Back | Thickness (mm) | Unit Mass (kg/m²) | Allowable Tension (N/mm) | Min. Pulley Dia. (Ø) | Knife Edge (mm) | Continuous Use Temperature (°C) | Circumference Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 10 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 15 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 20 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 25 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 30 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 35 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 40 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 50 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 60 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 70 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 75 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 80 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 90 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 100 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 110 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 120 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 125 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 130 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 140 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 150 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 160 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 170 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 180 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 190 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 200 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 210 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 220 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 230 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 240 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 250 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 260 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 270 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 280 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 290 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 300 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 310 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 320 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 330 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 340 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 350 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 360 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 370 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 380 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 390 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 400 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 410 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 420 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 430 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 440 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 450 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 460 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 470 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 480 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 490 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | White | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 500 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.8 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 10 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 15 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 20 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 25 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 30 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 35 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 40 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 50 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 60 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 70 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 75 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 80 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 90 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 100 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 110 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 120 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 125 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 130 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 140 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 150 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 160 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 170 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 180 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 190 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 200 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 210 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 220 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 230 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 240 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 250 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 260 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 270 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 280 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 290 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 | ||
- | FLAT BELT | 1 Piece(s) | 7 Day(s) | 10 | Knife Edge / Excellent in Sliding Property | [Green] Green | [Polyester Impregnated Woven Cloth] Polyester Impregnated | 300 | Impregnated Woven Cloth | [Polyester] Polyester Impregnated | 1-ply | 0.15 | 0.15 | 0.5 | 0.5 | 4 | 25 | R3 | -10-80 | 0.5 ~ 20 |
Loading...
How can we improve?
How can we improve?