1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Belts-General Use

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat Belts-General Use
This conveyor belt is ideal for use in both general purpose and mini belt conveyor systems, with a wide range of sizes available to choose from.
[Feature]
● Belt Width Minimum / Maximum (mm.) : 10 mm. and 500 mm.
● Thickness Minimum/ Maximum (mm.): 0.8 mm. and 5.0 mm.
● Belt Length (m.) : The size is configurable between 0.5 to 20 m., and the minimum length can be increased by increments 0.01 m.
● Suitable for Minimum Pulley Belt Diameter Size (mm.) :15, 25, 50, 100 and 120
● Surface Cover Material: PVC and Polyurethane
● Color: White, Green and Sky blue
[Application]
It is used in conjunction with pulleys to transfer materials in a conveyor system.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HBLBN10-[0.5-20/0.01]
HBLBN15-[0.8-20/0.01]
HBLBN20-[0.5-3/0.01]
HBLBN25-[0.5-3/0.01]
HBLBN30-[0.8-20/0.01]
HBLBN35-[0.8-20/0.01]
HBLBN40-[0.8-20/0.01]
HBLBN50-[0.5-20/0.01]
HBLBN60-[0.5-20/0.01]
HBLBN70-[0.5-20/0.01]
HBLBN75-[0.5-20/0.01]
HBLBN80-[0.5-20/0.01]
HBLBN90-[0.5-20/0.01]
HBLBN100-[0.5-20/0.01]
HBLBN110-[0.5-20/0.01]
HBLBN120-[0.5-20/0.01]
HBLBN125-[0.5-20/0.01]
HBLBN130-[0.5-20/0.01]
HBLBN140-[0.5-20/0.01]
HBLBN150-[0.5-20/0.01]
HBLBN160-[0.5-20/0.01]
HBLBN170-[0.5-20/0.01]
HBLBN180-[0.5-20/0.01]
HBLBN190-[0.5-20/0.01]
HBLBN200-[0.5-20/0.01]
HBLBN210-[0.5-20/0.01]
HBLBN220-[0.5-20/0.01]
HBLBN230-[0.5-20/0.01]
HBLBN240-[0.5-20/0.01]
HBLBN250-[0.5-20/0.01]
HBLBN260-[0.5-20/0.01]
HBLBN270-[0.5-20/0.01]
HBLBN280-[0.5-20/0.01]
HBLBN290-[0.5-20/0.01]
HBLBN300-[0.5-20/0.01]
HBLBN310-[0.5-20/0.01]
HBLBN320-[0.5-20/0.01]
HBLBN330-[0.5-20/0.01]
HBLBN340-[0.5-20/0.01]
HBLBN350-[0.5-20/0.01]
HBLBN360-[0.5-20/0.01]
HBLBN370-[0.5-20/0.01]
HBLBN380-[0.5-20/0.01]
HBLBN390-[0.5-20/0.01]
HBLBN400-[0.5-20/0.01]
HBLBN410-[0.5-20/0.01]
HBLBN420-[0.5-20/0.01]
HBLBN430-[0.5-20/0.01]
HBLBN440-[0.5-20/0.01]
HBLBN450-[0.5-20/0.01]
HBLBN460-[0.5-20/0.01]
HBLBN470-[0.5-20/0.01]
HBLBN480-[0.5-20/0.01]
HBLBN490-[0.5-20/0.01]
HBLBN500-[0.5-20/0.01]
HBLGT10-[0.5-20/0.01]
HBLGT15-[0.5-20/0.01]
HBLGT20-[0.5-20/0.01]
HBLGT25-[0.5-20/0.01]
HBLGT30-[0.5-20/0.01]
HBLGT35-[0.5-20/0.01]
HBLGT40-[0.5-20/0.01]
HBLGT50-[0.5-20/0.01]
HBLGT60-[0.5-20/0.01]
HBLGT70-[0.5-20/0.01]
HBLGT75-[0.5-20/0.01]
HBLGT80-[0.5-20/0.01]
HBLGT90-[0.5-20/0.01]
HBLGT100-[0.5-20/0.01]
HBLGT110-[0.5-20/0.01]
HBLGT120-[0.5-20/0.01]
HBLGT125-[0.8-20/0.01]
HBLGT130-[0.8-20/0.01]
HBLGT140-[0.8-20/0.01]
HBLGT150-[0.8-20/0.01]
HBLGT160-[0.8-20/0.01]
HBLGT170-[0.8-20/0.01]
HBLGT180-[0.8-20/0.01]
HBLGT190-[0.8-20/0.01]
HBLGT200-[0.8-20/0.01]
HBLGT210-[0.8-20/0.01]
HBLGT220-[0.8-20/0.01]
HBLGT230-[0.8-20/0.01]
HBLGT240-[0.8-20/0.01]
HBLGT250-[0.8-20/0.01]
HBLGT260-[0.8-20/0.01]
HBLGT270-[0.8-20/0.01]
HBLGT280-[0.8-20/0.01]
HBLGT290-[0.8-20/0.01]
HBLGT300-[0.8-20/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Specifications Surface Cover Color Surface Cover Material Belt Width W
(mm)
Tension Member Material No. of Plies Friction Coefficient (Ref. Against Polished Steel) Front Friction Coefficient (Ref. Against Polished Steel) Back Thickness
(mm)
Unit Mass
(kg/m²)
Allowable Tension
(N/mm)
Min. Pulley Dia.
(Ø)
Knife Edge
(mm)
Continuous Use Temperature
(°C)
Circumference Length
(m)

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-10[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-15[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-20[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 3

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-25[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 3

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-30[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-35[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-40[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-50[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-60[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-70[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-75[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-80[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-90[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-100[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-110[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-120[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-125[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-130[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-140[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-150[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-160[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-170[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-180[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-190[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-200[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-210[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-220[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-230[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-240[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-250[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-260[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-270[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-280[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-290[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-300[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-310[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-320[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-330[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-340[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-350[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-360[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-370[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-380[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-390[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-400[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-410[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-420[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-430[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-440[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-450[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-460[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-470[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-480[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-490[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose / Knife Edge[Blue] Sky Blue-500[Polyester] Polyester Canvas2-ply0.60.21.41.3315R3-30-1000.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC10[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC15[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC20[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC25[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC30[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC35[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC40[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC50[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC60[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC70[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC75[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC80[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC90[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC100[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC110[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC120[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.5 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC125[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC130[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC140[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC150[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC160[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC170[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC180[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC190[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC200[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC210[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC220[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC230[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC240[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC250[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC260[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC270[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC280[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC290[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

-

BELT 1 Piece(s) 9 Day(s) 10General Purpose[Green] Green[Vinyl Chloride] PVC300[Polyester] Polyester Canvas3-ply1.00.25.05.718120Not Provided-30-800.8 ~ 20

Loading...

Basic Information

Surface Cover Shape Flat