1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Shafts-One End Stepped, Both Ends Female Thread-

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Linear Shafts-One End Stepped, Both Ends Female Thread-
  • Linear Shafts-One End Stepped, Both Ends Female Thread-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

[Features] Shafts (linear shafts, hardened shafts, guide shafts, slide shafts) with one end stepped and both ends female threaded/one end stepped and one end female threaded. L size standard expanded! You can now purchase from an even more complete lineup.

Linear Shafts-One End Male Thread with Thread Dia. Equal to Shaft Dia.-:Related Image
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
One End Stepped, Both Ends TappedOne End Stepped, One End Tapped
D Tol. g6D Tol. h5D Tol. f8D Tol. g6D Tol. h5D Tol. f8
SFAASFUE-SFNASFEU-SUJ2 EquivalentEffective Hardened Depth of Induction Hardening >> P.142
SUJ2 Equivalent 58HRC~
SUS440C or 13Cr stainless 56HRC~
-
SSFAASSFUE-SSFNASSFEU-SUS440C or 13Cr stainless
PSFAAPSFUE-PSFNAPSFEU-SUJ2 EquivalentHard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More ~
PSSFAAPSSFUE-PSSFNAPSSFEU-SUS440C or 13Cr stainless
RSFAA--RSFNA--SUJ2 EquivalentLow Temp. Black Chrome Plating
--PSFGA--PSNGAS45C Equivalent-Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More ~
--PSSFGA--PSSNGASUS304
D Tol.
Dg6h5f8
8-0.005
-0.014
 0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
 0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
 0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
 0
-0.011
-0.025
-0.064
40
50

Specifications

Part Number-L-F-P-M-N
SFAA20-400-F25-P16-M10-N10
SFUE20-400-F25-P16-M10-N10
SFNA20-400-F25-P15  -N10
Part Number1mm IncrementsM (Coarse)
Selection
N (Coarse)
Selection
(Y)Max.RC
TypeDLFP

One End Stepped, Both Ends Tapped
(D Tol. g6)
SFAA
SSFAA

PSFAA
PSSFAA
RSFAA

(D≤30, L≤500)
(D Tol. f8)
PSFGA
PS
SFGA



(D Tol. h5)
SFUE
SSFUE
PSFUE
PSSFUE

One End Stepped One End Tapped
(D Tol. g6)
SFNA
S
SFNA
PSFNA
PSSFNA
RS
FNA
(D≤30, L≤500)
(D Tol. f8)
PSNGA
PSSNGA



(D Tol. h5)
SFEU
SSFEU
PSFEU
PSSFEU
825~ 9982≤F≤Px46   3          345        8000.3 or Less0.5 or Less
1025~ 9986 ~ 8345        3456       800
1225~11986~103456        4568      1000
1325~11986~1134568       4568      1000
1525~11986~133456810      456810     1000
1625~11986~143456810      456810     1200
1825~11988~16 45681012     45681012    1200
2025~11988~17 45681012     45681012    12001.0 or Less
2525~11988~22 4568101216    4568101216   1200
3025~14989~27  5681012162024    6810121620  1500
3525~14989~32  5681012162024     81012162024 15000.5 or Less
4025~149811~37   68101216202430     1012162024301500
5025~149811~47   68101216202430      12162024301500
[ ! ]P dimensions require M+3≤P. [ ! ]When D-P≤4, stepped section chamfer C is 0.2 or less. [ ! ]For One End Stepped One End Tapped Type, L dimensions require Nx3≤L.
[ ! ]When Mx2.5+4+Nx2.5+4≥(Y), tap pilot holes may go through. When Mx2+Nx2≥(Y), the effective depth of larger diameter tap has priority.

Alterations

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PSFAA8-[25-1098/1]-F[2-30/1]-P6-M3-N[3,​4,​5]
PSFAA10-[25-1198/1]-F[2-40/1]-P[6-8/1]-M[3,​4,​5]-N[3,​4,​5,​6]
PSFAA12-[25-1398/1]-F[2-50/1]-P[6-10/1]-M[3,​4,​5,​6]-N[3,​4,​5,​6,​8]
PSFAA12-[25-1398/1]-F[2-50/1]-P[6-10/1]-M[3,​4,​5,​6]-ND6
PSFAA12-[25-1398/1]-F[2-50/1]-P[6-10/1]-M[3,​4,​5,​6]-NSC8
PSFAA12-[25-1398/1]-F[2-50/1]-P[6-10/1]-MD6-N[3,​4,​5,​6,​8]
PSFAA12-[25-1398/1]-F[2-50/1]-P[6-10/1]-MD6-ND6
PSFAA12-[25-1398/1]-F[2-50/1]-P[6-10/1]-MD6-NSC8
PSFAA13-[25-1398/1]-F[2-55/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-N[3,​4,​5,​6,​8]
PSFAA13-[25-1398/1]-F[2-55/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-ND[6,​8]
PSFAA13-[25-1398/1]-F[2-55/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-NSC8
PSFAA13-[25-1398/1]-F[2-55/1]-P[6-11/1]-MD[6,​8]-N[3,​4,​5,​6,​8]
PSFAA13-[25-1398/1]-F[2-55/1]-P[6-11/1]-MD[6,​8]-ND[6,​8]
PSFAA13-[25-1398/1]-F[2-55/1]-P[6-11/1]-MD[6,​8]-NSC8
PSFAA15-[25-1398/1]-F[2-65/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-N[3,​4,​5,​6,​8,​10]
PSFAA15-[25-1398/1]-F[2-65/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-ND[6,​8,​10]
PSFAA15-[25-1398/1]-F[2-65/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-NSC[8,​10]
PSFAA15-[25-1398/1]-F[2-65/1]-P[6-13/1]-MD[6,​8,​10]-N[3,​4,​5,​6,​8,​10]
PSFAA15-[25-1398/1]-F[2-65/1]-P[6-13/1]-MD[6,​8,​10]-ND[6,​8,​10]
PSFAA15-[25-1398/1]-F[2-65/1]-P[6-13/1]-MD[6,​8,​10]-NSC[8,​10]
PSFAA16-[25-1398/1]-F[2-70/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]
PSFAA16-[25-1398/1]-F[2-70/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-ND[6,​8,​10]
PSFAA16-[25-1398/1]-F[2-70/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-NSC[8,​10]
PSFAA16-[25-1398/1]-F[2-70/1]-P[6-14/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]
PSFAA16-[25-1398/1]-F[2-70/1]-P[6-14/1]-MD[6,​8,​10]-ND[6,​8,​10]
PSFAA16-[25-1398/1]-F[2-70/1]-P[6-14/1]-MD[6,​8,​10]-NSC[8,​10]
PSFAA18-[25-1398/1]-F[2-150/1]-P[6-16/1]-M[3,​4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10,​12]
PSFAA18-[25-1398/1]-F[2-150/1]-P[6-16/1]-M[3,​4,​5,​6,​8,​10]-ND[6,​8,​10,​12]
PSFAA18-[25-1398/1]-F[2-150/1]-P[6-16/1]-M[3,​4,​5,​6,​8,​10]-NSC[8,​10,​12]
PSFAA18-[25-1398/1]-F[2-150/1]-P[6-16/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
PSFAA18-[25-1398/1]-F[2-150/1]-P[6-16/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]
PSFAA18-[25-1398/1]-F[2-150/1]-P[6-16/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12]
PSFAA20-[25-1398/1]-F[2-85/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
PSFAA20-[25-1398/1]-F[2-85/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-ND[6,​8,​10,​12]
PSFAA20-[25-1398/1]-F[2-85/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-NSC[8,​10,​12,​14]
PSFAA20-[25-1398/1]-F[2-85/1]-P[8-17/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
PSFAA20-[25-1398/1]-F[2-85/1]-P[8-17/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]
PSFAA20-[25-1398/1]-F[2-85/1]-P[8-17/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12,​14]
PSFAA25-[25-1398/1]-F[2-110/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
PSFAA25-[25-1398/1]-F[2-110/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]
PSFAA25-[25-1398/1]-F[2-110/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-NSC[8,​10,​12,​14,​18]
PSFAA25-[25-1398/1]-F[2-110/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
PSFAA25-[25-1398/1]-F[2-110/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]
PSFAA25-[25-1398/1]-F[2-110/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-NSC[8,​10,​12,​14,​18]
PSFAA30-[25-1498/1]-F[2-135/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16,​20]
PSFAA30-[25-1498/1]-F[2-135/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-ND[6,​8,​10,​12,​16,​20]
PSFAA30-[25-1498/1]-F[2-135/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-NSC[8,​10,​12,​14,​18]
PSFAA30-[25-1498/1]-F[2-135/1]-P[9-27/1]-MD[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
PSFAA30-[25-1498/1]-F[2-135/1]-P[9-27/1]-MD[6,​8,​10,​12,​16,​20]-ND[6,​8,​10,​12,​16,​20]
PSFAA30-[25-1498/1]-F[2-135/1]-P[9-27/1]-MD[6,​8,​10,​12,​16,​20]-NSC[8,​10,​12,​14,​18]
PSFAA35-[25-1498/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20,​24]
PSFAA35-[25-1498/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-NSC[8,​10,​12,​14,​18]
PSFAA40-[25-1498/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-N[10,​12,​16,​20,​24,​30]
PSFAA40-[25-1498/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-NSC[10,​12,​14,​18]
PSFAA50-[25-1498/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-N[12,​16,​20,​24,​30]
PSFAA50-[25-1498/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-NSC[12,​14,​18]
PSFEU8-[25-1098/1]-F[2-24/1]-P[3-6/1]-N[3,​4,​5]
PSFEU10-[25-1198/1]-F[2-32/1]-P[3-8/1]-N[3,​4,​5,​6]
PSFEU12-[25-1398/1]-F[2-40/1]-P[3-10/1]-N[3,​4,​5,​6,​8]
PSFEU12-[25-1398/1]-F[2-40/1]-P[3-10/1]-ND6
PSFEU12-[25-1398/1]-F[2-40/1]-P[3-10/1]-NSC8
PSFEU13-[25-1398/1]-F[2-44/1]-P[4-11/1]-N[3,​4,​5,​6,​8]
PSFEU13-[25-1398/1]-F[2-44/1]-P[4-11/1]-ND[6,​8]
PSFEU13-[25-1398/1]-F[2-44/1]-P[4-11/1]-NSC8
PSFEU15-[25-1398/1]-F[2-52/1]-P[4-13/1]-N[3,​4,​5,​6,​8,​10]
PSFEU15-[25-1398/1]-F[2-52/1]-P[4-13/1]-ND[6,​8,​10]
PSFEU15-[25-1398/1]-F[2-52/1]-P[4-13/1]-NSC[8,​10]
PSFEU16-[25-1398/1]-F[2-56/1]-P[4-14/1]-N[4,​5,​6,​8,​10]
PSFEU16-[25-1398/1]-F[2-56/1]-P[4-14/1]-ND[6,​8,​10]
PSFEU16-[25-1398/1]-F[2-56/1]-P[4-14/1]-NSC[8,​10]
PSFEU18-[25-1398/1]-F[2-60/1]-P[5-16/1]-N[4,​5,​6,​8,​10,​12]
PSFEU18-[25-1398/1]-F[2-60/1]-P[5-16/1]-ND[6,​8,​10,​12]
PSFEU18-[25-1398/1]-F[2-60/1]-P[5-16/1]-NSC[8,​10,​12]
PSFEU20-[25-1398/1]-F[2-68/1]-P[5-17/1]-N[4,​5,​6,​8,​10,​12]
PSFEU20-[25-1398/1]-F[2-68/1]-P[5-17/1]-ND[6,​8,​10,​12]
PSFEU20-[25-1398/1]-F[2-68/1]-P[5-17/1]-NSC[8,​10,​12,​14]
PSFEU25-[25-1398/1]-F[2-88/1]-P[6-22/1]-N[4,​5,​6,​8,​10,​12,​16]
PSFEU25-[25-1398/1]-F[2-88/1]-P[6-22/1]-ND[6,​8,​10,​12,​16]
PSFEU25-[25-1398/1]-F[2-88/1]-P[6-22/1]-NSC[8,​10,​12,​14,​18]
PSFEU30-[25-1498/1]-F[2-108/1]-P[6-27/1]-N[6,​8,​10,​12,​16,​20]
PSFEU30-[25-1498/1]-F[2-108/1]-P[6-27/1]-ND[6,​8,​10,​12,​16,​20]
PSFEU30-[25-1498/1]-F[2-108/1]-P[6-27/1]-NSC[8,​10,​12,​14,​18]
PSFEU35-[25-1498/1]-F[2-128/1]-P[9-32/1]-N[8,​10,​12,​16,​20,​24]
PSFEU35-[25-1498/1]-F[2-128/1]-P[9-32/1]-NSC[8,​10,​12,​14,​18]
PSFEU40-[25-1498/1]-F[2-148/1]-P[11-37/1]-N[10,​12,​16,​20,​24,​30]
PSFEU40-[25-1498/1]-F[2-148/1]-P[11-37/1]-NSC[10,​12,​14,​18]
PSFEU50-[25-1498/1]-F[2-188/1]-P[11-47/1]-N[12,​16,​20,​24,​30]
PSFEU50-[25-1498/1]-F[2-188/1]-P[11-47/1]-NSC[12,​14,​18]
PSFGA8-[25-1098/1]-F[2-24/1]-P6-M3-N[3,​4,​5]
PSFGA10-[25-1198/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-N[3,​4,​5,​6]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSEnd Shape (Left) Material Heat Treatment Surface Treatment Shaft Dia. D
(Ø)
Length L
(mm)
Shaft Fit Tolerance Hardness Change Tapped Thread N to Fine One [NSC]
(mm)
F
(mm)
P
(mm)
Tapped (Coarse, Effective Length: Nominal Dia. x 2) [M]
(mm)
Tapped (Coarse, Effective Length: Nominal Dia. x 2) [N]
(mm)
Tapped (Coarse, Effective Length: Nominal Dia. x 3) [MD]
(mm)
Tapped (Coarse, Effective Length: Nominal Dia. x 3) [ND]
(mm)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1098g6Induction Hardened (58HRC~)-2 ~ 30633 ~ 4--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1198g6Induction Hardened (58HRC~)-2 ~ 406 ~ 83 ~ 53 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 506 ~ 103 ~ 63 ~ 8--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 506 ~ 103 ~ 6--6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398g6Induction Hardened (58HRC~)82 ~ 506 ~ 103 ~ 6---

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 506 ~ 10-3 ~ 86-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 506 ~ 10--66

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398g6Induction Hardened (58HRC~)82 ~ 506 ~ 10--6-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 556 ~ 113 ~ 83 ~ 8--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 556 ~ 113 ~ 8--6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1398g6Induction Hardened (58HRC~)82 ~ 556 ~ 113 ~ 8---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 556 ~ 11-3 ~ 86-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 556 ~ 11--66

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1398g6Induction Hardened (58HRC~)82 ~ 556 ~ 11--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 656 ~ 133 ~ 83 ~ 10--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 656 ~ 133 ~ 8--6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398g6Induction Hardened (58HRC~)8 ~ 102 ~ 656 ~ 133 ~ 8---

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 656 ~ 13-3 ~ 106-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 656 ~ 13--66

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398g6Induction Hardened (58HRC~)8 ~ 102 ~ 656 ~ 13--6-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 706 ~ 143 ~ 84 ~ 10--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 706 ~ 143 ~ 8--6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1398g6Induction Hardened (58HRC~)8 ~ 102 ~ 706 ~ 143 ~ 8---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 706 ~ 14-4 ~ 106-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 706 ~ 14--66

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1398g6Induction Hardened (58HRC~)8 ~ 102 ~ 706 ~ 14--6-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 1506 ~ 163 ~ 84 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 1506 ~ 163 ~ 8--6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398g6Induction Hardened (58HRC~)8 ~ 122 ~ 1506 ~ 163 ~ 8---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 1506 ~ 16-4 ~ 126-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 1506 ~ 16--66

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398g6Induction Hardened (58HRC~)8 ~ 122 ~ 1506 ~ 16--6-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 858 ~ 174 ~ 84 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 858 ~ 174 ~ 8--6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)8 ~ 122 ~ 858 ~ 174 ~ 8---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 858 ~ 17-4 ~ 126-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 858 ~ 17--66

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)8 ~ 122 ~ 858 ~ 17--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 1108 ~ 224 ~ 84 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 1108 ~ 224 ~ 8--6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1398g6Induction Hardened (58HRC~)8 ~ 122 ~ 1108 ~ 224 ~ 8---

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 1108 ~ 22-4 ~ 166-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 1108 ~ 22--66

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1398g6Induction Hardened (58HRC~)8 ~ 122 ~ 1108 ~ 22--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498g6Induction Hardened (58HRC~)-2 ~ 1359 ~ 275 ~ 246 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498g6Induction Hardened (58HRC~)-2 ~ 1359 ~ 275 ~ 24--6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498g6Induction Hardened (58HRC~)8 ~ 122 ~ 1359 ~ 275 ~ 24---

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498g6Induction Hardened (58HRC~)-2 ~ 1359 ~ 27-6 ~ 166-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498g6Induction Hardened (58HRC~)-2 ~ 1359 ~ 27--66

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498g6Induction Hardened (58HRC~)8 ~ 122 ~ 1359 ~ 27--6-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1498g6Induction Hardened (58HRC~)-2 ~ 1289 ~ 325 ~ 248 ~ 24--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1498g6Induction Hardened (58HRC~)8 ~ 182 ~ 1289 ~ 325 ~ 24---

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1498g6Induction Hardened (58HRC~)-2 ~ 14811 ~ 376 ~ 3010 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1498g6Induction Hardened (58HRC~)10 ~ 182 ~ 14811 ~ 376 ~ 30---

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1498g6Induction Hardened (58HRC~)-2 ~ 18811 ~ 476 ~ 3012 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1498g6Induction Hardened (58HRC~)12 ~ 182 ~ 18811 ~ 476 ~ 30---

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1098h5Induction Hardened (58HRC~)-2 ~ 243 ~ 6-3 ~ 5--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1198h5Induction Hardened (58HRC~)-2 ~ 323 ~ 8-3 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 403 ~ 10-3 ~ 8--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 403 ~ 10---6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398h5Induction Hardened (58HRC~)82 ~ 403 ~ 10----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 444 ~ 11-3 ~ 8--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 444 ~ 11---6 ~ 8

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1398h5Induction Hardened (58HRC~)82 ~ 444 ~ 11----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 524 ~ 13-3 ~ 10--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 524 ~ 13---6 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398h5Induction Hardened (58HRC~)8 ~ 102 ~ 524 ~ 13----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 564 ~ 14-4 ~ 10--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 564 ~ 14---6 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1398h5Induction Hardened (58HRC~)8 ~ 102 ~ 564 ~ 14----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 605 ~ 16-4 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 605 ~ 16---6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398h5Induction Hardened (58HRC~)8 ~ 122 ~ 605 ~ 16----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 685 ~ 17-4 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 685 ~ 17---6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398h5Induction Hardened (58HRC~)8 ~ 142 ~ 685 ~ 17----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 886 ~ 22-4 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 886 ~ 22---6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1398h5Induction Hardened (58HRC~)8 ~ 182 ~ 886 ~ 22----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498h5Induction Hardened (58HRC~)-2 ~ 1086 ~ 27-6 ~ 20--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498h5Induction Hardened (58HRC~)-2 ~ 1086 ~ 27---6 ~ 20

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498h5Induction Hardened (58HRC~)8 ~ 182 ~ 1086 ~ 27----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1498h5Induction Hardened (58HRC~)-2 ~ 1289 ~ 32-8 ~ 24--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1498h5Induction Hardened (58HRC~)8 ~ 182 ~ 1289 ~ 32----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1498h5Induction Hardened (58HRC~)-2 ~ 14811 ~ 37-10 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1498h5Induction Hardened (58HRC~)10 ~ 182 ~ 14811 ~ 37----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1498h5Induction Hardened (58HRC~)-2 ~ 18811 ~ 47-12 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1498h5Induction Hardened (58HRC~)12 ~ 182 ~ 18811 ~ 47----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating825 ~ 1098f8No Induction Hardening-2 ~ 24633 ~ 4--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1025 ~ 1198f8No Induction Hardening-2 ~ 326 ~ 83 ~ 53 ~ 6--

Loading...

Price list

Part NumberUnit Price
TypeDMin. L
~
50
L51
~
100
L101
~
150
L151
~
200
L201
~
250
L251
~
300
L301
~
350
L351
~
400
L401
~
450
L451
~
500
L501
~
550
L551
~
600
L601
~
650
L651
~
700
L701
~
750
L751
~
800
L801
~
850
L851
~
900
L901
~
950
L951
~
1000
L1001
~
1100
L1101
~
1200
L1201
~
1300
L1301
~
1400
L1401
~
1498
  SFAA
[ ! ]SFUE
[ ! ]SFNA
[ ! ]SFEU
8                    -----
10                    -----
12                      ---
13                      ---
15                      ---
16                      ---
18                      ---
20                      ---
25                      ---
30                         
35                         
40                         
50                         
  SSFAA
[ ! ]SSFUE
[ ! ]SSFNA
[ ! ]SSFEU
8                    -----
10                    -----
12                      ---
13                      ---
15                      ---
16                      ---
18                      ---
20                      ---
25                      ---
30                         
35                         
40                         
50                         
  PSFAA
[ ! ]PSFUE
[ ! ]PSFNA
[ ! ]PSFEU
8                    -----
10                    -----
12                      ---
13                      ---
15                      ---
16                      ---
18                      ---
20                      ---
25                      ---
30                         
35                         
40                         
50                         
  PSSFAA
[ ! ]PSSFUE
[ ! ]PSSFNA
[ ! ]PSSFEU
8                    -----
10                    -----
12                      ---
13                      ---
15                      ---
16                      ---
18                      ---
20                      ---
25                      ---
30                         
35                         
40                         
50                         
• One End Stepped, Both Ends Tapped
[ ! ]For D tolerance h5, add the relevant surcharge to the prices above.
 
• One End Stepped, One End Tapped
[ ! ]For D tolerance h5, add the relevant surcharge to the prices above.
[ ! ]For D tolerance g6, subtract the relevant charge from the prices above.
Part NumberUnit Price
TypeDMin. L
~
50
L51
~
100
L101
~
150
L151
~
200
L201
~
300
L301
~
400
L401
~
500
  RSFAA
[ ! ]RSFNA
8       
10       
12       
13       
15       
16       
18       
20       
25       
30       
[ ! ]For One End Stepped One End Tapped Shafts, subtract the relevant charge from the prices above.
Part NumberUnit Price
TypeDMin. L
~
100
L101
~
200
L201
~
400
L401
~
600
L601
~
800
L801
~
1000
L1001
~
1200
L1201
~
1498
  PSFGA
[ ! ]PSNGA
8     ---
10     ---
12      --
13      --
15 16       -
18 20       -
25       -
30        
35        
40        
50        
[ ! ]For One End Stepped One End Tapped Shafts, subtract the relevant charge from the prices above.
Part NumberUnit Price
TypeDMin. L
~
100
L101
~
200
L201
~
400
L401
~
600
L601
~
800
L801
~
1000
L1001
~
1200
L1201
~
1498
  PSSFGA
[ ! ]PSSNGA
8     ---
10     ---
12      --
13      --
15 16       -
18 20       -
25       -
30        
35        
40        
50        
[ ! ]For One End Stepped One End Tapped Shafts, subtract the relevant charge from the prices above.
 

Basic Information

Basic Shape One End Stepped End Shape (Right) Tapped Shaft End Perpendicularity Perpendicularity (0.2)

MISUMI Unit Example related to this product