Small Geared Motors/Gear Heads-Variable Speed Motor Unit/Variable Speed Motors

Caution
Product Description
- Small Geared Motors/Gear Heads-Variable Speed Motor Unit/Variable Speed Motors, PACMVW-U series from MISUMI.
- Induction motors are suitable for continuous one-way direction operations.
- The gear head is not included in the unit configuration (Sold separately).
- Rated service life: 10,000 hours (when used for 8 hrs./day at a constant load, e.g. on belt conveyors).
- For transportation, storing, installation location, installation, assembly, wiring, operating, and maintenance of motors, see the included manual.
Small geared motors: variable speed unit motors
These unit motors allow stepless speed change with a speed controller, ideal where speed must be adjusted. The unit (PACMV-U; overseas-voltage version PACMVW-U) and the gear head are sold separately. Induction motors suit continuous one-direction operation.
Types and components
- The variable-speed unit motor and gearhead are sold separately.
| Name | Type | Components |
|---|---|---|
| Variable-speed unit motor | PACMV-U | ① Variable-speed motor ② Speed controller ③ Capacitor *Built into the speed controller for 40 W or less ④ Intermediate cable (1 m) *Other lengths (2, 3, 5 m) and separate purchase available; see alterations |
| Standard life: 10,000 hours (uniform load such as a belt conveyor, 8 hours a day) | ||
| Gearhead | 40 W or less: PACMGX 60 W or more: PACMGZ | ① Gearhead ② Key (none for A60) ③ Screws, nuts, washers (4 each) |
| A small geared motor mounting plate can be added (see alterations) or bought separately. | ||
Gearhead
PACMGX (for motors 40 W or less)
PACMGZ (for motors 60 W or more)
Variable-speed motor PACMV-U
The motor is supplied with the gearhead fitted. The motor shaft is a pinion shaft, not a plain shaft.
- Gearhead lubrication: grease
Part numbers and dimensions
Ordering example
| ◦Variable-speed unit motor | ||||
|---|---|---|---|---|
| Type | - | Output (W) | - | Voltage (V) |
| PACMV-U80 | - | W25 | - | V100 |
Ordering example
| ◦Gearhead | ||
|---|---|---|
| Type | - | Reduction ratio |
| PACMGX80 | - | 50 |
Variable-speed unit motor
| Type | Output (W) | Voltage (V) | d | D1 | L1 | L2* | L3 | ℓ | T | (D2) | P | a | P.C.D | Mass (kg)* | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | A | Motor | Gearhead | |||||||||||||
| PACMV-U | 60 | 6 | 100 | 8 | 25 | 32 | 26(33) | 75 | 6 | 7 | 65 | 10 | 4.5 | 70 | 0.71 | 0.24 (0.3) |
| 200 | ||||||||||||||||
| 70 | 15 | 100 | 10 | 30 | 30(36) | 80 | 5 | 74 | 15 | 5.5 | 82 | 1.1 | 0.38 (0.45) | |||
| 200 | ||||||||||||||||
| 80 | 25 | 100 | 30 | 85 | 6 | 86 | 94 | 1.5 | 0.6 | |||||||
| 200 | ||||||||||||||||
| 90 | 40 | 100 | 12 | 36 | 37 | 105 | 5 | 7.5 | 95 | 18 | 6.5 | 104 | 2.4 | 0.8 | ||
| 200 | ||||||||||||||||
| 60 | 100 | 15 | 34 | 38 | 60 | 150 | 7 | - | 2.7 | 1.4 | ||||||
| 200 | ||||||||||||||||
| 90 | 100 | 172 | - | 3.5 | 1.4 | |||||||||||
| 200 | ||||||||||||||||
- *Values in ( ) are dimensions and mass for gearheads with a reduction ratio of 30 or more.
Variable-speed unit motor specifications: continuous rating, 4 poles
| Type | Output (W) | Voltage (V) | 50Hz | 60Hz | Capacitor capacity μF | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Allowable torque N·m (kgf·cm) | Starting current (A) | Starting torque N·m (kgf·cm) | Allowable torque N·m (kgf·cm) | Starting current (A) | Starting torque N·m (kgf·cm) | |||||||
| Type | A | At 1200 r/min | At 90 r/min | At 1200 r/min | At 90 r/min | |||||||
| PACMV-U | 60 | 6 | 100 | 0.032(0.32) | 0.025(0.25) | 0.3 | 0.037(0.37) | 0.032(0.32) | 0.025(0.25) | 0.3 | 0.037(0.37) | 2.5(200V) |
| 200 | 0.15 | 0.15 | 0.6(400V) | |||||||||
| 70 | 15 | 100 | 0.089(0.90) | 0.029(0.29) | 0.6 | 0.068(0.69) | 0.089(0.90) | 0.029(0.29) | 0.56 | 0.068(0.69) | 5 (200V) | |
| 200 | 0.3 | 0.28 | 1.3(400V) | |||||||||
| 80 | 25 | 100 | 0.14 (1.4) | 0.039(0.39) | 1.0 | 0.16 (1.6) | 0.14 (1.4) | 0.039(0.39) | 1.0 | 0.16 (1.6) | 8 (200V) | |
| 200 | 0.5 | 0.5 | 2 (400V) | |||||||||
| 90 | 40 | 100 | 0.30 (3.0) | 0.049(0.5) | 1.6 | 0.25 (2.5) | 0.24 (2.4) | 0.049(0.5) | 1.6 | 0.25 (2.5) | 12 (200V) | |
| 200 | 0.8 | 0.8 | 3 (400V) | |||||||||
| 60 | 100 | 0.43 (4.3) | 0.078(0.79) | 2.3 | 0.46 (4.6) | 0.36 (3.6) | 0.078(0.79) | 2.4 | 0.46 (4.6) | 20 (200V) | ||
| 200 | 1.2 | 1.2 | 5 (400V) | |||||||||
| 90 | 100 | 0.59 (6.0) | 0.25 (2.5) | 2.3 | 0.53 (5.4) | 0.54 (5.5) | 0.25 (2.5) | 2.2 | 0.56 (5.7) | 25 (200V) | ||
| 200 | 1.1 | 0.57 (5.8) | 1.1 | 0.59 (6.0) | 6.2(375V) | |||||||
Capacitor (accessory)
| A | Output (W) | Voltage (V) | L | W | D | H | t |
|---|---|---|---|---|---|---|---|
| 90 | 60 | 100 | 50.2 | 26.7 | 37 | 36 | 5 |
| 200 | 50 | 30.5 | 41 | 41.5 | 4 | ||
| 90 | 100 | 50.2 | 31 | 41 | 42 | 5 | |
| 200 | 50 | 30.5 | 41 | 41.5 | 4 |
- Supplied with 60 W and 90 W only (built into the speed controller for 40 W or less)
Allowable torque with gearhead fitted (the usable torque of the variable-speed unit motor is limited by motor speed)
- Rotation direction: the reduction ratios marked as in the image below rotate in the same direction as the motor; the others rotate in the opposite direction.

Allowable torque N·m
| Type | Output (W) | Rotation speed (r/min) | Reduction ratio | 3 | 3.6 | 5 | 6 | 7.5 | 9 | 10 | 12.5 | 15 | 18 | 20 | 25 | 30 | 36 | 50 | 60 | 75 | 90 | 100 | 120 | 150 | 180 | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | A | |||||||||||||||||||||||||
| PACMV-U | 60 | 6 | 1200 | 50Hz 60Hz | 0.077 | 0.093 | 0.13 | 0.15 | 0.19 | 0.23 | 0.25 | 0.32 | 0.38 | 0.46 | 0.51 | 0.64 | 0.69 | 0.83 | 1.16 | 1.39 | 1.74 | 2.09 | 2.33 | 2.45 | 2.45 | 2.45 |
| 90 | 50/60Hz | 0.06 | 0.07 | 0.10 | 0.12 | 0.15 | 0.18 | 0.20 | 0.25 | 0.30 | 0.36 | 0.40 | 0.50 | 0.54 | 0.65 | 0.90 | 1.08 | 1.35 | 1.62 | 1.81 | 2.17 | 2.45 | 2.45 | |||
| 70 | 15 | 1200 | 50Hz 60Hz | 0.21 | 0.25 | 0.36 | 0.43 | 0.54 | 0.64 | 0.72 | 0.86 | 1.08 | 1.29 | 1.44 | 1.88 | 1.92 | 2.3 | 3.20 | 3.84 | 4.80 | 4.90 | 4.90 | 4.90 | 4.90 | 4.90 | |
| 90 | 50/60Hz | 0.070 | 0.084 | 0.11 | 0.14 | 0.17 | 0.21 | 0.23 | 0.28 | 0.35 | 0.42 | 0.47 | 0.58 | 0.63 | 0.75 | 1.05 | 1.26 | 1.58 | 1.89 | 2.11 | 2.53 | 3.16 | 3.79 | |||
| 80 | 25 | 1200 | 50Hz 60Hz | 0.34 | 0.4 | 0.56 | 0.68 | 0.85 | 1.02 | 1.13 | 1.41 | 1.7 | 2.04 | 2.26 | 2.83 | 3.06 | 3.67 | 5.1 | 6.12 | 7.65 | 7.84 | 7.84 | 7.84 | 7.84 | 7.84 | |
| 90 | 50/60Hz | 0.094 | 0.11 | 0.15 | 0.18 | 0.23 | 0.28 | 0.31 | 0.39 | 0.47 | 0.56 | 0.63 | 0.78 | 0.84 | 1.01 | 1.41 | 1.69 | 2.12 | 2.54 | 2.83 | 3.39 | 4.24 | 5.09 | |||
| 90 | 40 | 1200 | 50Hz 60Hz | 0.72 0.58 | 0.87 0.69 | 1.21 0.97 | 1.45 1.16 | 1.82 1.45 | 2.18 1.74 | 2.43 1.92 | 3.03 2.42 | 3.64 2.91 | 4.37 3.49 | 4.86 3.88 | 6.07 4.85 | 6.54 5.23 | 7.84 6.26 | 9.80 8.70 | 9.80 | 9.80 | 9.80 | 9.80 | 9.80 | 9.80 | 9.80 | |
| 90 | 50/60Hz | 0.11 | 0.14 | 0.19 | 0.23 | 0.29 | 0.35 | 0.39 | 0.49 | 0.59 | 0.71 | 0.79 | 0.99 | 1.06 | 1.28 | 1.78 | 2.13 | 2.67 | 3.20 | 3.56 | 4.27 | 5.34 | 6.40 | |||
| 90 | 60 | 1200 | 50Hz 60Hz | 0.98 0.82 | 1.17 0.98 | 1.57 1.31 | 1.87 1.57 | 2.35 1.96 | 2.80 2.35 | 3.14 2.62 | 3.92 3.28 | 4.70 3.92 | 5.60 4.70 | 6.27 5.29 | 7.55 6.32 | 9.01 7.55 | 10.80 9.11 | 15.20 12.70 | 18.10 15.20 | 19.60 19.00 | 19.60 | 19.60 | 19.60 | 19.60 | 19.60 | |
| 90 | 50/60Hz | 0.18 | 0.22 | 0.31 | 0.37 | 0.47 | 0.56 | 0.63 | 0.70 | 0.84 | 1.00 | 1.12 | 1.40 | 1.68 | 1.81 | 2.50 | 3.00 | 3.75 | 4.50 | 5.00 | 6.00 | 7.50 | 9.00 | |||
| 90 | 1200 | 50Hz 60Hz | 1.43 1.31 | 1.71 1.57 | 2.38 2.18 | 2.86 2.62 | 3.57 3.27 | 4.29 3.93 | 4.77 4.37 | 5.36 4.91 | 6.43 5.89 | 7.72 7.07 | 8.58 7.86 | 10.97 9.82 | 12.80 11.70 | 13.70 12.60 | 19.20 17.60 | 19.60 | 19.60 | 19.60 | 19.60 | 19.60 | 19.60 | 19.60 | ||
| 90 | 50/60Hz | 0.60 | 0.72 | 1.01 | 1.21 | 1.51 | 1.81 | 2.02 | 2.26 | 2.71 | 3.25 | 3.62 | 4.52 | 5.43 | 5.83 | 8.10 | 9.72 | 12.10 | 14.50 | 16.20 | 19.40 | 19.60 | 19.60 | |||
(kgf·cm = N·m × 10.1972)
Gearhead (for motor output 40 W or less)
| Type | Reduction ratio Selection | |||||||
|---|---|---|---|---|---|---|---|---|
| Type | A | |||||||
| PACMGX (for motors 40 W or less) | 60 | 3 | 3.6 | 5 | 6 | 7.5 | 9 | 10 |
| 70 | 12.5 | 15 | 18 | 20 | 25 | |||
| 80 | 30 | 36 | 50 | 60 | 75 | 90 | ||
| 90 | 100 | 120 | 150 | 180 | ||||
Gearhead (for motor output 60 W or more)
| Type | Reduction ratio Selection | |||||||
|---|---|---|---|---|---|---|---|---|
| Type | A | |||||||
| PACMGZ (for motors 60 W or more) | 90 | 3 | 3.6 | 5 | 6 | 7.5 | 9 | 10 |
| 12.5 | 15 | 18 | 20 | 25 | ||||
| 30 | 36 | 50 | 60 | 75 | 90 | |||
| 100 | 120 | 150 | 180 | |||||
Alterations
Alterations are available. Refer to the alteration table for applicable codes, dimensional limits and conditions.
For details, please see the PDF catalog.
Technical reference
Intermediate cable
- To buy separately, order with the part numbers below.
PACM-C-□ (□ = length in m)
Small geared motor mounting plates
- To buy mounting plates separately, order with the part numbers below.
MTB□□=PACTB□□MTR□□=PACTB□□R
Overview
| Output | 6W,15W,25W,40W,60W,90W |
|---|---|
| Rated voltage | 100V,200V |
| Operating voltage range | ±10% (of rated voltage)* |
| Supply frequency | 50Hz/60Hz |
| Speed control range | 90–1400min^-1(50Hz) 90–1700min^-1(60Hz) |
| Speed fluctuation | 5% (standard value) |
| Speed setting | Set with the volume knob (analog setting) |
| Operating temperature range | -10℃–40℃ |
| Storage temperature range | -20℃–60℃ |
| Operating humidity range | 85% RH or less (no condensation) |
- *±10% is the allowable fluctuation range of the supply voltage, not a voltage for continuous use.
- *Usage limit line: shows the operating limit of the variable-speed motor. Use the motor within the hatched area.
Using the motor beyond the usage limit line (outside the hatched area) raises the motor temperature, may burn it out and can also break gear teeth.
Gearhead transmission efficiency
| Type | Reduction ratio | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3 | 3.6 | 5 | 6 | 7.5 | 9 | 10 | 12.5 | 15 | 18 | 20 | 25 | 30 | 36 | 50 | 60 | 75 | 90 | 100 | 120 | 150 | 180 | |
| PACMGX | 81% | 75% | ||||||||||||||||||||
| PACMGZ | 81% | 75% | 70% | |||||||||||||||||||
Allowable gearhead shaft torque: the usable torque of the variable-speed unit motor is limited by motor speed (hatched area of the speed-torque curve above).
So when using a variable-speed unit motor, calculate the allowable gearhead shaft torque with the formula below and use it within that torque.
However, the gearhead has an allowable torque (see "Allowable torque with gearhead fitted"); use it within that torque.
(Example 1) A 90 W motor run at 500 min⁻¹ with reduction ratio 50: from the speed-torque curve TM = 0.3 N·m, and from the table above gearhead efficiency η = 70%, so TP = 0.3 × 50 × 0.7 = 10.5 N·m.
(Example 2) A 40 W motor run at 60 Hz, 1000 min⁻¹ with reduction ratio 150: TM = 0.16 N·m and η = 75%, so TP = 0.16 × 150 × 0.75 = 18 N·m. However, the allowable shaft torque of the 40 W gearhead at ratio 150 is
9.8 N·m, so the load torque must be reduced to 9.8 N·m or less.
Switching the rotation direction: remove the lead wire.
The rotation direction changes by rewiring the terminal block on the back of the speed controller. Connect the terminal to either "CW" or "CCW".
| Switch specifications |
|---|
| ●Single-pole double-throw ON-OFF-ON ●100 V supply: 5 A, 200 V AC or more ●200 V supply: 3 A, 400 V AC or more |
| Viewed from the motor output shaft side | |
|---|---|
| Clockwise | Connect "CW" and "COM". |
| Counterclockwise | Connect "CCW" and "COM". |
- Caution: with a gearhead fitted, the output shaft may rotate in the opposite direction to the motor, depending on the reduction ratio.
- Forward/reverse operation
Adding a switch to the "CW" and "CCW" terminals allows forward/reverse operation.
- Caution: switch only after the motor has stopped. Switching during operation may cause failure.
Mounting the speed controller: I. Mounting with a square hole
① Cut a square hole in the mounting plate.
② Fix the controller body and front panel together with the M4 screws.
① Drill holes in the mounting plate.
② Remove the front panel from the speed controller body.
③ Fix the speed controller body with the M3 flat head screws and nuts.
④ Fit the front panel to the mounting plate and fix it with the M4 screws and nuts.
- Use a mounting plate 2 mm thick or less.