Small Geared Motors/Gear Head-Induction Motors/Reversible Motors

Caution
Product Description
- Gear Head for Induction Motors and Reversible Motors from MISUMI.
- There are 2 types of gear heads available, PACMGX for motor output40 W or lower, PACMGZ for motor output 60W or higher).
- The rotational speeds shown are based on synchronous operation speeds. Generally, the actual speeds may be 2 ~ 20% less than indicated value depending on load conditions.
- Wide Variety of Products Gearheads are available with 22 different gear ratios from 1:3 to 1:180.
Small Geared Motors and Gearheads, Induction / Reversible Motors
Induction motors and gear heads. Choose the motor type, phase, frame size A, output (W), voltage (V), frequency and gear ratio; electrical data and mounting dimensions are listed per model.
- PACMS is a single-phase induction motor with a continuous rating and 4P construction.
Types and components
| Type | Accessories | |||
|---|---|---|---|---|
| Motor | Gearhead | Motor | Capacitor (none for three-phase motors) | |
| Induction | Reversible | Gearhead | Key (none for A60) Screws, nuts, washers (4 each) | |
| (single-phase) PACMS | PACMR | (40 W or less) PACMGX | ||
| (three-phase) PACMT | (60 W or more) PACMGZ | |||
Induction motors PACMS (single-phase), PACMT (three-phase)
- 40 W or less ●60 W or more
- *Motor lead wires: 4 for single-phase, 3 for three-phase.
- *Motor lead wires: 3.
Gearhead: PACMGX (for motors 40 W or less), PACMGZ (for motors 60 W or more)
The motor is supplied with the gearhead fitted. The motor shaft is a pinion shaft, not a plain shaft.
Standard life (uniform load, 8 hours a day, e.g. belt conveyors)
- Induction motors: 10,000 hours • Reversible motors: 5,000 hours
Read the instruction manual supplied with the motor for transport, storage, installation, assembly, wiring, operation and maintenance.
Part numbers and dimensions
- Motor
Ordering example
| Type | - | Output (W) | - | Voltage (V) |
|---|---|---|---|---|
| PACMS80 | - | W25 | - | V100 |
| PACMR90 | - | W60 | - | V200 |
- Gearhead
Ordering example
| Type | - | Reduction ratio |
|---|---|---|
| PACMGX80 | - | 50 |
Induction motors / reversible motors
| Type | Output (W) | Voltage (V) | d | D1 | L1 | L2*2 | L3 | ℓ | T | (D2) | P | a | P.C.D | Mass (kg)*2 | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Motor | Gearhead | ||||||||||||||||
| Type | A | Lead wire | Connector | ||||||||||||||
| PACMS *1PACMT PACMR | 60 | 6 | 100 | 8 | 25 | 32 | 26 (33) | 75 | 6 | 7 | 65 | 10 | 4.5 | 70 | 0.67 | - | 0.24 (0.3) |
| 200 | |||||||||||||||||
| 70 | 10 | 100 | 10 | 30 | 30 (36) | 70 | 5 | 74 | 15 | 5.5 | 82 | 0.84 | - | 0.38 (0.45) | |||
| 15 | 100 | 80 | 1.1 | - | |||||||||||||
| 200 | |||||||||||||||||
| 80 | 15 | 100 | 30 | 75 | 6 | 86 | 94 | 1.2 | - | 0.6 | |||||||
| 25 | 100 | 85 | 1.5 | 1.8 | |||||||||||||
| 200 | |||||||||||||||||
| 90 | 40 | 100 | 12 | 36 | 37 | 105 | 5 | 7.5 | 95 | 18 | 6.5 | 104 | 2.4 | 2.8 | 0.8 | ||
| 200 | |||||||||||||||||
| 60 | 100 | 15 | 34 | 38 | 60 | 120 | 7 | - | 2.7 | 3.0 | 1.4 | ||||||
| 200 | |||||||||||||||||
| 90 | 100 | 135 | - | 3.2 | 3.3 | 1.4 | |||||||||||
| 200 | |||||||||||||||||
*1 Three-phase motors can also be used at 220 V. *2 Values in ( ) are dimensions and mass with gearheads of reduction ratio 30 or more.
Induction motor specifications (single-phase), continuous rating, 4 poles
| Type | Output (W) | Voltage (V) | 50Hz | 60Hz | Capacitor capacity μF | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Rating | Starting current (A) | Starting torque N·m | Rating | Starting current (A) | Starting torque N·m | |||||||||||
| Input (W) | Current (A) | Rotation speed r/min | Torque N·m | Input (W) | Current (A) | Rotation speed r/min | Torque N·m | |||||||||
| Type | A | |||||||||||||||
| PACMS | 60 | 6 | 100 | 20 | 0.21 | 1250 | 0.048 | 0.3 | 0.049 | 20 | 0.2 | 1575 | 0.038 | 0.3 | 0.049 | 2.5(200V) |
| 200 | 20 | 0.11 | 1250 | 0.048 | 0.15 | 0.049 | 20 | 0.1 | 1600 | 0.037 | 0.15 | 0.049 | 0.7(400V) | |||
| 70 | 10 | 100 | 26 | 0.27 | 1250 | 0.074 | 0.42 | 0.062 | 26 | 0.26 | 1575 | 0.059 | 0.4 | 0.062 | 3 (200V) | |
| 15 | 100 | 34 | 0.37 | 1250 | 0.11 | 0.61 | 0.077 | 33 | 0.33 | 1575 | 0.088 | 0.57 | 0.077 | 4 (200V) | ||
| 200 | 33 | 0.18 | 1300 | 0.11 | 0.3 | 0.077 | 34 | 0.17 | 1600 | 0.088 | 0.29 | 0.077 | 1 (400V) | |||
| 80 | 15 | 100 | 36 | 0.39 | 1225 | 0.12 | 0.62 | 0.1 | 35 | 0.35 | 1550 | 0.09 | 0.6 | 0.1 | 4 (200V) | |
| 25 | 100 | 51 | 0.55 | 1250 | 0.19 | 0.98 | 0.16 | 49 | 0.48 | 1550 | 0.15 | 0.94 | 0.16 | 6 (200V) | ||
| 200 | 51 | 0.27 | 1250 | 0.19 | 0.5 | 0.16 | 49 | 0.24 | 1575 | 0.15 | 0.47 | 0.16 | 1.5(400V) | |||
| 90 | 40 | 100 | 78 | 0.86 | 1225 | 0.30 | 1.5 | 0.24 | 72 | 0.72 | 1550 | 0.25 | 1.5 | 0.25 | 10 (200V) | |
| 200 | 79 | 0.43 | 1250 | 0.30 | 0.83 | 0.25 | 72 | 0.36 | 1575 | 0.24 | 0.76 | 0.25 | 2.5(400V) | |||
| 60 | 100 | 118 | 1.3 | 1250 | 0.46 | 2.2 | 0.41 | 117 | 1.2 | 1550 | 0.36 | 2.2 | 0.42 | 15 (210V) | ||
| 200 | 120 | 0.65 | 1250 | 0.46 | 1.1 | 0.42 | 119 | 0.59 | 1550 | 0.36 | 1.1 | 0.44 | 3.8(400V) | |||
| 90 | 100 | 153 | 1.6 | 1325 | 0.65 | 3.3 | 0.47 | 160 | 1.6 | 1625 | 0.53 | 3.0 | 0.47 | 25(200V) | ||
| 200 | 150 | 0.75 | 1325 | 0.62 | 1.7 | 0.47 | 160 | 0.8 | 1650 | 0.51 | 1.5 | 0.47 | 5.8(400V) | |||
Motor capacitor (accessory)
PACMS, PACMT (for induction motors)
Supplied with single-phase motors only.
| A | Output (W) | Voltage (V) | L | W | D | H | t |
|---|---|---|---|---|---|---|---|
| 60 | 6 | 100 | 39.5 | 16 | 26.5 | 30.5 | 4 |
| 200 | 39.5 | 16.2 | 27 | 27 | 4 | ||
| 70 | 10 | 100 | 39.5 | 16 | 26.5 | 30.5 | 4 |
| 15 | 100 | 39.5 | 16 | 26.5 | 30.5 | 4 | |
| 200 | 39.5 | 16.2 | 27 | 27 | 4 | ||
| 80 | 15 | 100 | 39.5 | 16 | 26.5 | 30.5 | 4 |
| 25 | 100 | 39.5 | 17.5 | 28 | 30.5 | 4 | |
| 200 | 39.5 | 22 | 32.5 | 32.5 | 4 | ||
| 90 | 40 | 100 | 39.5 | 26.7 | 37 | 32 | 4 |
| 200 | 49.7 | 24 | 34.5 | 34.5 | 4 | ||
| 60 | 100 | 39.5 | 26.7 | 37 | 41 | 4 | |
| 200 | 50 | 26.7 | 37.5 | 38 | 4 | ||
| 90 | 100 | 50.2 | 31 | 41 | 42 | 5 | |
| 200 | 50 | 30.5 | 41 | 41.5 | 4 |
Induction motor specifications (three-phase), continuous rating, 4 poles. Three-phase motors can also be used at 220 V.
| Type | Output (W) | Voltage (V) | Input voltage (V) | 50Hz | 60Hz | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Rating | Starting current (A) | Starting torque N·m | Rating | Starting current (A) | Starting torque N·m | |||||||||||
| Input (W) | Current (A) | Rotation speed r/min | Torque N·m | Input (W) | Current (A) | Rotation speed r/min | Torque N·m | |||||||||
| Type | A | |||||||||||||||
| PACMT | 80 | 25 | 200 | 200 | 50 | 0.25 | 1350 | 0.18 | 0.62 | 0.54 | 47 | 0.22 | 1625 | 0.15 | 0.58 | 0.40 |
| 220 | 54 | 0.27 | 1375 | 0.18 | 0.67 | 0.66 | 49 | 0.23 | 1650 | 0.15 | 0.64 | 0.50 | ||||
| 90 | 40 | 200 | 69 | 0.31 | 1350 | 0.28 | 0.9 | 0.72 | 68 | 0.29 | 1625 | 0.24 | 0.82 | 0.51 | ||
| 220 | 70 | 0.32 | 1375 | 0.27 | 1.0 | 0.88 | 66 | 0.28 | 1675 | 0.23 | 0.91 | 0.63 | ||||
| 60 | 200 | 101 | 0.45 | 1350 | 0.42 | 1.3 | 1.0 | 96 | 0.41 | 1625 | 0.35 | 1.2 | 0.69 | |||
| 220 | 103 | 0.46 | 1375 | 0.41 | 1.5 | 1.2 | 98 | 0.4 | 1650 | 0.34 | 1.3 | 0.87 | ||||
| 90 | 200 | 141 | 0.62 | 1350 | 0.63 | 2.0 | 1.6 | 137 | 0.56 | 1625 | 0.53 | 1.8 | 1.1 | |||
| 220 | 143 | 0.65 | 1400 | 0.62 | 2.2 | 2.0 | 137 | 0.56 | 1650 | 0.52 | 2.0 | 1.4 | ||||
Reversible motor specifications (single-phase), 30-minute rating, 4 poles
| Type | Output (W) | Voltage (V) | 50Hz | 60Hz | Capacitor capacity μF | Brake Torque *1 ×10^-2 N·m | Overrun run *2 Rotating | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Rating | Starting current (A) | Starting torque N·m | Rating | Starting current (A) | Starting torque N·m | |||||||||||||
| Type | A | Input (W) | Current (A) | Rotation speed r/min | Torque N·m | Input (W) | Current (A) | Rotation speed r/min | Torque N·m | |||||||||
| PACMR | 60 | 6 | 100 | 22 | 0.23 | 1250 | 0.047 | 0.3 | 0.050 | 22 | 0.22 | 1575 | 0.037 | 0.31 | 0.052 | 3.5(200V) | 0.588 | 5.0 |
| 200 | 22 | 0.11 | 1275 | 0.045 | 0.16 | 0.053 | 22 | 0.12 | 1600 | 0.036 | 0.16 | 0.053 | 0.9(400V) | |||||
| 70 | 15 | 100 | 36 | 0.37 | 1275 | 0.11 | 0.59 | 0.085 | 37 | 0.38 | 1575 | 0.088 | 0.57 | 0.085 | 6 (200V) | 1.27 | 4.5 | |
| 200 | 36 | 0.19 | 1275 | 0.11 | 0.3 | 0.078 | 37 | 0.19 | 1575 | 0.088 | 0.29 | 0.078 | 1.5(400V) | |||||
| 80 | 25 | 100 | 58 | 0.59 | 1275 | 0.19 | 1.0 | 0.17 | 57 | 0.59 | 1575 | 0.16 | 1.0 | 0.17 | 9.5(200V) | 1.47 | 5.5 | |
| 200 | 57 | 0.29 | 1275 | 0.19 | 0.52 | 0.19 | 57 | 0.29 | 1575 | 0.16 | 0.50 | 0.19 | 2.4(400V) | |||||
| 90 | 40 | 100 | 94 | 0.96 | 1200 | 0.32 | 1.6 | 0.27 | 93 | 0.93 | 1525 | 0.25 | 1.5 | 0.26 | 15 (210V) | 3.92 | 6.0 | |
| 200 | 92 | 0.48 | 1200 | 0.32 | 0.81 | 0.28 | 93 | 0.46 | 1525 | 0.25 | 0.77 | 0.29 | 3.8(400V) | |||||
| 60 | 100 | 144 | 1.5 | 1200 | 0.46 | 2.4 | 0.50 | 163 | 1.5 | 1500 | 0.39 | 2.3 | 0.53 | 25 (200V) | ||||
| 200 | 146 | 0.74 | 1225 | 0.46 | 1.2 | 0.53 | 153 | 0.77 | 1525 | 0.39 | 1.3 | 0.55 | 6.2(375V) | |||||
| 90 | 100 | 171 | 1.7 | 1225 | 0.70 | 2.8 | 0.63 | 181 | 1.9 | 1525 | 0.56 | 2.7 | 0.64 | 30 (200V) | ||||
| 200 | 184 | 0.93 | 1150 | 0.72 | 1.4 | 0.64 | 170 | 0.96 | 1475 | 0.57 | 1.4 | 0.66 | 7.5(370V) | |||||
*1 Brake torque is a reference value.
- *2 Overrun is the motor rotation from the moment the power is cut until it stops.
Motor capacitor (accessory)
PACMR (for reversible motors)
| A | Output (W) | Voltage (V) | L | W | D | H | t |
|---|---|---|---|---|---|---|---|
| 60 | 6 | 100 | 39.5 | 16 | 26.5 | 30.5 | 4 |
| 200 | 39.5 | 16.2 | 27 | 27 | 4 | ||
| 70 | 15 | 100 | 39.5 | 17.5 | 28 | 30.5 | 4 |
| 200 | 39.5 | 22 | 32.5 | 32.5 | 4 | ||
| 80 | 25 | 100 | 39.5 | 22 | 32.5 | 30.5 | 4 |
| 200 | 49.7 | 24 | 34.5 | 34.5 | 4 | ||
| 90 | 40 | 100 | 39.5 | 26.7 | 37 | 41 | 4 |
| 200 | 50 | 26.7 | 37.5 | 38 | 4 | ||
| 60 | 100 | 50.2 | 31 | 41 | 42 | 5 | |
| 200 | 50 | 30.5 | 41 | 41.5 | 4 | ||
| 90 | 100 | 50.2 | 31 | 41 | 42 | 5 | |
| 200 | 50 | 34 | 45 | 45 | 6 |
Allowable torque with gearhead. Speeds are calculated from the synchronous speed; actual speed is usually 2–20% lower depending on the load.
- Rotation direction: the reduction ratios marked as in the image below rotate in the same direction as the motor; the others rotate in the opposite direction.

| Type | Output (W) | Reduction ratio | 3 | 3.6 | 5 | 6 | 7.5 | 9 | 10 | 12.5 | 15 | 18 | 20 | 25 | 30 | 36 | 50 | 60 | 75 | 90 | 100 | 120 | 150 | 180 | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Rotation speed (r/min) | 50Hz | 500 | 416.7 | 300 | 250 | 200 | 166.7 | 150 | 120 | 100 | 83.3 | 75 | 60 | 50 | 41.7 | 30 | 25 | 20 | 16.7 | 15 | 12.5 | 10 | 8.3 | |||
| Type | A | 60Hz | 600 | 500 | 360 | 300 | 240 | 200 | 180 | 144 | 120 | 100 | 90 | 72 | 60 | 50 | 36 | 30 | 24 | 20 | 18 | 15 | 12 | 10 | ||
| PACMGX | 60 | 6 | Allowable torque (N·m) | 50Hz | 0.098 | 0.12 | 0.16 | 0.19 | 0.25 | 0.29 | 0.33 | 0.4 | 0.49 | 0.59 | 0.66 | 0.79 | 0.95 | 1.18 | 1.57 | 1.86 | 2.25 | 2.45 | ||||
| 60Hz | 0.081 | 0.098 | 0.13 | 0.16 | 0.21 | 0.25 | 0.26 | 0.33 | 0.4 | 0.49 | 0.53 | 0.66 | 0.79 | 0.95 | 1.27 | 1.57 | 1.86 | 2.25 | 2.45 | |||||||
| 70 | 15 | 50Hz | 0.24 | 0.28 | 0.39 | 0.47 | 0.59 | 0.71 | 0.8 | 0.98 | 1.18 | 1.37 | 1.57 | 1.86 | 2.25 | 2.74 | 3.82 | 4.61 | 4.9 | |||||||
| 60Hz | 0.2 | 0.24 | 0.32 | 0.39 | 0.49 | 0.59 | 0.66 | 0.81 | 0.98 | 1.18 | 1.27 | 1.57 | 1.86 | 2.25 | 3.23 | 3.82 | 4.8 | 4.9 | ||||||||
| 80 | 25 | 50Hz | 0.39 | 0.47 | 0.66 | 0.78 | 0.98 | 1.18 | 1.27 | 1.57 | 1.96 | 2.35 | 2.55 | 3.14 | 3.82 | 4.61 | 6.37 | 7.64 | 7.84 | |||||||
| 60Hz | 0.32 | 0.39 | 0.55 | 0.66 | 0.81 | 0.98 | 1.08 | 1.27 | 1.57 | 1.96 | 2.06 | 2.65 | 3.14 | 3.82 | 5.29 | 6.37 | 7.84 | |||||||||
| 90 | 40 | 50Hz | 0.66 | 0.78 | 1.08 | 1.27 | 1.57 | 1.86 | 2.25 | 2.74 | 3.23 | 3.92 | 4.41 | 5.29 | 6.37 | 7.94 | 9.8 | |||||||||
| 60Hz | 0.55 | 0.66 | 0.9 | 1.08 | 1.27 | 1.57 | 1.76 | 2.25 | 2.74 | 3.23 | 3.53 | 4.41 | 5.29 | 6.37 | 8.82 | 9.8 | ||||||||||
| PACMGZ | 90 | 60 | 50Hz | 0.98 | 1.18 | 1.57 | 1.96 | 2.35 | 2.94 | 3.14 | 3.92 | 4.7 | 5.59 | 6.27 | 7.55 | 9.11 | 11 | 15.2 | 17.8 | 19.6 | ||||||
| 60Hz | 0.78 | 0.98 | 1.37 | 1.57 | 1.96 | 2.35 | 2.65 | 3.33 | 3.92 | 4.7 | 5.29 | 6.47 | 7.55 | 9.11 | 12.6 | 15.2 | 19.6 | |||||||||
| 90 | 50Hz | 1.37 | 1.67 | 2.25 | 2.74 | 3.43 | 4.12 | 4.51 | 5.68 | 6.76 | 8.04 | 9.02 | 10.9 | 13 | 15.7 | 19.6 | ||||||||||
| 60Hz | 1.18 | 1.37 | 1.86 | 2.25 | 2.84 | 3.43 | 3.72 | 4.7 | 5.68 | 6.76 | 7.55 | 9.21 | 10.9 | 13 | 18.3 | 19.6 | ||||||||||
Gearhead (for motor output 40 W or less)
| Type | Reduction ratio Selection | |||||||
|---|---|---|---|---|---|---|---|---|
| Type | A | |||||||
| PACMGX (for motors 40 W or less) | 60 | 3 | 3.6 | 5 | 6 | 7.5 | 9 | 10 |
| 70 | 12.5 | 15 | 18 | 20 | 25 | |||
| 80 | 30 | 36 | 50 | 60 | 75 | 90 | ||
| 90 | 100 | 120 | 150 | 180 | ||||
Gearhead (for motor output 60 W or more)
| Type | Reduction ratio Selection | |||||||
|---|---|---|---|---|---|---|---|---|
| Type | A | |||||||
| PACMGZ (for motors 60 W or more) | 90 | 3 | 3.6 | 5 | 6 | 7.5 | 9 | 10 |
| 12.5 | 15 | 18 | 20 | 25 | ||||
| 30 | 36 | 50 | 60 | 75 | 90 | |||
| 100 | 120 | 150 | 180 | |||||
Alterations
Alterations are available. Refer to the alteration table for applicable codes, dimensional limits and conditions.
For details, please see the PDF catalog.
Technical reference
Outer base type: MTB60, MTB80
Inner base type: MTR80, MTB70, MTB90, MTR90
Material: die-cast aluminum
Overview and technical notes
| Wiring diagram | ||
| Induction motor (single-phase) | Induction motor (three-phase) | Reversible motor (single-phase) |
| CW (clockwise) / CCW (counterclockwise) The capacitor has no polarity. | CCW (counterclockwise) Swapping any two of the white, gray and black wires to reverse it to clockwise rotation. | CW (clockwise) Connecting the switch to the CCW side rotates counterclockwise. The capacitor has no polarity. |