1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Slit Couplings Long, Clamping Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 384.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >> Misumi Economy_Series(THA)_Index04_Stepper_Motor_Coupling CLICK here

Product Description

This is an economy item, The price is cheaper than the MISUMI standard product.

[Features/Characteristics]
The metal elastic coupling is integrally formed with zero rotary clearance. Elastic action compensates radial, angular and axial deviations. Clockwise and counterclockwise rotary characteristics are identical.

coupling Product Overview

The parallel line coupling takes into account the shortening of slots without weakening the ability to bear and correct deviation. Short slots can enhance and overlap the torque rigidity of the coupling, so that it can bear considerable torque.
The parallel line coupling usually has 3 to 5 slots to deal with the problem of low torque rigidity.
The parallel line coupling takes into account the shortening of slots without weakening the ability to bear and correct deviation. Short slots can enhance and overlap the torque rigidity of the coupling, so that it can bear considerable torque.
 

coupling Product Feature

【Features/Characteristics】The metal elastic coupling is integrally formed with zero rotary clearance. Elastic action compensates radial, angular and axial deviations. Clockwise and counterclockwise rotary characteristics are identical. Positioning screw fixing. Aluminum alloy material
【Usage】Suitable for standard motors
【Precautions】Moment of inertia and weight are calculated at the maximum shaft dia.
【Type】Grooved type
【Body Material】Aluminum alloy
【Fixing System】Clamping screw fixing type
【Applicable Motors】Servo motors and stepping motors
■ Parallel line couplings are suitable for light load applications.
 

Dimensional coupling Drawing

【Economic type】Grooved coupling Clamping type Length-increased type: Related image
 
Material Surface Treatment Accessories
AluminumAlumite TreatmentFastening Bolt

coupling Specification Table

Dd1d2LFAFastening Bolt
M
(Coarse Thread)
Tightening torque
(N·m)
16445      236.43.25.5M2.51.0
5 5 8    
205  68    2673.56.5
6  6810   
256    10   31848.5M31.5
6.35   810   
8   810 12 
3210    1011121441115.510.5M43.5
12      1214

■Characteristic Value
DAllowable torque
(N·m)
Maximum rotational speed
(rpm)
Moment of inertia
(kg·m2)
Static torsional stiffness
(N·m/rad)
Allowable lateral misalignment
(mm)
Allowable Angular Misalignment
( ° )
Allowable axial amplitude
(mm)
Weight
(g)
160.510,0007.0×10-7530.12±0.49
2011.6×10-612016
2524.4×10-62600.15±0.528
3241.7×10-555066
Static torsional stiffness, moment of inertia and weight are the values at the maximum shaft dia..

coupling Precautions

■ Calibration and adjustment
1. The coupling allows axis deviation, and transmits rotation angle and torque, but when the axis deviation exceeds the allowable value, vibration will occur or the service life will be drastically reduced.
Be sure to make calibration and adjustment.
2. Axis deviation includes lateral misalignment (parallel error of two axes), angular misalignment (angular error of two axes) and axial amplitude (axial movement of shaft).
Please calibrate and adjust the shaft to ensure that the axis deviation is below the allowable value recorded in the dimension and performance table of each product.
3. The allowable value of axis deviation recorded in the dimension and performance table refers to the situation when either lateral misalignment, angular misalignment or axial amplitude occurs alone. When more than two axis deviations occur at the same time, the corresponding allowable values are halved respectively.
4. Axis deviation not only occurs when assembling to the device, but also is caused by vibration, thermal expansion and bearing wear in operation. Therefore, it is recommended to set the axis deviation below 1/3 of the allowable value.
 

Example of Use coupling

Use example of coupling 1) motor × gear boxUse example of coupling 2) motor × ball screw
Use example of coupling 1: motor×gear boxUse example of coupling 2: motor×ball screw
  
Use example of coupling 3) motor × encoderUse example of coupling 4) motor × measuring tester
Use example of coupling 3: motor×encoderUse example of coupling 4: motor×measuring tester

coupling Usage Method

■Mounting method
STEP1 Insert the coupling
Confirm that the clamping bolt has been unscrewed, and then remove the dust, foreign matter and oil from the shaft and coupling bore.
Then, when inserting the coupling into the shaft, please be careful not to put the disc under excessive stress such as compression or tension.
STEP2 Use fixture to adjust
Please use fixture to adjust and fix the concentricity of the left and right hubs of the coupling with high accuracy.
STEP3 Simple lateral misalignment and angular misalignment confirmation
Under the condition of unscrewed bolts, make the coupling slide axially and confirm its smooth movement.
Then, rotate the coupling to make sure it moves smoothly.
Lateral misalignment is not allowed for single disc type coupling, so carry out positioning securely.
Simple lateral misalignment confirmation   Simple angular misalignment confirmation
STEP4 Installation
Please adjust the shaft insertion amount according to the dimension ℓ in the product catalog, and use a torque wrench to tighten with the specified torque.
* If the specified torque cannot be reached once, please cross fasten the left and right clamps twice or three times.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GSACL16-4-5
GSACL16-5-5
GSACL20-5-6
GSACL20-5-8
GSACL20-6-6
GSACL20-6-8
GSACL20-6-10
GSACL25-6-10
GSACL25-6.35-8
GSACL25-6.35-10
GSACL25-8-8
GSACL25-8-10
GSACL25-8-12
GSACL32-10-10
GSACL32-10-11
GSACL32-10-12
GSACL32-10-14
GSACL32-12-12
GSACL32-12-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Bore Dia. 1 d1 (or d)
(Ø)
Shaft Bore Dia. 2 d2 (or d)
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)

฿ 384.10

ECONOMY COUPLINGS 1 Piece(s) Available Same day 4516230.05~1.000.50.10.47.0×10-7

฿ 384.10

ECONOMY COUPLINGS 1 Piece(s) Available Same day 5516230.05~1.000.50.10.47.0×10-7

฿ 384.10

ECONOMY COUPLINGS 1 Piece(s) Available Same day 5620260.05~1.0010.10.41.6×10-6

฿ 384.10

ECONOMY COUPLINGS 1 Piece(s) Available Same day 6820260.05~1.0010.10.41.6×10-6

฿ 384.10

ECONOMY COUPLINGS 1 Piece(s) Available Same day 6620260.05~1.0010.10.41.6×10-6

฿ 384.10

ECONOMY COUPLINGS 1 Piece(s) Available Same day 6820260.05~1.0010.10.41.6×10-6

฿ 384.10

ECONOMY COUPLINGS 1 Piece(s) Available Same day 61020260.05~1.0010.10.41.6×10-6

฿ 476.52

ECONOMY COUPLINGS 1 Piece(s) Available Same day 61025311.01~3.0020.150.54.4×10-6

฿ 476.52

ECONOMY COUPLINGS 1 Piece(s) Available Same day 6.35825311.01~3.0020.150.54.4×10-6

฿ 476.52

ECONOMY COUPLINGS 1 Piece(s) Available Same day 6.351025311.01~3.0020.150.54.4×10-6

฿ 476.52

ECONOMY COUPLINGS 1 Piece(s) Same day 8825311.01~3.0020.150.54.4×10-6

฿ 476.52

ECONOMY COUPLINGS 1 Piece(s) Same day 81025311.01~3.0020.150.54.4×10-6

฿ 476.52

ECONOMY COUPLINGS 1 Piece(s) Available Same day 81225311.01~3.0020.150.54.4×10-6

฿ 746.22

ECONOMY COUPLINGS 1 Piece(s) Available Same day 101032413.01~5.0040.150.51.7×10-5

฿ 746.22

ECONOMY COUPLINGS 1 Piece(s) Available Same day 101132413.01~5.0040.150.51.7×10-5

฿ 746.22

ECONOMY COUPLINGS 1 Piece(s) Available Same day 101232413.01~5.0040.150.51.7×10-5

฿ 746.22

ECONOMY COUPLINGS 1 Piece(s) Available Same day 101432413.01~5.0040.150.51.7×10-5

฿ 746.22

ECONOMY COUPLINGS 1 Piece(s) Available Same day 121232413.01~5.0040.150.51.7×10-5

฿ 746.22

ECONOMY COUPLINGS 1 Piece(s) Available Same day 121432413.01~5.0040.150.51.7×10-5

Loading...

  1. 1

Days to Ship

【Economic type】Grooved coupling Clamping type Length-increased type: Related image

Overview · Features

■Features: The quality and performance are the same as those of previous products, thus realizing low-cost supply. Interchangeable with CPLCN.
 

Basic Information

Series Name Slit Application For Servo Motors / Stepping Motor Features High Torsional Rigidity / Zero Backlash / Low Moment of Inertia
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum Alloy
Allowable Angular Misalignment(deg) 2 Product Category Coupling Main Body Allowable Lateral Misalignment Range(mm) 0.02~0.2
Max. Rotational Speed(r/min) 10000 Standard/Short Standard Type Shaft Bore Shape Standard Bore
Shaft Tightening Method Fastening Bolt

Frequently Asked Questions (FAQ)

Question: What is a coupling?
Answer: A coupling is a part that connects two different rotating bodies (motor shaft, ball screw, etc.) and aims at transmitting torque. The load of assembly adjustment is reduced by absorbing the axis deviation (lateral misalignment, angular misalignment and axial amplitude) between rotating bodies. And in case of accidental overload, the coupling is destroyed and the rotating bodies are disconnected to protect the expensive power part and the whole device.
Question: What are the types of MISUMI couplings?
Answer: There are disc type, grooved type, cross type, claw type, bellows type, rigid type and universal joint type.
Question: How to select coupling according to motor?
Answer: Disc type is recommended for servo motors, grooved type is recommended for stepping motors, and cross type is recommended for universal motors.
Question: How to select according to the purpose, environment, working conditions?
Answer: Please refer to the MISUMI website.
Question: What kind of coupling should be used when the angular misalignment is very large?
Answer: Please select the universal joint with allowable angular misalignment of 30 degrees. In addition, when grease cannot be applied regularly, use a rubber sleeve to fill grease and use it.
Question: Which disc type coupling is better, single disc type or double disc type?
Answer: Double disc type can absorb angular misalignment and lateral misalignment, but the total length will increase.
Although the total length of the single disc type is short, it is only suitable for applications with narrow space because lateral misalignment is not allowed in the structure. Special attention should be paid to centering during use.
Question: How much is appropriate to insert the shaft into the coupling during installation?
Answer: Please select the length of the main body (coupling part) described in the product catalog. If the insertion amount is too short, the shaft may slip and the clamping part may be damaged; If the insertion amount is too long, it will be damaged due to shaft interference inside the coupling.
Question: Why is it necessary to install a protection cover around the coupling?
Answer: Due to high-speed rotation, accidental contact may result in injury or entanglement of gloves, towels, etc. In addition, for some reasons, parts may be damaged or debris may be scattered. Therefore, be sure to install the safety protection cover.
Question: What should I do if there is no matching shaft bore diameter?
Answer: Please select a product with changeable keyway width or available with keyway processing. MISUMI products are divided into MCSLCWK series (disc type), CPOC series (cross type) and MMJN series (claw type), etc.
Question: Is it a defective product that has difference in groove gap width?
Answer: Since the difference is within the dimensional tolerance range, there is no problem.

Check other FAQ (7) Hide

MISUMI Unit Example related to this product