Oldham Couplings - Clamping / Set Screw

Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
Oldham type standard coupling.
[Features]
· Oldham type flexible coupling.
· Large eccentricity and declination are allowed due to slipping of hub and spacer.
· Have the spacer protruded to reduce load applied to the shaft, by naturally tolerating large angular/lateral misalignment.
· It has electrical insulation.
[Applications]
· For parts feeders/transportation equipment, etc.
Dimensional Drawing
CPO
CPOCG (Short)
CPOC
D = 5.9 to 32
D = 40 to 118

[!] Operating Temperature: -20°C to 80°C
[ ! ] The lateral, angular, and axial misalignment values shown are for each occurring individually. When multiple misalignments are occurring simultaneously, the allowable maximum value of each will be reduced to 1/2.
| TYPE | [M] Material | [S] Surface Treatment | |||
| Hub | Spacer | Hex Socket Head Cap Screw Set Screw | Hub | Hex Socket Head Cap Screw Set Screw | |
| CPOC | Aluminum Alloy | Polyacetal | SCM435 | Anodized | Black Oxide Film |
| CPO | |||||
| Parts | [M] Material | [S] Surface Treatment | |
| Hub | Aluminum Alloy | Anodized | |
| Spacer | Polyacetal | — | |
| Set Screw | SCM435 | Black Oxide Film |