Cam Followers Urethane-With Hexagon Socket/Flat Type/With Seal/No Seal

Brand :
MISUMI
Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Features]Urethane is baked on the outer ring of the hex socket head cam follower.

| Type | Material | Accessory | ||||
| Hex Socket on Head (d5 ~ 10) | Hex Socket on Head and Thread (d12 ~ 16) | |||||
| With Seal | No Seal | With Seal | No Seal | Urethane | Cam Followers | |
| CFFRUA | CFFRUU | CFTAH | CFFTH | Shore A90 | SUJ2 | 1 Hex Nut (S45C Carbon Steel, Black Oxide) |
| CFFRUAS | - | CFTSH | - | SUS440C Equivalent | Hex Nut 1 pc. (SUS304) | |
| CFFRUAG | - | CFTGH | - | Shore A50 | SUJ2 | 1 Hex Nut (S45C Carbon Steel, Black Oxide) |
More Information
Part Number Substitution Table for Cam Follower Standard Changes (d12, 16)
| Type | Old Part Number (d12, 16) | New Part Number (d12, 16) | |
| Old Standard | Old Hex Socket | Hex Socket on Head and Thread | |
| Urethane | CFFRRZ | CFFRRA | CFRAH |
| CFFRRZS | CFFRRAS | CFRSH | |
| CFFRR | CFFRRU | CFRTH | |
| CFFRRS | - | CFRTSH | |
| CFFRUZ | CFFRUA | CFTAH | |
| CFFRUZS | CFFRUAS | CFTSH | |
| - | CFFRUAG | CFTGH | |
| CFFRU | CFFRUU | CFFTH | |