Cam Followers Urethane-With Hexagon Socket/R Type/With Seal/No Seal

Brand :
MISUMI
Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Features]Urethane is baked on the outer ring of the hex socket head cam follower.
■Hex Socket on Head (d5 to 10)
(With Seal)
(No Seal)

■Hex Socket on Head and Thread (d12 to 16)
(With Seal)
(No Seal)

[ ! ] Operating Temp.: 80°C or lower
[ ! ] For d10 and smaller sizes, no grease replenishing hole is provided.
| Type | [M] Material | [A] Accessory | ||||
| Hex Socket on Head (d5 to 10) | Hex Socket on Head and Thread (d12 to 16) | |||||
| With Seal | No Seal | With Seal | No Seal | Urethane | Cam Followers | |
| CFFRRA | CFFRRU | CFRAH | CFRTH | Shore A90 | SUJ2 | Hex Nut 1 pc. (S45C Carbon Steel, Black Oxide) |
| CFFRRAS | — | CFRSH | CFRTSH | SUS440C Equivalent | Hex Nut 1 pc. (SUS304) | |
Specifications / Overview
Part Number Substitution Table for Cam Follower Standard Changes (d12, 16)
| Type | Old Part Number (d12, 16) | New Part Number (d12, 16) | |
| Old Standard | Old Hex Socket | Hex Socket on Head and Thread | |
| Urethane | CFFRRZ | CFFRRA | CFRAH |
| CFFRRZS | CFFRRAS | CFRSH | |
| CFFRR | CFFRRU | CFRTH | |
| CFFRRS | — | CFRTSH | |
| CFFRUZ | CFFRUA | CFTAH | |
| CFFRUZS | CFFRUAS | CFTSH | |
| — | CFFRUAG | CFTGH | |
| CFFRU | CFFRUU | CFFTH | |