Resin Cam Followers-Standard/Flat Type/Screwdriver Slot/Hexagon Socket Head/Hexagon Socket Head Screw

Brand :
MISUMI
Caution
- [FY23 New Product]
Outer ring material "PEEK" has been added to the standard.
Please use it for guides and sliding parts where the heavy loads exist. - The standards for products indicated in red in the specification table have been added in September 2023.
Product Description
Plastic is pressed onto the outer ring of the hex socket cam follower.
Two types of outer ring materials "MC Nylon" and "PEEK" are available.
Drawing
■ (d5 to 10) Straight Slot
■ (d5 to 10) Hex Socket on Head
■ (d12, 16) Hex Socket on Head and Thread
[!] Operating Temp.: 50°C or lower (Reference)
Product Specifications
Type | Seal | [M] Material | [A] Accessory | |||
(d5 to 10) | (d5 to 10) | (d12, 16) | Plastic | Cam Followers | ||
Straight Slot | Hex Socket on Head | Hex Socket on Head and Thread | ||||
CFFRUC | CFFRUCS | CFFUH | Provided | MC Nylon | SUJ2 | Hex Nut 1 pc. (S45C, Black Oxide) |
CFFRUCP | CFFRUCSP | CFFUHP | PEEK | |||
— | CFFRUCSS | CFFUSH | MC Nylon | SUS440C Equivalent | Hex Nut 1 pc. (SUS304) | |
CFFRUCSSP | CFFUSHP | PEEK | ||||