Cam Follower - Hex Socket on Head and Thread, Flat

Brand :
MISUMI
Caution
- [Specification Change] The materials, appearances, and packaging specifications of some products will be changed sequentially starting in December 2025. Please see here for details and applicable part numbers. Products before and after the change may be mixed in the same shipment, but there are no problems with use.
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
Hex socket and grease fitting are mounted on both the head and thread part. You can secure or lubricate it from either head or thread side.
Drawing
(*)

| D | Tolerance |
| 30 | 0 -0.009 |
| 32 to 47 | 0 -0.011 |
| 52 to 80 | 0 -0.013 |
| 80 to 90 | 0 -0.015 |
■With Seal

■No Seal

| Type | [M] Material | [A] Accessory | ||
| Application | With Seal | No Seal | ||
| General | CFFH | CFAH | SUJ2*1 | Hex Nut 1 pc. (S45C*2, Black Oxide) |
| CFFSH | CFASH | SUS440C Equivalent | Hex Nut 1 pc. (SUS304) | |
| Low Dust Generation | CFFCH | — | ||
| Heavy Load | CFFGH | — | SUJ2*1 | Hex Nut 1 pc. (S45C*2, Black Oxide) |
·Use THK Grease Gun Unit MG70 Attachment Type P when replenishing grease from the grease nipple.
·Operating Temperature Range: −15°C to 80°C (If the temperature exceeds 80°C, plastic and rubber parts may be deformed or damaged)