1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Cover Plates - U-Shaped

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·U-shaped resin cover plate made of acrylic and PET materials.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ACAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
ACAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6,​8]
ACAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
ACAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6,​8]
ACAU-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]
ACBTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
ACBTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACBTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
ACBTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
ACBTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACBTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6]
ACBTAU-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]
ACBU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
ACBU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACBU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6,​8]
ACBU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
ACBU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACBU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6,​8]
ACBU-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]
ACTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
ACTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
ACTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
ACTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6]
ACTAU-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]
PYAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
PYAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
PYAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
PYAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6]
PYAU-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]
PYBTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
PYBTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYBTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
PYBTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
PYBTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYBTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6]
PYBTAU-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]
PYBU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
PYBU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYBU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
PYBU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
PYBU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYBU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6]
PYBU-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]
PYTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
PYTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
PYTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
PYTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6]
PYTAU-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Grade Color Number of Holes A
(mm)
B
(mm)
F
(mm)
G
(mm)
L
(mm)
M N P T
(mm)

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicStandardTransparent4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 5003 ~ 6--3 ~ 8

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicStandardTransparent4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 500-3 ~ 10-3 ~ 8

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicStandardTransparent4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 500--3 ~ 83 ~ 8

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicStandardTransparent6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 5003 ~ 6--3 ~ 8

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicStandardTransparent6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 500-3 ~ 10-3 ~ 8

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicStandardTransparent6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 500--3 ~ 83 ~ 8

-

RESIN PLATES 1 Piece(s) 4 Day(s) 10AcrylicStandardTransparentNo Drilling Alteration30 ~ 36030 ~ 200--30 ~ 500---3 ~ 8

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicAntistaticSmoke Brown4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 5003 ~ 6--3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicAntistaticSmoke Brown4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 500-3 ~ 10-3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicAntistaticSmoke Brown4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 500--3 ~ 63 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicAntistaticSmoke Brown6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 5003 ~ 6--3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicAntistaticSmoke Brown6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 500-3 ~ 10-3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicAntistaticSmoke Brown6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 500--3 ~ 63 ~ 5

-

RESIN PLATES 1 Piece(s) 4 Day(s) 10AcrylicAntistaticSmoke BrownNo Drilling Alteration30 ~ 36030 ~ 200--30 ~ 500---3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicStandardSmoke Brown4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 5003 ~ 6--3 ~ 8

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicStandardSmoke Brown4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 500-3 ~ 10-3 ~ 8

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicStandardSmoke Brown4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 500--3 ~ 83 ~ 8

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicStandardSmoke Brown6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 5003 ~ 6--3 ~ 8

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicStandardSmoke Brown6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 500-3 ~ 10-3 ~ 8

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicStandardSmoke Brown6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 500--3 ~ 83 ~ 8

-

RESIN PLATES 1 Piece(s) 4 Day(s) 10AcrylicStandardSmoke BrownNo Drilling Alteration30 ~ 36030 ~ 200--30 ~ 500---3 ~ 8

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicAntistaticTransparent4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 5003 ~ 6--3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicAntistaticTransparent4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 500-3 ~ 10-3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicAntistaticTransparent4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 500--3 ~ 63 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicAntistaticTransparent6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 5003 ~ 6--3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicAntistaticTransparent6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 500-3 ~ 10-3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10AcrylicAntistaticTransparent6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 500--3 ~ 63 ~ 5

-

RESIN PLATES 1 Piece(s) 4 Day(s) 10AcrylicAntistaticTransparentNo Drilling Alteration30 ~ 36030 ~ 200--30 ~ 500---3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETStandardTransparent4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 5003 ~ 6--3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETStandardTransparent4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 500-3 ~ 10-3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETStandardTransparent4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 500--3 ~ 63 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETStandardTransparent6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 5003 ~ 6--3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETStandardTransparent6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 500-3 ~ 10-3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETStandardTransparent6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 500--3 ~ 63 ~ 5

-

RESIN PLATES 1 Piece(s) 4 Day(s) 10PETStandardTransparentNo Drilling Alteration30 ~ 36030 ~ 200--30 ~ 500---3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETAntistaticSmoke Brown4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 5003 ~ 6--3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETAntistaticSmoke Brown4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 500-3 ~ 10-3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETAntistaticSmoke Brown4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 500--3 ~ 63 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETAntistaticSmoke Brown6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 5003 ~ 6--3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETAntistaticSmoke Brown6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 500-3 ~ 10-3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETAntistaticSmoke Brown6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 500--3 ~ 63 ~ 5

-

RESIN PLATES 1 Piece(s) 4 Day(s) 10PETAntistaticSmoke BrownNo Drilling Alteration30 ~ 36030 ~ 200--30 ~ 500---3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETStandardSmoke Brown4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 5003 ~ 6--3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETStandardSmoke Brown4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 500-3 ~ 10-3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETStandardSmoke Brown4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 500--3 ~ 63 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETStandardSmoke Brown6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 5003 ~ 6--3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETStandardSmoke Brown6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 500-3 ~ 10-3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETStandardSmoke Brown6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 500--3 ~ 63 ~ 5

-

RESIN PLATES 1 Piece(s) 4 Day(s) 10PETStandardSmoke BrownNo Drilling Alteration30 ~ 36030 ~ 200--30 ~ 500---3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETAntistaticTransparent4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 5003 ~ 6--3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETAntistaticTransparent4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 500-3 ~ 10-3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETAntistaticTransparent4H (4 Holes)30 ~ 36030 ~ 2009 ~ 4915 ~ 19230 ~ 500--3 ~ 63 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETAntistaticTransparent6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 5003 ~ 6--3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETAntistaticTransparent6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 500-3 ~ 10-3 ~ 5

-

RESIN PLATES 1 Piece(s) 7 Day(s) 10PETAntistaticTransparent6H (6 Holes)30 ~ 36030 ~ 2009 ~ 2455 ~ 19230 ~ 500--3 ~ 63 ~ 5

-

RESIN PLATES 1 Piece(s) 4 Day(s) 10PETAntistaticTransparentNo Drilling Alteration30 ~ 36030 ~ 200--30 ~ 500---3 ~ 5

Loading...

  1. 1

Basic Information

Shape U-Shaped