Metal Joint T-Shaped, Parallel

Brand :
MISUMI
Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Features]Clamp bolted type. Various shapes are available, mainly L-shaped.
PBLSN7
PBLS8
PBLS9
PBLS10
PBLSN11
PBLSN701
[!] No nut.
The main body is tapped.
[ ! ] A nut is welded
to the main body.

Fig. 1 Included Collar Size

[M]Material: Polyethylene (white)
| Type | [M] Material | Plate Thickness | [S] Surface Treatment |
| PBLS□ | SAPH | 2.6 mm | Cathodic Electrodeposition Coating |
| PBLSN□ |
[ ! ]Use of PBLS8 and PBLS10: insert the frame through the included collar, slide the frame and the metal joint, then rotate it.