Metal Joint T-Shaped, Cross, 5-Way

Caution
Product Description
[Features]
• Clamp-bolted construction.
• Available in various shapes, primarily cross-shaped.
[Use]
• Use to hold workpieces or components securely during assembly, machining, inspection, or adjustment.
Metal joints: T-shaped, cross, 5-way
Clamp-type bolted metal joints for pipe frames, available in various shapes centered on the cross shape. Choose the material and surface treatment, then the No. (shape).
Material and surface treatment
| Type | Material | Plate thickness | Surface treatment |
|---|---|---|---|
| PBLSN□ | SAPH | 2.6mm | Cationic electrodeposition coating |
| PBLSNC□ | Nickel plating | ||
| PBLSNS□ | SUS304 | - |
Part numbers and dimensions
Ordering example
| Type |
|---|
| PBLSN1 |
| Type | Mass (g) | Components (excluding bracket) | ||||
|---|---|---|---|---|---|---|
| Type | No. | Bolt | Quantity | Nut | Quantity | |
| PBLSN (cationic electrodeposition coating) PBLSNC (nickel plated) PBLSNS (stainless steel) | 1 | 160 | M6-25 | 1 | M6 | 1 |
| 2 | 250 | 2 | 2 | |||
| 3 | 325 | 3 | 3 | |||
| 4 | 250 | 2 | 2 | |||
| 5 | 400 | 4 | 4 | |||
| PBLSN (cationic electrodeposition coating) | 6 | 150 | 1 | 1 | ||