1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casters for Factory Frames - Screw-In Casters (Part Number)

Casters for Factory Frames - Screw-In Casters
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 113.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Threaded stem type caster. Swivel type and swivel with stopper type are available. Wheel diameter: 50 mm/75 mm

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FFS301-50-R
FFS301-75-R
FFS301S-50-RSALE
FFS301S-75-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type_2 Max. Load
(N)
Wheel Dia. D
(mm)

฿ 113.75

ACCESSORY 1 Piece(s) Available 3 Day(s) 10Swivel30050

฿ 222.95

ACCESSORY 1 Piece(s) Available 3 Day(s) 10Swivel60075

฿ 131.95

฿ 58.90

ACCESSORY 1 Piece(s) Same day 10Swivel with Stopper30050

฿ 254.80

ACCESSORY 1 Piece(s) Same day 10Swivel with Stopper60075

Loading...

  1. 1

Basic Information

Type Caster Body Caster Mounting Type Screw Type Casters for Factory Frames
Material SPHC Surface Treatment Trivalent Chromate