Resin Hollow Tubes - Bore and Exterior Surface Unfinished

Caution
Product Description
[Features]
• Polyacetal and MC nylon resin pipes have unfinished bore and exterior surfaces.
• Two resin material options allow selection based on the required material type.
[Use]
• Used in various industrial applications.
Resin tubes: bore and outside unfinished
Polyacetal and MC nylon resin tubes for a wide range of industrial uses. Inside and outside diameters are left as raw material (unfinished), so allow for machining. Finished-diameter tubes are available as a separate series.
Features and drawing

- Inner and outer diameters are as-supplied stock.
| Type | Material | Grade | Color |
|---|---|---|---|
| FPIJJ | Polyacetal | Standard | White |
| FPIJM | MC nylon | Standard | Blue |
Part numbers and dimensions
Ordering example
| Type | - | D | - | L |
|---|---|---|---|---|
| PIJC22 | - | 200 | ||
| PIJA20 | - | 100 | ||
| FPIJJ | - | D50 | - | L550 |
| Type | D Selection | D Tolerance | L 1 mm increments | V | V Tolerance |
|---|---|---|---|---|---|
| Type | |||||
| FPIJJ (polyacetal, standard) | 30 | + 2.0 0 | 100–1000 | 20 | 0 - 2.5 |
| 40 | 30 | ||||
| 50 | 40 | ||||
| 60 | + 3.0 0 | 50 | 0 - 3.0 | ||
| 70 | + 3.5 0 | 50 | 0 - 4.0 | ||
| 80 | 60 | ||||
| 90 | + 4.0 0 | 70 | 0 - 5.0 | ||
| 100 | 80 |
| Type | D Selection | D Tolerance | L 1 mm increments | V | V Tolerance |
|---|---|---|---|---|---|
| Type | |||||
| FPIJM (MC nylon, standard) | 30 | +2.0 +0.1 | 100–350 | 15 | -1.0 -6.0 |
| 40 | +3.0 +0.1 | 20 | |||
| 50 | 25 | ||||
| 60 | +5.0 +0.1 | 25 | |||
| 70 | 45 | ||||
| 80 | 55 | ||||
| 90 | 65 | ||||
| 100 | 75 |