1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Transparent Resin Hollow Tubes - Polycarbonate, Acrylic

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Transparent Resin Hollow Tubes - Polycarbonate, Acrylic
  • Transparent Resin Hollow Tubes - Polycarbonate, Acrylic
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Standard large quantity available] 15% discount for 21 to 100 pieces, no estimate required.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PIJA15-[50-1000/1]
PIJA20-[50-1000/1]
PIJA25-[50-1000/1]
PIJA30-[50-1000/1]
PIJA35-[50-1000/1]
PIJA40-[50-1000/1]
PIJA50-[50-1000/1]
PIJA55-[50-1000/1]
PIJA60-[50-1000/1]
PIJA70-[50-1000/1]
PIJA80-[50-1000/1]
PIJA90-[50-1000/1]
PIJA100-[50-1000/1]
PIJC13-[50-1000/1]
PIJC18-[50-1000/1]
PIJC22-[50-1000/1]
PIJC26-[50-1000/1]
PIJC32-[50-1000/1]
PIJC34-[50-1000/1]
PIJC38-[50-1000/1]
PIJC42-[50-1000/1]
PIJC48-[50-1000/1]
PIJC60-[50-1000/1]
PIJC76-[50-1000/1]
PIJC89-[50-1000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Outer Dia. D
(Ø)
L
(mm)

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Acrylic1550 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Acrylic2050 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Acrylic2550 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Acrylic3050 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Acrylic3550 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Acrylic4050 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Acrylic5050 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Acrylic5550 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Acrylic6050 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Acrylic7050 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Acrylic8050 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Acrylic9050 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Acrylic10050 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Polycarbonate1350 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Polycarbonate1850 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Polycarbonate2250 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Polycarbonate2650 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Polycarbonate3250 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Polycarbonate3450 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Polycarbonate3850 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Polycarbonate4250 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Polycarbonate4850 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Polycarbonate6050 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Polycarbonate7650 ~ 1000

-

RESIN PIPES 1 Piece(s) 3 Day(s) 10Polycarbonate8950 ~ 1000

Loading...

  1. 1

Basic Information

Grade Standard