1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature Controllers - Universal, High Electrical Current

HEATER EQUIPMENTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31,395.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Temperature Controllers - Universal, High Electrical Current
Temperature controllers are devices used to adjust the temperature of the controlled device to the set target temperature. They provide a wide range of product type to choose from
[Feature]
● Dimension (Width X Length X Depth) (mm.) : 211 X 210 X 239
● Input : Thermocouple (K, J, R, T, N, S, B) and Resistance thermometer (Pt100Ω / JPt100Ω.)
● Power Supply Voltage : Three-phase AC200V, 30A Max
[Application]
It is used to adjust the temperature of the controlled device to the set target temperature

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MTCH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 31,395.00

HEATER EQUIPMENTS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Number of Control Points 1 Number of Input Points(pcs.) 1 Power Supply Voltage 100::200
Electrical Specifications Three-Phase, AC200V, Max Current 30A Type Swivel, High Current Support Type

Please check the type/dimensions/specifications of the part MTCH in the Temperature Controllers - Universal, High Electrical Current series.