1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature Controllers - Universal

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Temperature Controllers - Universal
  • Temperature Controllers - Universal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,230.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Temperature Controllers - Universal
Temperature controllers are devices used to adjust the temperature of the controlled device to the set target temperature. They provide a wide range of product type to choose from
[Feature]
● Dimension (Width X Length X Depth) (mm.)
MTCS (Compact) - 85 x 171 x 234
MTCRM (Compact With Alarming Function) - 85 x 171 x 234
MTCD (Dual Output)- 170 x 171 x 234
● Input : Thermocouple (K, J, R, T, N, S, B) and Resistance thermometer (Pt100Ω / JPt100Ω.)
● Power Supply Voltage : AC100 ~ 240V
[Application]
It is used to adjust the temperature of the controlled device to the set target temperature

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MTCD
MTCRM
MTCS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Control Points Number of Input Points
(pcs.)
Electrical Specifications Type

฿ 22,549.80

HEATER EQUIPMENTS 1 Piece(s) Same day 1022Single Phase, AC100V ~ 240V, Max Current 20A x 2Swivel, 2 Position Type

฿ 14,905.80

HEATER EQUIPMENTS 1 Piece(s) Same day 1011Single Phase, AC100V ~ 240V, Max Current 20ASwivel, Compact Type with Alarm Function

฿ 12,230.40

HEATER EQUIPMENTS 1 Piece(s) Same day 1011Single Phase, AC100V ~ 240V, Max Current 20ASwivel, Compact Type

Loading...

  1. 1

Basic Information

Power Supply Voltage 100::240