Cable Carrier Supporter Channels

Caution
Product Description
Can serve as the support for Cable Carriers and are intended to suppress waving or hanging-down from reciprocal motions.
Cable carrier supporter channels
These channels serve as a support base for cable carriers and prevent waving and sagging during reciprocating motion. Choose with or without mounting holes and the material, then A, B and H.
Material and surface treatment
<Machining conditions>
4+N≤Y≤A-(14+N)
4+N≤X≤B-(10+N)
| Type | Mounting hole | Material | Plate thickness (mm) | Surface treatment |
|---|---|---|---|---|
| CBC | No | SECC | 1.6 | Electrogalvanized |
| CBCS | SUS430 | 1.5 | - | |
| CBCH | Yes | SECC | 1.6 | Electrogalvanized |
| CBCSH | SUS430 | 1.5 | - |
Part numbers and dimensions
Ordering example
| Type | - | A | - | B | - | H | - | X | - | Y | - | N |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CBCH | - | A70 | - | B800 | - | H10 | - | X700 | - | Y30 | - | N11 |
| Type | A Selection | B 5 mm increments | H | X | Y | N |
|---|---|---|---|---|---|---|
| Type | 1 mm increments | Selection (hole dia.) | ||||
| CBC CBCS CBCH CBCSH | 40 | 10–984 | 10–20 | 6 7 9 11 | ||
| 50 | 10–30 | |||||
| 60 | 10 | 10–40 | ||||
| 70 | 200–1000 | 10–50 | ||||
| 80 | 20 | 10–60 | ||||
| 90 | 10–70 | |||||
| 120 | 10–100 | |||||
Alterations
Alterations are available. Refer to the alteration table for applicable codes, dimensional limits and conditions.
For details, please see the PDF catalog.
Application examples
