Low Friction, Low Noise Type

Caution
Product Description
Low Friction, Low Noise Type
Cable carriers are essential equipment used in automation machines to effectively organize and prevent the tangling and twisting of cables. They provide a wide range of sizes to choose from.
[Feature]
- Special Feature : Low abrasion and noise of cables/hoses. moreover, It can open on either side.
- Inner Height (mm.) : 15, 20, 25 and 35
- Inner Width (mm.) : 20, 35, 50, 80 and 85
- Bending Radius (mm.) : 30, 45, 50, 60, 75, 100 and 150
- Number of links (Pcs.) : can select between 7 and 57
- Pitch (mm.) : 25, 32, 36, 43.5 and 62.5
- Material: Nylon6 + Glass Fiber 30%
[Application]
It is used in automation machines to organize and prevent issues from the cable tangling and twisting.
Cable Carriers, Low-Friction, Low-Noise Type
Low-friction, low-noise cable carriers in MPSPS1520, MPSPS2035, MPSPS2550, MPSPS2585 and MPSPS3580 sizes. Choose the bending radius, link count and mounting direction to fit the installation height and travel path.
Available configurations cover MPSPS1520, MPSPS2035, MPSPS2550, MPSPS2585, and MPSPS3580. Depending on the model, selectable bending radii are 30, 45, 50, 60, 75, 100, and 150 mm, while selectable link counts range from 7 to 57.
Types and components
The drawing above shows the cable carrier body (10 links) assembled with the mounting brackets.
Note: the cable carrier body (10-link and 1-link pieces) and mounting brackets are delivered as parts. Connect the links and assemble the brackets before use.
Mount the brackets with the fixed end at the bottom and the moving end at the top (see the dimensional drawing).
The mounting bracket shape varies by size.
| Type | Body | Mounting bracket | ||
|---|---|---|---|---|
| Material | Material | Surface treatment | ||
| Body + mounting brackets | MPSPS | Nylon 6 + 30% glass (operating temperature -10 to 80°C) Flame retardancy equivalent to UL94-HB | SPCC | Trivalent clear zinc plating |
Part numbers and dimensions
Ordering example
| Type | - | Bending radius | - | Number of links | - | Mounting direction |
|---|---|---|---|---|---|---|
| MPSPS3580 | - | 100 | - | 18 | - | S |
| Type | Bending radius Selection | Number of links | Mounting direction | Body dimensions | Mounting dimensions | H (mounting height) | H1 | HF (required space height) | K (arc + allowance) | (reference) per 1 m length Mass (kg) | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A | B | C | W | P | ℓ | F | T | J | N | P1 | P2 | ||||||||||
| Type | No. | ||||||||||||||||||||
| MPSPS (body + mounting brackets) | 1520 | 30 | 7–55 | S (outer/inner mounting) | 15 | 21 | 20 | 32 | 25 | 30 | 20 | 10 | 10 | 4.5 | 15 (12) | 27.2 (24.4) | 81 | 60 | 100 | 154.2 | 0.36 |
| 50 | 9–57 | 121 | 100 | 140 | 217 | ||||||||||||||||
| 2035 | 45 | 7–45 | 20 | 26 | 35 | 47 | 32 | 35 | 26 | 14 | 15 | 7 | 27 (24) | 44 (40) | 116 | 90 | 140 | 211.3 | 0.5 | ||
| 2550 | 50 | 8–51 | 25 | 35 | 50 | 65 | 36 | 55 | 40 | 24 | 20 | 7 | 40 (35.4) | 60.6 (56) | 135 | 100 | 160 | 257 | 0.86 | ||
| 75 | 10–53 | 185 | 150 | 210 | 333.5 | ||||||||||||||||
| 100 | 12–55 | 235 | 200 | 260 | 414 | ||||||||||||||||
| 2585 | 60 | 8–49 | 25 | 35 | 85 | 100 | 43.5 | 55 | 75 (70.4) | 95.6 (91) | 155 | 120 | 180 | 288.4 | 1.05 | ||||||
| 75 | 9–50 | 185 | 150 | 210 | 335.5 | ||||||||||||||||
| 100 | 11–52 | 235 | 200 | 260 | 414 | ||||||||||||||||
| 3580 | 100 | 8–43 | 35 | 50 | 80 | 101 | 62.5 | 65 | 40 | 24 | 20 | 7 | 70 (65) | 93.6 (88) | 250 | 200 | 280 | 440 | 1.76 | ||
| 150 | 10–45 | 350 | 300 | 380 | 597 | ||||||||||||||||
Values in ( ) are for the fixed end.
| Type | Bending radius Selection | Number of links | Mounting direction | |
|---|---|---|---|---|
| Type | No. | |||
| MPSPS (body + mounting brackets) | 1520 | 30 | 7–55 | S (for both outer and inner mounting) |
| 50 | 9–57 | |||
| 2035 | 45 | 7–45 | ||
| 2550 | 50 | 8–51 | ||
| 75 | 10–53 | |||
| 100 | 12–55 | |||
| 2585 | 60 | 8–49 | ||
| 75 | 9–50 | |||
| 100 | 11–52 | |||
| 3580 | 100 | 8–43 | ||
| 150 | 10–45 | |||
The body (links) and mounting brackets are not sold separately.
Mounting direction
For moving end / For fixed end
- Outer mounting • Inner mounting • Outer mounting • Inner mounting




For new designs, the cable carrier may be short of links.
Select 1 or 2 links longer and adjust (remove links) when installing on the machine.
Notes on selecting part numbers
Supplied as a set: cable carrier body and matching mounting brackets (1 set for the moving end, 1 set for the fixed end).
Opening and closing the flaps / ■Connecting the links



To open a flap, insert a flat-blade screwdriver into the side window and push up. To close it, press the flap down from above.
To connect links, remove the flap and R cap of the link to be connected, then fit the cap boss of the body from the side with the R cap removed and press the whole link in. After checking that the boss and hole are engaged, press the removed R cap in, matching the body groove shape, and reassemble the flap.