Cable Carriers - Flap Open-Close Full Cover Type

Caution
Product Description
Cable Carriers - Flap Open-Close Full Cover Type
Cable carriers are essential equipment used in automation machines to effectively organize and prevent the tangling and twisting of cables. They provide a wide range of sizes to choose from.
[Feature]
- Special Feature : Full Cover Type Cable Carriers which protect cables/hoses from dust. It can open on either side.
- Inner Height (mm.) : 13 and 25
- Inner Width (mm.) : 14, 20, 22, 42, 58 and 97
- Bending Radius (mm.) : 30, 38, 50, 70, and 100
- Number of links (Pcs.) : can select between 7 and 49
- Pitch (mm.) : 20, 26 and 45
- Material: Nylon6 + Glass Fiber 20%
[Application]
It is used in automation machines to organize and prevent issues from the cable tangling and twisting.
Cable carriers with flap open-close full cover: FHPS
Full-cover cable carriers that guide cables and hoses in automation machines, protect them from dust and help prevent tangling and twisting. The cover opens from either side to give access to the routed cables or hoses. FHPS combines the carrier body with compatible mounting brackets.
Types and components
The cable carrier body (10 links) is supplied with the mounting brackets.
Note: the cable carrier body (10-link and 1-link pieces) and mounting brackets are delivered as parts. Connect the links and assemble the brackets before use.
Mount the brackets with the fixed end at the bottom and the moving end at the top.
The mounting bracket shape varies by size.
| Type | Body | Mounting bracket | ||
|---|---|---|---|---|
| Material | Material | Surface treatment | ||
| Body + mounting brackets | FHPS | Nylon 6 + 20% glass (operating temperature -10 to 80°C) Flame retardancy equivalent to UL94-HB | SPCC | Trivalent clear zinc plating |
- *Mounting bracket components
| No. | Mounting direction | Mounting bracket components | |
|---|---|---|---|
| For moving end | For fixed end | ||
| 202–206 | A | Outer mounting only | For both outer and inner mounting |
| B | Inner mounting only | For both outer and inner mounting | |
| 408, 412 | A | For both outer and inner mounting | Outer mounting only |
| B | For both outer and inner mounting | Inner mounting only | |
Part numbers and dimensions
Ordering example
| Type | - | Bending radius | - | Number of links | - | Mounting direction |
|---|---|---|---|---|---|---|
| FHPS204 | - | 38 | - | 12 | - | A |
| Type | Bending radius Selection | Number of links | Mounting direction * | Body dimensions | Mounting dimensions | H (mounting height) | H1 | HF (required space height) | K (arc + allowance) | (reference) per 1 m length Mass (kg) | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A | B | C | W | P | ℓ | F | T | J | N | Moving end | Fixed end | ||||||||||||
| Type | No. | P1 | P2 | P1 | P2 | ||||||||||||||||||
| FHPS (body + mounting brackets) | 202 | 30 | 8–43 | A B | 13 | 20 | 14 | 26 | 20 | 30 | 20 | 10 | 10 | 4.5 | 9.8 | 21.8 | 8 | 20 | 80 | 60 | 95 | 144.2 | 0.28 |
| 203 | 30 | 8–43 | 13 | 20 | 20 | 32 | 20 | 30 | 15.8 | 27.8 | 14 | 26 | 80 | 60 | 95 | 144.2 | 0.31 | ||||||
| 204 | 38 | 7–34 | 13 | 22 | 22 | 40 | 26 | 43 | 32 | 18 | 14 | 5.8 | 18.6 | 34.6 | 15 | 31 | 98 | 76 | 118 | 179.3 | 0.5 | ||
| 206 | 38 | 7–34 | 13 | 22 | 42 | 60 | 26 | 43 | 38.6 | 54.6 | 35 | 51 | 98 | 76 | 118 | 179.3 | 0.6 | ||||||
| 50 | 9–36 | 122 | 100 | 142 | 217 | ||||||||||||||||||
| 408 | 70 | 8–45 | 25 | 40 | 58 | 78 | 45 | 60 | 40 | 24 | 22 | 7 | 44 | 72 | 40 | 68 | 180 | 140 | 210 | 319.8 | 1.36 | ||
| 100 | 10–47 | 240 | 200 | 270 | 414 | ||||||||||||||||||
| 412 | 70 | 8–45 | 25 | 40 | 97 | 117 | 45 | 60 | 40 | 24 | 22 | 7 | 83 | 111 | 79 | 107 | 180 | 140 | 210 | 319.8 | 1.7 | ||
| 100 | 11–49 | 240 | 200 | 270 | 414 | ||||||||||||||||||
| Type | Bending radius Selection | Number of links | Mounting direction * | |
|---|---|---|---|---|
| Type | No. | |||
| FHPS (body + mounting brackets) | 202 | 30 | 8–43 | A B |
| 203 | 30 | 8–43 | ||
| 204 | 38 | 7–34 | ||
| 206 | 38 | 7–34 | ||
| 50 | 9–36 | |||
| 408 | 70 | 8–45 | ||
| 100 | 10–47 | |||
| 412 | 70 | 8–45 | ||
| 100 | 11–49 | |||
The body (links) and mounting brackets are not sold separately.
Notes on selecting part numbers
Supplied as a set: cable carrier body and matching mounting brackets (1 set for the moving end, 1 set for the fixed end).
Part numbers differ for outer and inner mounting.
Mounting direction
For moving end / For fixed end
- Outer mounting • Inner mounting • Outer mounting • Inner mounting




For new designs, the cable carrier may be short of links.
Select 1 or 2 links longer and adjust (remove links) when installing on the machine.
| • Opening and closing | • Connecting (common) | • Separating (common) |
| • The lids overlap; from the lid on top from the lid, insert a flat-blade screwdriver into the side window insert a screwdriver and tilt it open. | • Open the lid of the link to be connected, block align the directions and press in from both sides. | • Open the lid of the link to be separated, and into the gap between links Tilt the inserted flat-blade screwdriver to release it. |