Cable Carriers - Flap Open-Close Type

Brand :
MISUMI

Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

Cable Carriers - Flap Open-Close Type
Cable carriers are essential equipment used in automation machines to effectively organize and prevent the tangling and twisting of cables. They provide a wide range of sizes to choose from.
[Feature]
- Special Feature : Openable on either side.
- Inner Height (mm.) : 9, 14, 24 and 24.5
- Inner Width (mm.) : 14, 20, 40, 44, 58 and 97
- Bending Radius (mm.) : 19, 25, 30, 38, 45, 50, 75, 100 and 150
- Number of links (Pcs.) : can select between 5 and 45
- Material: Nylon6 + Glass Fiber 20%
[Application]
It is used in automation machines to organize and prevent issues from the cable tangling and twisting.

TypeMain BodyMounting Bracket
[ M ]Material[ M ]Material[ S ]Surface Treatment
Cable Carrier + Mounting BracketMHPUSNylon 6 + Glass Fiber 20% (Operating Temperature -10~80°C)
Flammability Standard UL94-HB Equivalent
SPCCTrivalent Bright Chromate Plating
[ ! ]Only the bracket for MHPUS102 is SUS430 and has no surface treatment.

More Information

For Moving Ends

• Mounting on the Outer
  Circumference

• Mounting on the Inner
  Circumference

For Fixed Ends

• Mounting on the Outer
  Circumference

• Mounting on the Inner
  Circumference

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Cable Carriers - Flap Open-Close Type | MISUMI | MISUMI Thailand