(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·This is a pin stroke type, spring plunger type, with a stopper.
Type | Pin Stroke, Spring Plunger / With Stopper | Main Body Shape | Standard / Flanged | Tip Shape | Needle |
---|---|---|---|---|---|
Environment | Waterproof | Body Material | SUS416F | Contact Material | SUS420 |
Stroke(mm) | 0.3 | Contact Point Type | Contact Type NO | Cylinder O.D.(mm) | 8 |
Operating Temperature Range(°C) | 0::80 | Operating Point(mm) | 0.15 | Repeatability | 0.01mm |
Contact Force(N) | 1 | Contact Point Accuracy Life(x 10K times) | 1000 | Allowable Static Load(N) | 3000 |
Impact Resistant Energy(J) | 0.2 | Tip Dia. | Ø2 | Protection Structure | IP67 |
LED | With LED | Cable | Cabtyre |
Please check the type/dimensions/specifications of the part MSWF-LD in the Contact Switches with Stoppers/Flanged Cylinder/IP67 series.
How can we improve?
How can we improve?