Bases for Sensor Mounting/Cost Efficient Product

Caution
- The price will be changed from April 1, 2025. Please see more details in the link >> CLICK here
Product Description
Proximity sensors standard type and ultra-mini type
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Screw Type and Cylinder Type
● Shield : Shield / Non Shield
● Detecting Head Size :
Screw - M5, M8, M12, M18 and M30
Cylinder - Diameter 4 mm.
● Detection Distance (mm.) :
Shield - 0.8, 1, 2 ,5 andd 10
Non Shield - 4 and 8
● Output : NPN N.O.
● Cable Length (m.): 2
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Proximity sensors with built-in amplifier: screw type (Economy Series)
These are general-purpose screw-type proximity sensors that detect objects without contact. Choose shielded or non-shielded, then the size. All models are DC 3-wire with NPN N.O. output and a 2 m cable.
Types and components
C-MPXSUC-□ (ultra-compact type)
C-MPXSC-□ (standard type)
| Shield | ||
| C-MPXSUC-4 | C-MPXSUC-5 | C-MPXSC-1-8S |
| C-MPXSC-2-12S | C-MPXSC-5-18S | C-MPXSC-10-30S |
| Non-shielded | ||
| C-MPXSC-4-12U | C-MPXSC-8-18U | |
This product is not RoHS compliant.
Specifications
| Ordering example | Part number |
| C-MPXSUC-4 |
Shielded type
| Type | Part number | M×P | Sensing distance | Output type | Cable length |
|---|---|---|---|---|---|
| Ultra-compact | C-MPXSUC-4 | φ4 | 0.8mm | NPN N.O. | 2m |
| C-MPXSUC-5 | M5×0.5 | 0.8mm | |||
| Standard | C-MPXSC-1-8S | M8×1.0 | 1mm | ||
| C-MPXSC-2-12S | M12×1.0 | 2mm | |||
| C-MPXSC-5-18S | M18×1.0 | 5mm | |||
| C-MPXSC-10-30S | M30×1.5 | 10mm |
Non-shielded type
| Type | Part number | M×P | Sensing distance | Output type | Cable length |
|---|---|---|---|---|---|
| Standard | C-MPXSC-4-12U | M12×1.0 | 4mm | NPN N.O. | 2m |
| C-MPXSC-8-18U | M18×1.0 | 8mm |
When fixing with set screws, fix near the center of the body.
Fixing the tip may damage the internal electronics under pressure.
Specifications
| Type | DC 3-wire | |||||
|---|---|---|---|---|---|---|
| Shield | ||||||
| Ultra-compact | Standard | |||||
| φ4 | M5 | M8 | M12 | M18 | M30 | |
| Type | C-MPXSUC-4 | C-MPXSUC-5 | C-MPXSC-1-8S | C-MPXSC-2-12S | C-MPXSC-5-18S | C-MPXSC-10-30S |
| Standard object | Iron 4×4×1 mm | Iron 5×5×1 mm | Iron 8×8×1 mm | Iron 12×12×1 mm | Iron 18×18×1 mm | Iron 30×30×1 mm |
| Effective operating distance | 0.8mm | 1mm | 2mm | 5mm | 10mm | |
| Guaranteed operating distance | 0–0.5mm | 0–0.8mm | 0–1.6mm | 0–4.0mm | 0–8mm | |
| Differential travel | 10% or less | |||||
| Response frequency | 5KHz | 1KHz | 500Hz | 300Hz | ||
| Supply voltage | DC10–30V | DC12–24V | ||||
| Current consumption | 10 mA or less | 8 mA or less | ||||
| Leakage current | 0.1 mA or less | 1.1 mA or less | ||||
| Residual voltage | DC 2 V or less | DC 1.5 V or less | ||||
| Control output | NPN N.O. | |||||
| Insulation resistance | - | 20 MΩ/min (DC 500 V) | ||||
| Withstand voltage | AC 1000 V, 60 Hz, 60 s | |||||
| Operating temperature | -25 to 70°C (no freezing or condensation) | -20 to 60°C (no freezing or condensation) | ||||
| Protection | IEC IP67 | IEC IP66 | ||||
| Mass | Approx. 26 g | Approx. 30 g | Approx. 65 g | Approx. 96 g | Approx. 145 g | |
| Type | DC 3-wire | |
|---|---|---|
| Non-shielded | ||
| Standard | ||
| M12 | M18 | |
| Type | C-MPXSC-4-12U | C-MPXSC-8-18U |
| Standard object | Iron 12×12×1 mm | Iron 18×18×1 mm |
| Effective operating distance | 4mm | 8mm |
| Guaranteed operating distance | 0–3.2mm | 0–6.4mm |
| Differential travel | 10% or less | |
| Response frequency | 500Hz | 500Hz |
| Supply voltage | DC12–24V | |
| Current consumption | 8 mA or less | |
| Leakage current | 1.1 mA or less | |
| Residual voltage | DC 1.5 V or less | |
| Control output | NPN N.O. | |
| Insulation resistance | 20 MΩ/min (DC 500 V) | |
| Withstand voltage | AC 1000 V, 60 Hz, 60 s | |
| Operating temperature | -20 to 60°C (no freezing or condensation) | |
| Protection | IEC IP66 | |
| Mass | Approx. 65 g | Approx. 90 g |
ZD: surge-absorbing Zener diode, Tr: NPN output transistor, D: diode for reverse polarity protection
Lead cable (one end cut)
| Components | Cable specifications | ||||
|---|---|---|---|---|---|
| M3 | M4 | M5 | M8 | M12 | |
| Conductor | Conductor: 20 strands, 0.5 mm | Conductor: 20 strands, 1.0 mm | Conductor: 20 strands, 0.8 mm | Conductor: 20 strands, 0.4 mm | Conductor: 20 strands, 0.7 mm |
| PVC insulation | Core O.D. (insulation O.D.): 0.15 mm (brown, blue, black) | Core O.D. (insulation O.D.): 0.45 to 0.53 mm (brown, blue, black) | Core O.D. (insulation O.D.): 0.7 mm (brown, blue, black) | Core O.D. (insulation O.D.): 0.77 m (brown, blue, black) | |
| PVC sheath | Finished O.D.: 2.5 mm, black | Finished O.D.: 2.8 mm, black | Finished O.D.: 3.9 mm, black | ||
| Cross section | |||||
Characteristics
The sensing area characteristics apply when the object moves parallel to the sensing face of the proximity sensor.