(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Medium Precision Motored Rotary Stages suitable for wide angle positioning and for repeated 360° rotation.
Material | Aluminum |
Surface Treatment | Black Anodize |
Accessory | RMTS40: SCB3-25 (3 pcs.) RMTS60: SCB4-12 (3 pcs.) |
Part Number | - | Cable | |
RMTS40 | - | N |
Part Number | Cable | Mechanical Specification | Accuracy Standards | Sensor | ||||||||||||
Type | No. | Stage Surface (mm) | Stroke (°) | Floating Unit (Reduction Ratio) | Travel Guide | Weight (kg) | Load Capacity (N) | Resolution (Pulse) | Max. | Positioning | Repeatability | Lost Motion | Parallel | Limit Sensor | Home Position Sensor (ORG1) | |
RMTS | 40 | N (None) Cable is sold separately. Order separately by following the table below. | Ø39 | 360° | Turbine (Reduction Ratio 1/90) | Deep Groove Ball Bearing | 0.36 | 29.4 | 0.008° (Full) | 40°/sec | 0.1° or Less | ±0.05° or Less | 0.1° or Less | 50µm or Less | - | Provided |
60 | Ø60 | Turbine (Reduction Ratio 1/120) | 0.50 | 0.006° (Full) | 30°/sec |
Loading...
Type3 | Inspection in CCW direction is conducted, and inspection process of CCW side of ORG Signal is performed. |
Type4 | Inspection in CW direction is conducted, and inspection process of CW side of ORG Signal is performed. |
Type9 | After completion of inspection of Type 3, inspection process of CCW side of TIMING Signal is performed. |
Type10 | After completion of inspection of Type 4, inspection process of CW side of TIMING Signal is conducted. |
Graduated Scale Home Position [° ] | |
RMTS40 | 0°(Home Position Edge: CCW side of light shield) 6°(Reverse Side Edge: CW side of light shield) |
RMTS60 | 0°(Home Position Edge: CCW side of light shield) 4°(Reverse Side Edge: CW side of light shield) |
Type | Motorized Rotary Stage | Motor, Motor Characteristics | 5-Phase Stepping Motor | Material | Aluminum(Aluminum Alloy) |
---|---|---|---|---|---|
Guide | Deep Groove Ball Bearing | Table Feeding Method | Worm Gear | Stroke (θ Angle)(deg) | 360 |
Surface Treatment | Black Anodize | Through Hole (Table Center Hole) | Provided | Load Capacity (Range)(N) | 5~30 |
Load Capacity(N) | 29.4 | Table Parallelism(µm) | 50 | Sensor | Home Sensor |
Mounting | Horizontal |
How can we improve?
How can we improve?