(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
[Features]
The rigidity is comparable to the high rigidity SCPS of previous products, and the cost is greatly reduced. The surface of this product has not been oxidized, which may be rough.
- Exceptional high torque capacity for robust performance in demanding applications
- Designed for precise torque transmission with zero backlash
- Capable of handling high rotational speeds up to specified RPM
- Easy clamping type installation for quick and secure setup
- Suitable for a wide range of temperatures
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
Type | Parts | [ M ] Material | [ S ] Surface Treatment | [ A ] Accessories |
C-SCPS | Body | Aluminum | - | Hex socket bolt (Clamping bolt) |
Disc | Stainless Steel | - | ||
Lock Bolt | SCM435 | Ferroferric Oxide Protective Film |
Part Number ( Type· No.) | - | d1 | - | d2 |
C-SCPS21 | - | 6 | - | 8 |
Part Number | d1, d2 selection (But d1≤d2) | D | d3 | L | ℓ | F | A | Fastening Bolt | ||||||||||||||||||
Type | No. | M | Tightening torque (N·m) | |||||||||||||||||||||||
C-SCPS | 16 | 4 | 5 | 6 | 16.6 | 6.5 | 16.6 | 7.2 | 3 | 5.3 | M2.6 | 1.0 | ||||||||||||||
21 | 4 | 5 | 6 | 8 | 21 | 9.5 | 16.7 | 7 | 3.5 | 7 | M2.6 | 1.2 | ||||||||||||||
28 | 6 | 6.35 | 8 | 10 | 28 | 12 | 21.5 | 9 | 4 | 9.5 | M3 | 1.7 | ||||||||||||||
34 | 6 | 6.35 | 8 | 10 | 11 | 12 | 14 | 34 | 15 | 23.3 | 9.8 | 5 | 12 | M3 | 1.7 | |||||||||||
46 | 8 | 10 | 11 | 12 | 14 | 15 | 16 | 17 | 19 | 46 | 22 | 29.8 | 12.6 | 6 | 16.5 | M4 | 4.1 | |||||||||
55 | 12 | 14 | 15 | 16 | 17 | 19 | 20 | 22 | 24 | 25 | 54.5 | 26 | 37.2 | 16 | 7 | 20.5 | M5 | 8.2 |
Part Number | Allowable torque (N·m) | Allowable Angular Misalignment (°) | Static torsional stiffness (N·m/rad) | Maximum Rotational Speed (r/min) | Moment of inertia (kg·m2) | Allowable axial amplitude (mm) | Compensation coefficient | Weight (g) | |
Type | No. | ||||||||
C-SCPS | 16 | 0.5 | 1.0 | 1000 | 10000 | 3.16×10-7 | ±0.10 | 1.5 | 8 |
21 | 1.0 | 1700 | 7.90×10-7 | 12 | |||||
28 | 1.5 | 1.2 | 6000 | 3.24×10-6 | 30 | ||||
34 | 4.0 | 1.5 | 8000 | 7.60×10-6 | 45 | ||||
46 | 10.0 | 20000 | 3.23×10-5 | ±0.15 | 105 | ||||
55 | 25.0 | 33000 | 8.19×10-5 | 180 |
Part Number | d1, d2 | |||||||||||||||||
Type | No. | 4 | 5 | 6 | 6.35 | 8 | 10 | 11 | 12 | 14 | 15 | 16 | 17 | 19 | 20 | 22 | 24 | 25 |
C-SCPS | 16 | 0.5 | 0.5 | 0.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
21 | 1.0 | 1.0 | 1.0 | - | 1.0 | - | - | - | - | - | - | - | - | - | - | - | - | |
28 | - | - | 1.5 | 1.5 | 1.5 | 1.5 | - | - | - | - | - | - | - | - | - | - | - | |
34 | - | - | 2.5 | 2.5 | 4.0 | 4.0 | 4.0 | 4.0 | 4.0 | - | - | - | - | - | - | - | - | |
46 | - | - | - | - | 6.0 | 6.0 | 8.0 | 8.0 | 8.0 | 8.0 | 10 | 10 | 10 | - | - | - | - | |
55 | - | - | - | - | - | - | - | 16 | 16 | 19 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Bore Dia. 1 d1 (or d) (Ø) | Shaft Bore Dia. 2 d2 (or d) (Ø) | O.D. (Ø) | Overall Length (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 8 | 8 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 8 | 10 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 8 | 12 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 8 | 14 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 8 | 15 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 8 | 16 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 8 | 17 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 8 | 19 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 10 | 10 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 10 | 12 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 10 | 14 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 10 | 15 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 10 | 16 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 10 | 17 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 10 | 19 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 12 | 12 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | Same day | 12 | 14 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 12 | 15 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 12 | 16 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 12 | 17 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 12 | 19 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | Same day | 14 | 14 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 14 | 15 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 14 | 16 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 14 | 17 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 14 | 19 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 15 | 15 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 15 | 16 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 15 | 17 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 15 | 19 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 16 | 16 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 16 | 17 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 16 | 19 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 17 | 17 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 17 | 19 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 | |
฿ 1,789.40 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 8 Day(s) | 19 | 19 | 46 | 29.8 | 5.01~10.00 | 10 | 1.5 | 0.15 | 3.23×10-5 |
Loading...
Series Name | Disc | Application | For Servo Motors | Features | High Torsional Rigidity / High Torque Type / Zero Backlash |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum Alloy |
Product Category | Coupling Main Body | Max. Rotational Speed(r/min) | 10000 | Disc Material | Stainless Steel |
Single/Double | Single | Shaft Bore Shape | Standard Bore | Shaft Tightening Method | Fastening Bolt |
How can we improve?
How can we improve?