1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

90° Air Nozzle - Vertica Blow Type

AIR BLOW NOZZLES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 655.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

90° Air Nozzles connectable with each other.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
AFTRV20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 655.20

AIR BLOW NOZZLES 1 Piece(s) Available Same day 10

Loading...

  1. 1

Basic Information

Spray Shape Straight Material Thermoplastic (ABS Resin) Mounting Angle 90°
Type 90-Degree Type Applicable Fluid Compressed Air Operating Pressure Range(MPa) ::0.7
Nominal Screw Dia. 1 Rc1/4 Shape Standard Type Air Flow Rate (at 0.3MPa)(NL/min) 290
Thread Shape Tapped

Please check the type/dimensions/specifications of the part AFTRV20 in the 90° Air Nozzle - Vertica Blow Type series.

MISUMI Unit Example related to this product