(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
O-Ring P Series
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 2.8 to 49.7
● Thickness (mm.) : 1.9, 2.4, 3.5 and 5.7
● Applications Environment : Mineral Oil Resistant
● Material : Nitrile Rubber
● Operable Temperature Range (°C) : -30 to 100°C
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases between two components
Type | [ M ]Material | [ H ]Hardness (JIS Hs) | Color | Operable Temperature Range | JIS Symbol | Application |
PACK-NPA | Nitrile Rubber | 70±8 | Black | -30 ~ 100°C | Equivalent to Class 1 Grade A | Mineral Oil Resistant |
Part Number (Type ∙ No.) |
PACK-NPA10 |
Part Number | JIS Nominal Number | W | I.D. | Matching Material | Pcs. per Package | |||||
Type | No. | do | Tolerance | d | Tolerance | D | Tolerance | |||
PACK-NPA | 3 | P3 | 1.9 ±0.08 | 2.8 | ±0.14 | 3 | 0 -0.05 | 6 | +0.05 0 | 200 |
4 | P4 | 3.8 | 4 | 7 | ||||||
5 | P5 | 4.8 | ±0.15 | 5 | 8 | |||||
6 | P6 | 5.8 | 6 | 9 | ||||||
7 | P7 | 6.8 | ±0.16 | 7 | 10 | |||||
8 | P8 | 7.8 | 8 | 11 | ||||||
9 | P9 | 8.8 | ±0.17 | 9 | 12 | |||||
10 | P10 | 9.8 | 10 | 13 | ||||||
10A | P10A | 2.4 ±0.09 | 9.8 | 10 | 0 -0.06 | 14 | +0.06 0 | |||
11 | P11 | 10.8 | ±0.18 | 11 | 15 | |||||
11.2 | P11.2 | 11 | 11.2 | 15.2 | ||||||
12 | P12 | 11.8 | ±0.19 | 12 | 16 | |||||
12.5 | P12.5 | 12.3 | 12.5 | 16.5 | ||||||
14 | P14 | 13.8 | 14 | 18 | ||||||
15 | P15 | 14.8 | ±0.20 | 15 | 19 |
Part Number | JIS Nominal Number | W | I.D. | Matching Material | Pcs. per Package | |||||
Type | No. | do | Tolerance | d | Tolerance | D | Tolerance | |||
PACK-NPA | 16 | P16 | 2.4 ±0.09 | 15.8 | ±0.20 | 16 | 0 -0.06 | 20 | +0.06 0 | 200 |
18 | P18 | 17.8 | ±0.21 | 18 | 22 | |||||
20 | P20 | 19.8 | ±0.22 | 20 | 24 | |||||
21 | P21 | 20.8 | ±0.23 | 21 | 25 | |||||
22 | P22 | 21.8 | ±0.24 | 22 | 26 | |||||
22A | P22A | 21.7 | 22 | 28 | ||||||
24 | P24 | 23.7 | 24 | 30 | ||||||
25 | P25 | 24.7 | ±0.25 | 25 | 31 | |||||
26 | P26 | 3.5 ±0.01 | 25.7 | ±0.26 | 26 | 0 -0.08 | 32 | +0.08 0 | ||
28 | P28 | 27.7 | ±0.28 | 28 | 34 | |||||
30 | P30 | 29.7 | ±0.29 | 30 | 36 | |||||
32 | P32 | 31.7 | ±0.31 | 32 | 38 | |||||
44 | P44 | 43.7 | ±0.41 | 44 | 50 | |||||
50A | P50A | 5.7 ±0.13 | 49.7 | ±0.45 | 50 | 0 -0.1 | 60 | +0.1 0 |
Type | No. | G Dimension (Tolerance) | H Dimension H ±0.05 | R Dimension Max. Value | |||
No Back-Up Ring | Back-Up Ring on One Side | Back-Up Rings on Both Sides | |||||
NPA | NPB | 3~10 | 2.5 | 3.9 | 5.4 | 1.4 | 0.4 |
NPSW | NPS | 10A~22 | 3.2 | 4.4 | 6.0 | 1.8 | 0.4 |
NPF | NPFH | 22A~44 | 4.7 | 6.0 | 7.8 | 2.7 | 0.8 |
NPEG | NPBR | 50A~80 | 7.5 | 9.0 | 11.5 | 4.6 | 0.9 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Inner Dia. do (or d) (Ø) | Wire Dia. W (mm) | JIS Nominal Number |
---|---|---|---|---|---|---|---|---|---|
฿ 600.00 ฿ 76.14 | O RING PACK | 1 Pack(s) | 200 Pieces Per Package | Same day | 2.8 | 1.9 | P3 | ||
฿ 600.00 ฿ 79.62 | C-VALUE_PIPES/VALVES/SEALS | 1 Pack(s) | 200 Pieces Per Package | Same day | 3.8 | 1.9 | P4 | ||
฿ 600.00 ฿ 24.48 | O RING PACK | 1 Pack(s) | 200 Pieces Per Package | Same day | 4.8 | 1.9 | P5 | ||
฿ 600.00 | O RING PACK | 1 Pack(s) | 200 Pieces Per Package | Available | Same day | 5.8 | 1.9 | P6 | |
฿ 600.00 | O RING PACK | 1 Piece(s) | Available | 3 Day(s) | 8.8 | 1.9 | P9 | ||
฿ 600.00 | C-VALUE_PIPES/VALVES/SEALS | 1 Pack(s) | 200 Pieces Per Package | Available | Same day | 9.8 | 2.4 | P10A | |
฿ 600.00 ฿ 95.82 | O RING PACK | 1 Pack(s) | 200 Pieces Per Package | Same day | 10.8 | 2.4 | P11 | ||
฿ 600.00 ฿ 97.38 | O RING PACK | 1 Pack(s) | 200 Pieces Per Package | Same day | 11 | 2.4 | P11.2 | ||
฿ 600.00 ฿ 44.76 | O RING PACK | 1 Pack(s) | 200 Pieces Per Package | Same day | 11.8 | 2.4 | P12 | ||
฿ 600.00 ฿ 105.90 | C-VALUE_PIPES/VALVES/SEALS | 1 Pack(s) | 200 Pieces Per Package | Same day | 13.8 | 2.4 | P14 | ||
฿ 800.00 ฿ 108.32 | C-VALUE_PIPES/VALVES/SEALS | 1 Pack(s) | 200 Pieces Per Package | Same day | 14.8 | 2.4 | P15 | ||
฿ 800.00 ฿ 118.00 | O RING PACK | 1 Pack(s) | 200 Pieces Per Package | Same day | 17.8 | 2.4 | P18 | ||
฿ 800.00 ฿ 124.32 | C-VALUE_PIPES/VALVES/SEALS | 1 Pack(s) | 200 Pieces Per Package | Same day | 19.8 | 2.4 | P20 | ||
฿ 800.00 ฿ 127.68 | O RING PACK | 1 Pack(s) | 200 Pieces Per Package | Same day | 20.8 | 2.4 | P21 | ||
฿ 800.00 ฿ 130.80 | O RING PACK | 1 Pack(s) | 200 Pieces Per Package | Same day | 21.8 | 2.4 | P22 | ||
฿ 1,000.00 ฿ 141.30 | O RING PACK | 1 Pack(s) | 200 Pieces Per Package | Same day | 21.7 | 2.4 | P22A | ||
฿ 1,000.00 ฿ 148.20 | C-VALUE_PIPES/VALVES/SEALS | 1 Pack(s) | 200 Pieces Per Package | Same day | 23.7 | 2.4 | P24 | ||
฿ 1,000.00 ฿ 151.40 | C-VALUE_PIPES/VALVES/SEALS | 1 Pack(s) | 200 Pieces Per Package | Same day | 24.7 | 2.4 | P25 | ||
฿ 1,000.00 ฿ 154.90 | O RING PACK | 1 Pack(s) | 200 Pieces Per Package | Same day | 25.7 | 3.5 | P26 | ||
฿ 1,000.00 ฿ 165.40 | O RING PACK | 1 Pack(s) | 200 Pieces Per Package | Same day | 27.7 | 3.5 | P28 | ||
฿ 1,000.00 ฿ 172.30 | O RING PACK | 1 Pack(s) | 200 Pieces Per Package | Same day | 29.7 | 3.5 | P30 | ||
฿ 1,000.00 ฿ 179.50 | O RING PACK | 1 Pack(s) | 200 Pieces Per Package | Same day | 31.7 | 3.5 | P32 | ||
฿ 1,200.00 ฿ 240.12 | O RING PACK | 1 Pack(s) | 200 Pieces Per Package | Same day | 43.7 | 3.5 | P44 | ||
฿ 1,600.00 ฿ 470.08 | O RING PACK | 1 Pack(s) | 200 Pieces Per Package | Same day | 49.7 | 5.7 | P50A |
Loading...
Type | P Series | Material | Nitrile Rubber | Application | Mineral Oil Resistant |
---|---|---|---|---|---|
Material Code, JIS | Class 1 A |
How can we improve?
How can we improve?