(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Tapered Screw Plug, several pieces are sold by single package. Use this package product for bulk use or as the stock.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment |
PACK-MSWT | Equivalent to ML40Cr | 32~42HRC | Zinc Phosphate Coating |
Part Number (Type ∙ No.) |
PACK-MSWT3 |
Part Number | D | a | L | B | t | R (PT) | Pcs. per Package | |
Type | No. | |||||||
PACK-MSWT | J | 7.723 | 0.45 | 6 | 4 | 3 | 1/16 | 100 |
1 | 9.728 | 0.45 | 7 | 5 | 3 | 1/8 | 250 | |
2 | 13.157 | 0.7 | 9 | 6 | 4.5 | 1/4 | 200 | |
3 | 16.662 | 0.7 | 10 | 8 | 5 | 3/8 | 100 | |
4 | 20.955 | 0.9 | 12 | 10 | 6 | 1/2 | ||
6 | 26.441 | 0.9 | 14 | 14 | 7 | 3/4 | 50 | |
8 | 33.249 | 1.1 | 16.5 | 17 | 9 | 1 | 20 |
Part Number |
---|
PACK-MSWT1 |
PACK-MSWT3 |
PACK-MSWT4 |
PACK-MSWT6 |
PACK-MSWT8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (PT) |
---|---|---|---|---|---|---|---|
฿ 1,750.00 | SCREW PLUG PACK | 1 Pack(s) | 250 Pieces Per Package | Available | Same day | 1(R1/8) | |
฿ 1,000.00 | C-VALUE_PIPES/VALVES/SEALS | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 3(R3/8) | |
฿ 1,400.00 ฿ 70.42 | SCREW PLUG PACK | 1 Pack(s) | 100 Pieces Per Package | Same day | 4(R1/2) | ||
฿ 2,850.00 ฿ 934.80 | SCREW PLUG PACK | 1 Pack(s) | 50 Pieces Per Package | Same day | 6(R3/4) | ||
฿ 1,880.00 | SCREW PLUG PACK | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 8 (R1) |
Loading...
Connecting Shape | Plug | Connection Type | Screws | Material | SCM435 |
---|---|---|---|---|---|
Type | Fitting | Surface Treatment | Trivalent Chromate | Seal Coating | Not Provided |
How can we improve?
How can we improve?