(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• C-BCAS Series C-Value Ball Catches Draw Latches.
• C-BCAS Series is ball catches Type.
• C-BCAS Series C-Value one set includes Main body and Base plate.
• Main body is zinc alloy material.
• Main Body Surface Treatment with Chrome Plating
• C-BCAS Series C-Value installation hole diameter 4.2 mm.
• Mass 26 g.
• Specific use small power/ distribution boards, measuring equipment and machine tools.
• C-BCAS Series C-Value can be inserted/ removed smoothly.
• Countersink on main body 2 holes and countersink on Base plate 2 holes.
[ M ]Material | [ S ]Surface Treatment |
Zinc Alloy | Chrome Plating |
Part Number (Type·A) |
C-BCAS50 |
Part Number | Mass (g) | |
Type | A | |
C-BCAS | 50 | 26 |
Part Number |
---|
C-BCAS50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 494.00 | C-VALUE_DOOR PARTS | 1 Piece(s) | Available | Same day |
Loading...
Type | Ball Catches Type | Magnet Type Category | Others | Length (W)(mm) | 50 |
---|---|---|---|---|---|
Width(mm) | 10 | Mounting Method | Surfacing | Installation Hole Dia. (d)(mm) | 4.2 |
Operating Environment | Standard | Body Material | Zinc Alloy | Main Body Surface Treatment | Chrome Plating |
Max. Overall Height when Locked(mm) | 12 |
Please check the type/dimensions/specifications of the part C-BCAS50 in the Ball Catches series.
How can we improve?
How can we improve?