(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• C-MGCB Series C-Value Magnet Catches
• C-MGCB Series one set includes 3 sections.
• In 3 section includes Housing, Magnet and Catch Plate section.
• Retaining Force 0.5, 0.9 and 9 kgf (Kilogram Force)
• Magnet type of square shape.
• Material of Housing is a stainless steel and surface treatment with tumble Polish method.
• Material of magnet is a ferrite.
• Material of Catch Plate is SPCC (Steel Plate Cold Commercial) and surface treatment with nickel plating
• The M3 Flat Head Screw is suitable for the mounting hole.
No. | Part Name | [ M ]Material | [ S ]Surface Treatment |
① | Housing | Stainless Steel | Tumble Polish |
② | Magnet | Ferrite | - |
③ | Catch Plate | SPCC | Nickel Plating |
Part Number (Type·No.) |
C-MGCB2 |
Part Number | Retention Force (kgf) | Mass (g) | |
Type | No. | ||
C-MGCB | 1 | 7 | 34 |
2 | 10 | 68 |
Part Number |
---|
C-MGCB2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Retaining Force, Pull Force (N) | Length (W) (mm) |
---|---|---|---|---|---|---|---|
฿ 75.00 | C-VALUE_DOOR PARTS | 1 Piece(s) | Available | Same day | 98 | 80 |
Loading...
Type | Magnetic Catches Type | Magnet Type Category | Square Shape | Width(mm) | 17 |
---|---|---|---|---|---|
Mounting Method | Surfacing | Magnet Square Mounting Surface | A | Catch Plate | Provided |
Operating Environment | Standard | Body Material | Others | Main Body Surface Treatment | Polishing |
Attraction Plate Material | Steel | Attraction Plate Surface Treatment | Nickel Plating | Magnet Material | Ferrite |
Magnet Surface Treatment | Not Provided | Max. Overall Height when Locked(mm) | 12 |
Please check the type/dimensions/specifications of the part C-MGCB2 in the Magnetic Catches series.
Part Number |
---|
C-MGCB1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Retaining Force, Pull Force (N) | Length (W) (mm) |
---|---|---|---|---|---|---|
฿ 41.00 | 1 Piece(s) | Available | Same day | 68.6 | 50 |
How can we improve?
How can we improve?