Cast Hinges

Caution
Product Description
Hinges are commonly used in various types of machinery and equipment to enable movement, such as opening and closing doors, panels, and they offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes per side
● Mounting Distance (mm.) : 25, 30 and 36
● Material :
- Body : Stainless Steel and ZDC1
- Shaft : Stainless Steel and SPCC
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.

| [ M ]Material | [ S ]Surface Treatment | |||
| Hinge Plate | Shaft | Hinge Plate | Shaft | |
| ①C-HHSZ | Stainless Steel Material | Stainless Steel Material | - | - |
| ②C-HHSZD | ZDC1 | SPCC | Baked Finish (Silver) | Nickel Plating |
| ③C-HHSZB | Baked Finish (Black) | |||