(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinges are commonly used in various types of machinery and equipment to enable movement, such as opening and closing doors, panels, and they offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes and 3 holes per side
● Mounting Distance for one side (mm.) : 14 and 17
● Material : Stainless Steel
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
Part Number (Type·L) |
C-SHHPSD50 |
Part Number | Per Side Number of Holes | W | K | P | J | S1 | S2 | Mass (g) | |
Type | L | ||||||||
C-SHHPSD | ①36 | 2 | 48 | 8 | 20 | 6 | 18 | 18 | 34 |
②50 | 2 | 44 | 34 | 8 | 14 | 14 | 44 | ||
③75 | 3 | 50 | 29.5 | 17 | 17 | 76 | |||
C-SHHPSF (For Unequal Size Extrusions) | ④50 | 2 | 54 | 8 | 34 | 8 | 14 | 24 | 53 |
Part Number |
---|
C-SHHPSD50 |
C-SHHPSD75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) | Width (W) (mm) | Number of Holes |
---|---|---|---|---|---|---|---|---|
฿ 93.00 | C-VALUE_DOOR PARTS | 1 Piece(s) | Available | Same day | 50 | 44 | 2 | |
฿ 131.00 | C-VALUE_DOOR PARTS | 1 Piece(s) | Available | Same day | 75 | 50 | 3 |
Loading...
Main Body Type | Standard | Flat Hinge Type | Square Plate Type | Body Material | SUS304 |
---|---|---|---|---|---|
Main Body Surface Treatment | Not Provided | Additional Function | Not Provided | Mounting Method | Screw Mounting |
Mounting Screw Hole Type | Countersink |
How can we improve?
How can we improve?