1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Recessed Grip Handles

Recessed Grip Handles
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 150.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Recessed Grip Handles
These embedded handles are designed for the convenient opening and closing the doors with limited space. This is an economical price.They offer a wide variety of sizes and materials to choose from.
[Feature]
- Size (L X W) (mm.) : 94x60, 109.5x64 and 138x88
- Applicable for Panel Mounting Hole Sizes (L1 X W1)(mm.):
C-UWUAN94-B size 63 x 43
C-UWUAN109.5-B size 73 x 42
C-UWUAN138-B size 99 x 64
- Material : Stainless Steel
[Application]
It is used to grab the doors before opening and closing.

[Economy Type] Recessed Grip Handles:Related Image

[ M ]Material Stainless Steel

Specifications

When ordering, select Part Number and Values from Selection Steps [Economy Type] Recessed Grip Handles:Related Image~[Economy Type] Recessed Grip Handles:Related Image.
Part Number ([Economy Type] Recessed Grip Handles:Related ImageType·[Economy Type] Recessed Grip Handles:Related ImageL) -[Economy Type] Recessed Grip Handles:Related ImageThreaded Studs Type
C-UWUAN94-B
Part Number[Economy Type] Recessed Grip Handles:Related ImageThreaded Studs Type WPFSAA1T(J)L1W1Mass (g)
[Economy Type] Recessed Grip Handles:Related ImageType [Economy Type] Recessed Grip Handles:Related ImageL
C-UWUAN94B(Threaded Studs Type)6076326125431214.5634378
109.564883870.5254014.513734299
13888110658535622111.59964166

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-UWUAN94-B
C-UWUAN109.5-B
C-UWUAN138-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLongitudinal Dim. L1
(mm)
Shorter Dim. (W)
(mm)
Necessary Mounting Depth
(mm)

฿ 150.00

C-VALUE_PULLS 1 Piece(s) Available Same day 946012

฿ 155.00

C-VALUE_PULLS 1 Piece(s) Available Same day 109.56414.5

฿ 197.00

C-VALUE_PULLS 1 Piece(s) Available Same day 1388821

Loading...

  1. 1

Example

[Economy Type] Recessed Grip Handles:Related Image
 

Basic Information

Material Steel Main Body Type Recessed Grip Handles Mounting Method Threaded
Additional Function Not Provided