(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Side Mount Type Pull Handles easy to use are offered at economical price.
Type | [ M ]Material | [ S ]Surface Treatment |
①C-UWUA | SPCC | Zinc Plating |
②C-UWUAS | Stainless Steel Material | Tumble Polish |
Part Number (Type·L) |
C-UWUAS97 |
Part Number | Mass (g) | |
Type | L | |
C-UWUA (Steel) | 97 | 138 |
C-UWUAS (Stainless Steel) | 142 |
Loading...
Mounting Pitch L(mm) | 97 | Main Body Type | Sheet Metal Pull Handles | Mounting Method | Outside Mount |
---|---|---|---|---|---|
Additional Function | Folding type/Folding |
How can we improve?
How can we improve?