(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Side Mount Type Pull Handles are offered at economical price. Since they are automatically retracted when released from a hand, they can contribute to space-saving.
Type | [ M ]Material | [ S ]Surface Treatment |
①C-UWUASP | SPCC | Zinc Plating |
②C-UWUASPS | Stainless Steel Material | Tumble Polish |
Part Number (Type·L) |
C-UWUASP100 |
Part Number | Mass (g) | |
Type | L | |
C-UWUASP (Steel) | 100 | 218 |
C-UWUASPS (Stainless Steel) | 232 |
Part Number |
---|
C-UWUASP100 |
C-UWUASPS100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Surface Treatment |
---|---|---|---|---|---|---|---|
฿ 101.00 | C-VALUE_PULLS | 1 Piece(s) | Available | 6 Day(s) | [Steel] SPCC | Zinc Plating | |
฿ 168.00 | C-VALUE_PULLS | 1 Piece(s) | Available | Same day | [Steel] Steel | Tumble Polish |
Loading...
Mounting Pitch L(mm) | 100 | Main Body Type | Spring-Loaded Pull Handles | Mounting Method | Outside Mount |
---|---|---|---|---|---|
Additional Function | Folding type/Folding |
How can we improve?
How can we improve?