1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Plastic Pull Handles

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Plastic Pull Handles
  • Plastic Pull Handles
  • Plastic Pull Handles
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 79.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plastic Pull Handles
These lightweight plastic handles are designed for convenient opening and closing the doors and offered at economical price.They offer a wide variety of sizes to choose from.
[Feature]
- Mounting Pitch (mm.) : 90, 120 and 180
- Overall Height (mm.) : 37, 39 and 49
- Mounting Method : Outside Mount
- Material : Nylon 6
[Application]
It is used to grab the doors before opening and closing.

【経済型】樹脂取手:Related Image

[ M ]Material Nylon 6
 

Specifications

Part Number (Type·L)
C-UPCN90
Part NumberHAL1hRCLrLCMass
(g)
TypeL
C-UPCN903720110316.51213723
1203926140368.51415.3942
180492820041.58.51418971

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-UPCN90
C-UPCN120
C-UPCN180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Pitch L
(mm)
Overall Height
(mm)

฿ 79.00

PULL 1 Piece(s) Available Same day 9037

฿ 79.00

C-VALUE_PULLS 1 Piece(s) Available Same day 12039

฿ 216.00

C-VALUE_PULLS 1 Piece(s) Available Same day 18049

Loading...

  1. 1

Example

【経済型】樹脂取手:Related Image
 

Basic Information

Material Nylon Main Body Type Surfaced Surfaced Type Category U Shape
Mounting Method Outside Mount U Shape Plastic Pull Handles - Outside Mount Surface Treatment Not Provided
Additional Function Not Provided