(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Oval Pull Handles suitable for practical use are offered at economical price.
Type | [ M ]Material | [ S ]Surface Treatment |
C-UABS | Stainless Steel | Buff Polished |
C-UABL | Aluminum Alloy | Baked Finish (Silver) |
C-UABR | Baked Finish (Black) |
Part Number (Type·L) |
C-UABS120 |
Part Number | L1 | Lf | H | h | Mass (g) | |
Type | L | |||||
C-UABS (Stainless Steel) | 100 | 110 | 6 | 35 | 25 | 142 |
120 | 130 | 8 | 40 | 30 | 169 | |
C-UABL (Aluminum, Silver) C-UABR (Aluminum, Black) | 100 | 108 | 10 | 38 | 30 | 40 |
125 | 133 | 45 | ||||
150 | 158 | 55 |
Part Number |
---|
C-UABS120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Pitch L (mm) | Material | Overall Height (mm) | Grip thickness (mm) | Surface Treatment | Additional Function | Handle Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 340.00 | C-VALUE_PULLS | 1 Piece(s) | Available | Same day | 120 | [Steel] Steel | 40 | - | Buff Polished | Not Provided | - |
Loading...
Main Body Type | Surfaced | Surfaced Type Category | U Shape | Mounting Method | Female Thread |
---|---|---|---|---|---|
U Shape | Oval Bars |
Please check the type/dimensions/specifications of the part C-UABS120 in the Oval Bar Pull Handles series.
Part Number |
---|
C-UABL100 |
C-UABL125 |
C-UABL150 |
C-UABR100 |
C-UABR125 |
C-UABR150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Pitch L (mm) | Material | Overall Height (mm) | Grip thickness (mm) | Surface Treatment | Additional Function | Handle Color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 106.00 | 1 Piece(s) | Available | Same day | 100 | [Aluminum + Plastic] Aluminum Alloy | 38 | 16 | Baked Paint | - | Silver | |
฿ 119.00 | 1 Piece(s) | Available | Same day | 125 | [Aluminum + Plastic] Aluminum Alloy | 38 | 16 | Baked Paint | - | Silver | |
฿ 132.00 | 1 Piece(s) | Same day | 150 | [Aluminum + Plastic] Aluminum Alloy | 38 | 16 | Baked Paint | - | Silver | ||
฿ 129.00 | 1 Piece(s) | Available | Same day | 100 | [Aluminum + Plastic] Aluminum Alloy | 38 | 16 | Baked Paint | - | Black | |
฿ 150.00 | 1 Piece(s) | Same day | 125 | [Aluminum + Plastic] Aluminum Alloy | 38 | 16 | Baked Paint | - | Black | ||
฿ 176.00 | 1 Piece(s) | Same day | 150 | [Aluminum + Plastic] Aluminum Alloy | 38 | 16 | Baked Paint | - | Black |
How can we improve?
How can we improve?