1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cast Pull Handles

C-VALUE_PULLS

Cast Pull Handles
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 199.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handles excellent in appearance design.

【経済型】鋳物取手:Related Image

Type[ M ]Material [ S ]Surface Treatment
C-UWANDCStainless SteelTumble Polish

Specifications

Part Number (Type·L)
C-UWANDC105
Part NumberMass
(g)
TypeL
C-UWANDC105110

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-UWANDC105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 199.00

C-VALUE_PULLS 1 Piece(s) Available Same day

Loading...

  1. 1
 

Basic Information

Mounting Pitch L(mm) 105 Material Steel Overall Height(mm) 30
Main Body Type Surfaced Surfaced Type Category U Shape Mounting Method Outside Mount
U Shape Cast Pull Handles Surface Treatment Tumble Polish Additional Function Not Provided

Please check the type/dimensions/specifications of the part C-UWANDC105 in the Cast Pull Handles series.